Page 1348 - MiSUMi 2025
P. 1348

19          3030, Slot Width 8mm Aluminum Frames (Chinese Standard)                                                           30
                                                 30
                                                                                              30
            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  Products  30  1.3  φ6.8  Type  M Material  30  S Surface Treatment  φ6.8  30  φ6.8
                                                                                                  1.4
                                                                                                                                                 4-φ4.2
                  New
                                                          2
                                                                                                       2
                                                                                                                                                  2
                                                            LCFL8-3030
                                                                                       Clear Anodized
                                                                         6063-T5
                                                            KLCFL8-3030
            N-Series AL Frames /    Accessories  9.2  8.2  R2.5                       9.2     8.2      R2.5                     9.2     8.2      R2.5
          P.19-009                              16.5                                         16.5                                       16.5
            Economy Series AL Frames /    Accessories




          P.19-037                          LCFL8-3030 (Light)                                30                                         30
                                                 30
            AL Pipe Frames /   Accessories             1                                          1.4



          P.19-067                   30                   1.8                    30                   φ6.8                  30                   2.2
                                                                                                       2
            PE Coated Steel Pipes /    Accessories  9.2  φ6.8                         9.2                                       9.2              φ6.8


                                                          R2
                                                 8.4
                                                                                              8.2
          P.19-070                              16.5  (Detailed dimensions   3 L±0.5         16.5      R2.5                             8.2      R2.5
            Safety Fences /   Accessories            are as shown below)                                                                16.5

                                                                                         Cross Sectional
          P.19-072       Part Number      3Overall Length L                    Mass     Moment of Inertia
                                          0.5mm Increments  Slot Width  Profiles Type  (kg/m)
                                                                                           4
                    1Type    2Extrusion Size                                           Lx (cm )   Ly (cm ) 4
                   LCFL8         3030       50 ~ 4000        8         Light   0.641    1.67     1.67
                   KLCFL8                   4000 and 6000
                                                 30
                 Ordering  Part Number (1Type)  -  2Extrusion Size  - 3Overall Length L
                                                      2
                  Example      LCFL8      -      3030     -      1000
                                       R25
                                                          2.2
                 QAluminum frame accessories:            φ6.8
                                     30
                      Product Name             Bracket           Bolt for Bracket          Nut
                     Product Number      9.2  LBSBL8-3030         E-GSCB6-12            LNSN8-30-6
                                                 8.2      R2
                           Photo                16.5














                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  LCFL8              2          30 frame               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          19-037                 Aluminum Frames                                                                                                                                                               19-038
   1343   1344   1345   1346   1347   1348   1349   1350   1351   1352   1353