Page 1340 - MiSUMi 2025
P. 1340

19    20,25               ACCESSORIES FOR ALUMINUM FRAME

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  ■   Brackets  BRACKETS/NUTS/EXTRUSION END CAPS: Series 20, 25
                    Series
                                     Japanese Standard




            N-Series AL Frames /    Accessories  HBLFSN5  HBLFSNB5  3- φ 5.3  10 20 10  30  Tabbed Reversal Brackets (For 2 Slots)  37 45
                         Tabbed Reversal Brackets (For 1 Slot)
                                                                     EA-HBLFSDW5
                                                                                           10 20
                                                                                              10
          P.19-009                         4.5  18 10  18 M5                          8-П5.2  5  30 10 22 (When specifying
                                                                                                M5
            Economy Series AL Frames /    Accessories   Part Number  Material  Surface Treatment  38   alteration C)
                                                  (When specifying
                                                  alteration C)
                                               30
                                                    -
                     HBLFSN5
                                                                                ADC12
                                                                 EA-HBLFSDW5
          P.19-037   HBLFSNB5       ADC12       Black Anodize    Part Number    Material   Surface Treatment
                                    ADC12
                                                                                                -
                         Tabbed Reversal Brackets (For 1 Slot)
                                                                     Tabbed Reversal Brackets (For 2 Slots)
            AL Pipe Frames /   Accessories  EA-HBLFSSW5  HBLFSSWB5  10 10 22 37 45  EA-HBLFSD5  6-φ5.2  10  40 10  30
                                                                                             20
                                                                                                18
          P.19-067                         4-φ5.2 5  30 10  M5                        4.5    18 12  12 M5
                                                   (When specifying
            PE Coated Steel Pipes /    Accessories  EA-HBLFSSW5  Material  Surface Treatment  Part Number  Material  Surface Treatment
                                                   alteration C)
                                                                                                (When specifying
                                                                                                alteration C)
                                                38
                                                                                             30
                    Part Number
                                                    -
                                    ADC12
                                                Black Anodize
                                                                                ADC12
                                    ADC12
          P.19-070  HBLFSSWB5 One-Side Rib Brackets (For 1 Slot)  EA-HBLFSD5  Thick Brackets (For 2 Slots)  -
            Safety Fences /   Accessories  EA-HBLFSL5  2-П5.2  7 12 5  21  28  HBLTD5  HBLTDB5  4-φ5.5  7  34  7 25 35
                                                                                             20
                                                 12
                                                  M5
          P.19-072                         5    12 (When specifying                       5  25 12 12 φ4.2
                                               21  alteration C)                             35
                                               28
                                                                 Part Number    Material   Surface Treatment
                    Part Number     Material   Surface Treatment  HBLTD5       A6N01SS-T5    Clear Anodize
                    EA-HBLFSL5      ADC12           -             HBLTDB5      A6N01SS-T5    Black Anodize
                             Thick Brackets (For 1 Slot)               Ultra Thick Brackets (For 2 Slots)
                     HBLTS5    HBLTSB5          7  14              EA-HBLUD5                 7  34
                                                                                              20
                                                   7
                                                                                                7
                                                     35
                                                    25                                          41 51
                                           2-φ5.5                                      4-П5.5
                                                   12
                                                   φ4.2                                        12
                                                 12                                            12
                                                25                                              П4.2
                                             5  35                                       9   41
                                                                                             51
                    Part Number     Material   Surface Treatment
                     HBLTS5       A6N01SS-T5    Clear Anodize    Part Number    Material   Surface Treatment
                     HBLTSB5      A6N01SS-T5    Black Anodize    EA-HBLUD5     A6N01SS-T5    Clear Anodize
                             Thick Brackets (For 1 Slot)                 Thick Brackets (For 3 Slots)
                          HBLSS5               7  14              EA-HBLTT5                 7  20 54
                                                  7                                            20 7
                                                    20                                 6-П5.5     35
                                           2-П5.5                                               12 25
                                                  10
                                                                                               12  П4.2
                                                15                                          5
                                             3                                                 25
                                                20                                            35
                    Part Number     Material   Surface Treatment  Part Number   Material   Surface Treatment
                      HBLSS5      A6N01SS-T5    Clear Anodize    EA-HBLTT5     A6N01SS-T5    Clear Anodize
                           Part Number
                           HBLTSB5
          19-029                                                                                                                                                                                               19-030
   1335   1336   1337   1338   1339   1340   1341   1342   1343   1344   1345