Page 1339 - MiSUMi 2025
P. 1339

45,50               ALUMINUM FRAME                                                        19



                    Series           Slot Width 10mm: Series 45, 50                                        Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                     Japanese Standard


                  When ordering, select Part Number and Values from Selection Steps 1~3.
                            12Part Number  -  3L
                             GNFS8-100200  -  1000
                 Rectangle shape 4-Side Slots, High Rigidity       100                                     Accessories  N-Series AL Frames /
                                                                25  50  25
                                                             4-R3    7  6                                 P.19-009
                                                               25        10
                                                                          20
                                                               50                                          Accessories   Economy Series AL Frames /
                                                             200  50
                                                                                                          P.19-037
                                                               50
                    GNFS8-100200
                    Clear Anodize                              25       8-φ10.5
                   Material  Length    Weight  Section Area Cross Sectional Moment of Inertia              Accessories  AL Pipe Frames /
                   A6063S-T5  50~4000mm  20.45kg/m  7574mm 2  ℓx 874.3×10 mm 4  ℓ y 3179.53×10 mm 4
                                                              4
                                                                        4
                                                                                                          P.19-067
                 Aluminum Frame Tolerance Data
                 ■Aluminum Frame JIS Standard                                                              Accessories  PE Coated Steel Pipes /
                 • Bend Tolerance (Special Class)              Unit: mm  Bending                          P.19-070
                    Diameter of   Minimum Thickness  Per Arbitrary Section   Per full length (L)  L
                    Circumcircle            of 300mm Length
                                                                                            Bending
                                                             L
                                 2.4 or Less  1.3 or Less  1.3 ×       or Less                             Accessories  Safety Fences /
                     38 or Less                             300
                                                             L
                                  Over 2.4    0.3 or Less  0.3 ×       or Less
                                                            300              •  Given values are for frames placed on flat   P.19-072
                                                             L
                     38 to 300      -         0.3 or Less  0.3 ×       or Less  surfaces with minimized bends by own weight.
                                                            300          Note  •  When the overall length is not an integral multiple
                                                             L
                                                                              up the remainder length to 300mm.
                     Over 300       -         0.5 or Less  0.5 ×       or Less  of 300mm, determine the tolerance by rounding
                                                            300
                 •Flatness Tolerance                           Unit: mm
                    Shape Type                                           Flatness
                                General Shape       Hollow Shape
                 Minimum Thickness of
                      Measurement Point       4.7 or Less  Over 4.7                   W
                  Width
                     25 or Less  0.10 or Less  0.15 or Less  0.10 or Less
                                                                                           Flatness
                     Over 25    0.4% × W or Less  0.6% × W or Less  0.4% × W or Less
                  Per Arbitrary Section   0.10 or Less  0.15 or Less  0.10 or Less  Note  Not Applicable to the plane including open
                   of 25mm Width                                             section.


                 •Twist Tolerance                              Unit: mm
                    Diameter of                                          Twisting
                    Circumcircle               Length
                               Per Arbitrary Section   Per full length (L)
                               of 300mm Length
                     38 or Less                                                     L
                                               L
                                  1 or Less  1 ×       or Less However Max. Value is 7
                                               300
                                               L
                    Over 38 to 76  1/2 or Less  1  ×       or Less However Max. Value is 5  Twisting
                                             2  300
                                               L
                     Over 76     1/4 or Less  1  ×       or Less However Max. Value is 3
                                             4  300

 19-027                                                                                                 19-028
   1334   1335   1336   1337   1338   1339   1340   1341   1342   1343   1344