Page 1381 - MiSUMi 2025
P. 1381

PE Coated Steel Pipes 28                                                            19




                  New                                                                                      Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                 Products
                                                             Part Number  Pipe Material   Coating


                                                              E-PFSP28     SPCC           PE Resin         Accessories  N-Series AL Frames /


                                                                                                          P.19-009




                                                                                                           Accessories
                                                                                                          P.19-037
                                                                                                            Economy Series AL Frames /



                                                                                                           Accessories
                                                                                                            AL Pipe Frames /
                                                                                                          P.19-067



                                                                                                           Accessories
                                                                                                          P.19-070
                                                                                                            PE Coated Steel Pipes /


                                                           Pipe Outer                                      Accessories  Safety Fences /
                                     3Overall Length                  Mass                      Capacity
                 1Part Number 2Thickness  L         Type    Dia O.D.   (kg/m)  Color   Shape    (kg/m)
                                                            (mm.)                                         P.19-072
                                         4000     Standard
                   E-PFSP28    1.0     300-3950              28       0.523    Ivory   Straight   68
                                     (1mm Increments)  Cut Type
                          Please order after selecting part number and parameters according to the selection steps 1 to 3
                 Ordering  Part Number (1Type - 2Thickness)  - 3Overall Length L
                  Example          E-PFSP28-1.0       -     1598

                      Example
                                            Metal Joint Connecting Configurations











                    E-PBLSN-1S-BK  E-PBLSN-2S-BK  E-PBLSN-3S-BK     E-PBLSN-4S-BK      E-PBLSN-5S-BK








                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-PFSP28-1.0       2          steel pipe 28          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 19-069                                                                      Steel Pipes                19-070
   1376   1377   1378   1379   1380   1381   1382   1383   1384   1385   1386