Page 1377 - MiSUMi 2025
P. 1377

PMMA / PVC / PC                                                                     19

                       Cover Panel Pre Drilled Type




                  New                                                                                      Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                  Specs





                                                                                                           Accessories
                                                                                                          P.19-009
                                                                                                            N-Series AL Frames /
                                                                6H
                                                                        6-Bolt Nominal Dia. 8H
                                                                6H6H
                  2H
                  2H     2-Bolt Nominal Dia.  4H  4-Bolt Nominal Dia.  6H  6-Bolt Nominal Dia.  8H8H  8-Bolt Nominal Dia.
                                           4H
                                                                                     8H
                                           4H4H
                  2H2H
                                                                                           8-Bolt Nominal Dia.
                                                                                            8-Bolt Nominal Dia.
                                                                                            8-Bolt Nominal Dia.
                                                   4-Bolt Nominal Dia.
                                                  4-Bolt Nominal Dia.4-Bolt Nominal Dia.
                          2-Bolt Nominal Dia.2-Bolt Nominal Dia.
                          2-Bolt Nominal Dia.
                                                                        6-Bolt Nominal Dia.
                                                                       6-Bolt Nominal Dia.
                                                                       8N (Through Hole)
                                                                                           8N (Through Hole)
                          8N (Through Hole)
                                                   8N (Through Hole)N (Through Hole)
                                                                       8N (Through Hole)
                                                                       8N (Through Hole)
                                                                                           8N (Through Hole)
                                                                                           8N (Through Hole)
                                                   8
                          8
                         8 8N (Through Hole)N (Through Hole)N (Through Hole)  8 8N (Through Hole)N (Through Hole)  8N (Through Hole)  8N (Through Hole)
                                                                                           9P (Countersink)
                                                  9P (Countersink)P (Countersink)
                                                   9 (Countersink)
                          9P (Countersink)
                                                                                           9P (Countersink)
                                                                       9P (Countersink)
                                                                                           9P (Countersink)
                                                                       9P (Countersink)
                                                                       9P (Countersink)
                                                   9P (Countersink)
                         9 9P (Countersink)P (Countersink)P (Countersink)  9P  9P (Countersink)  9P (Countersink)  Accessories   Economy Series AL Frames /
                          9
                                                                                     7G  7G  7G  7G
                                                                  G
                                                                B
                 4B  4B  4B  4B           4  4 B  B  4 B  4 B  7  7 G  G  7 G  7 G  4  4 B  4 B  4 B  7  7G  7 G  7 G  4B  4B  4B  4B  P.19-037
                   7G  7G  7G  7G                                                    7G  7G  7G  7G
                                                                                           6FFFF
                                                                       6FFFF
                                                                                                6FFFF
                                                                            6FFFF
                                                    6FFFF
                            6F
                           6 6FFF                  6 66               6 66  6 66          6 66  6 66       Accessories  AL Pipe Frames /
                            6
                                       5TTTT
                            3A
                                                                         3AAAA
                                                                                             3AAAA
                            3
                           3 3AAA     5 55         3 33                 3 33                3 33
                                                    3AAAA
                                                                                                          P.19-067
                                              Can be specified  Thickness
                           Part Number         down to 1mm   selection   0.5 increments  Bolt nominal diameter   M
                                                                                      selection
                                                increments  (mm)
                                       2Number   3A   4B                         Through Hole Countersink  Material  Accessories  PE Coated Steel Pipes /
                         1Type         of Holes    A≥B       5T      6F     7G      8N      9P
                                                                                            3
                                         2H                               4.5~995.5
                    LCPM                                           6~1191.5                3 4 5 6        P.19-070
                    (Transparent)        4H                                                 3
                    LCPMY                                                  6~991.5         3 4 5 6  PMMA
                    (Yellow)             6H                                                 3              Accessories  Safety Fences /
                    LCPMB                                          6~595.5                 3 4 5 6
                    (Black)                                                                 3
                                         8H                                6~495.5         3 4 5 6
                    LCPVC                2H                               4.5~995.5         3             P.19-072
                    (Transparent)                                  6~1191.5          3     3 4 5 6
                    LCPVCT               4H                                          4      3
                    (High Permeability)                                              5     3 4 5 6  PVC
                    LCPVCBT              6H   20-1200 20-1000  3, 5        6~991.5   6      3
                    (Blue High Permeability)                                         8     3 4 5 6
                    LCPVCY               8H                        6~595.5  6~495.5  10     3
                    (Fluorescent Yellow)                                                   3 4 5 6
                                                                                            3
                                         2H                               4.5~995.5        3 4 5 6
                                                                   6~1191.5
                                         4H                                                 3
                    LCPC                                                   6~991.5         3 4 5 6  PC
                    (Transparent)                                                           3
                                         6H                                                3 4 5 6
                                                                   6~595.5
                                                                                            3
                                         8H                                6~495.5         3 4 5 6
                 Ordering  Part Number (1Type · 2Number of Holes) - 3Length A - 4Width B - 5T -  6F  -  7G  - 8N - 9P
                  Example            LCPVC2H            -   500   -   400  -  3  - F100 - G100 -  N3
                 QMachining limit formula (When selecting Through Hole for d and Tapered Hole for d1)  QHole machining details
                 Number of Holes    F Dimension          G Dimension        N (Through Hole)  P (Countersink)
                                                                                            d
                      2H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)/2+2.5≤G≤B-d(d1)/2-2.5      d1  d1
                      4H         d(d1)+2.5≤F≤A-d(d1)-5  d(d1)+2.5≤G≤B-d(d1)-5                h                L
                      6H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤B-d(d1)-5
                      8H        d(d1)+2.5≤F≤(A-d(d1)-5)/2  d(d1)+2.5≤G≤(B-d(d1)-5)/2  d  d      h       d
                                                                                            d
                                     Panel hold-down strip                  Bolt Nominal Dia.  3  4  5  6  8  10
                      Example                                                   d     3.5 4.5 5.5 6.5  9  11
                                    Panel
                                                                                d1    7.5 9.5 11.5 13.5 19 23
                                                                                h      2  2.5  3  3.5  5  6
                                    Aluminum Frames
 19-065                                                                            Panels               19-066
   1372   1373   1374   1375   1376   1377   1378   1379   1380   1381   1382