Page 1373 - MiSUMi 2025
P. 1373

Slot Covers for Aluminum Frames                                                     19




                 Q  Post-assembly Panel Holders /                                                          Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                   Panel Clamps                           Type           M Material    S Surface Treatment
                                                        LHSDP(F)            PVC               -
                                                       (K)LHSDA           A6063-T5         Anodized

                                                   Panel holder (K)LHSDA    Panel hold-down strip LHSDP(F)  Accessories  N-Series AL Frames /
                                                              C            C        D            D
                                                                                                          P.19-009
                                                                   B            B      B            B

                                                               t           t  C           C                Accessories   Economy Series AL Frames /
                                                             A            A  A           A

                 QPanel Holders (Configurable Length)                                                     P.19-037
                            Part Number             3Length L
                     1Type        2Frame Series  (0.5mm increments)  A        B         C         t
                    LHSDA            8-30            300~3000      11.4      14.2      6.5       1.5       Accessories  AL Pipe Frames /
                                     8-40
                                                                   14.9
                                                                             19.1
                                                                                                  2
                                                                                        8
                 EThe maximum length of this product can be requested up to 6m by special order.
                 QPanel Holders (Fixed Length)                                                            P.19-067
                            Part Number           3Fixed Length L
                     1Type       2Frame Series         m            A         B        C          t        Accessories
                   KLHSDA            8-30              1           11.4      14.2      6.5       1.5        PE Coated Steel Pipes /
                                                                   14.9
                                                                                                  2
                                                                             19.1
                                                                                        8
                                     8-40
                 QPanel Hold-Down Strips (Configurable Length)                                            P.19-070
                            Part Number                       4Length L
                     1Type       2Frame Series     3Color  (0.5mm increments)  A    B      C       D
                                                                                                   3
                                                     S
                    LHSDPF           8-30        (Light Grey)  300~3000     19.5   11.2    6.7    3.5      Accessories  Safety Fences /
                                     8-40
                                                                            22.5
                                                                                   14.6
                                                                                           6.2
                 EThe maximum length of this product can be requested up to 6m by special order.
                 QPanel Hold-Down Strips (Fixed Length)                                                   P.19-072
                            Part Number            3Color    Fixed Length L   A     B      C       D
                     1Type       2Frame Series                   m
                    LHSDP            8-30            S           1          19.5   11.2    6.7     3
                                     8-40        (Light Grey)               22.5   14.6    6.2    3.5
                 Ordering  Part Number (1Type · 2Frame Series)  -  3Length L
                  Example          KLHSDA8-40         -    1
                                                         5                5
                      Example
                                                            Hold-Down Strip  Hold-Down Strip




















 19-061                                  Anchors / Sliding Hooks / Slot Covers                          19-062
   1368   1369   1370   1371   1372   1373   1374   1375   1376   1377   1378