Page 1370 - MiSUMi 2025
P. 1370

19          Anchors for Aluminum Frames, Inclined / Standard

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  QInclined  M Material  S Surface Treatment







            N-Series AL Frames /    Accessories             Carbon Steel              Baked Paint



          P.19-009
            Economy Series AL Frames /    Accessories




                                                       Part Number
          P.19-037                   (W)            1Type  2Slot Width  3Applicable    4Color  (L)  (W)  (H)  T
                                                                     Frame
            AL Pipe Frames /   Accessories  T   R1  A  B  C  LCDA  8  3030   W (White)   172  100  38  2.8
                                                                                          71
                                                                             B (Black)
                                                                                               40
                                                                                                    2.6
                                                                      4040
                                                                                     188
          P.19-067        B               (L)       3Applicable   A   B     C    A1    B1    R1    R2
                                                      Frame
            PE Coated Steel Pipes /    Accessories  (H)  T   B1   A1  3030  16.9  20  30  14.75  20  4.4  4.4
                                                                19
                                                       4040
                                                                           29
                                                                                                   5.3
                                                                                 15
                                                                                             4.4
                                                                                       14
                                                                      9
          P.19-070                        R2       Ordering  Part Number (1Type · 2Slot Width) - 3Applicable Frame - -  4Color
                                                    Example
                                                                                  -
                                                                    LCDA8
                                                                                                   W
                                                                                       4040
            Safety Fences /   Accessories  QStandard        M Material             S Surface Treatment
          P.19-072                                          Carbon Steel              Zinc Plating




                      L1              R                Part Number  3Mounting  Applicable   L  L1  Height   H1 A R
                                                     1Type    2No.   Direction  Frame Size   H
                                30 20 A                                L
                    110               R                      8-50100           30/40   80 15  170  25
                                20                                     R
                  H                                  GFFB              L                           20 5
                                                            10-90210          40/50/60  100 20  210  30
                                           L                           R
                                                3
                               H1        R       38  Ordering  Part Number (1Type · 2No.) -  3Mounting Direction
                           50      38        20     Example      GFFB8-50100     -        L









                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  LCDA               2          anchor                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          19-059                 Anchors / Sliding Hooks / Slot Covers                                                                                                                                         19-060
   1365   1366   1367   1368   1369   1370   1371   1372   1373   1374   1375