Page 1372 - MiSUMi 2025
P. 1372

19          Slot Covers for Aluminum Frames

            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  QSlot Cover Standard Type  M Material




                  New
                  Specs
                                                                         PVC
            N-Series AL Frames /    Accessories



                                                                                  A
                                                                                                   H2
                                                                                        B
          P.19-009                               1Type    2Slot Width  Length    10.2  8.4   H1    3.3
                                                                                              4
                                                                                        6
                                                                                 7.2
                                                             6
            Economy Series AL Frames /    Accessories   A B  LMCSB (Black)   10  2m  12.2  10.4  6 4 6 6  5.1
                                                                                                   5.1
                                                                                              6
                                                             8
                                                                                 7.2
                                                             6
                                                                                        6
                                                                                                   3.3
                                              LMCSG (Grey)
                                                                                                   5.1
                                                                                       8.4
                                                                                 10.2
                                                             8
                                                             10
                                                                                 12.2
                                                                                       10.4
                                                                                                   5.1
          P.19-037  H1                    H2  Ordering  Part Number (1Type · 2Slot Width)
                                              Example
                                                                 LMCSB6
            AL Pipe Frames /   Accessories
          P.19-067  QU-shaped Slot Cover
            PE Coated Steel Pipes /    Accessories  New               M Material
                  Specs
                                                                         PVC
          P.19-070
            Safety Fences /   Accessories  T  E  LMUSB (Black)  2Slot Width  Length  10  11.5  10.9  D 2  2.2  T 1  12.2
                                                                                              E
                                                                                 A
                                                 1Type
                                                                                                     H
                                                                                    B
                                                                                       C
                                                                                    8.7
                                                                                              2
                                                                                 8
                                                                                                     8.8
                                                             8
                                                                        2m
                                                             10
                                                                                       12
          P.19-072             D              Ordering  Part Number (1Type · 2Slot Width)
                                       H      Example            LMUSB8
                               A
                               B
                               C
                 QSoft Slot Cover
                                                        M Material               S Surface Treatment
                                                          PVC                          None
                                                LNSCV6             LNSCV8              LNSCV10
                                                LNSCVF6            LNSCVF8             LNSCVF10
                                                  8.80     1.40      10.80    1.40          12
                                                                                   1.20              1
                                                        1.20          1.20
                                                            6.20                7.80                   8
                                                  7.48               9.48                  11.61
                 QPVC Slot Covers (Configurable Length)  QPVC Slot Covers (Fixed Length)
                     Part Number                     Part Number                         Example
                                 3Color  4Length L                3Color  Fixed Length L
                  1Type  2Slot Width   (1m increments)  1Type  2Slot Width  m
                           6     B (Black)                  6     B (Black)
                 LNSCVF    8              1~100    LNSCV    8               100
                           10   S (Light Grey)              10  S (Light Grey)
                 EDelivery in rolls, 1m increments, cutting tolerance ±5cm  EThis product is delivered in rolls of 100 m and can be cut to
                 For other colors, please inquire separately.  the required length by yourself.
                 Ordering  Part Number (1Type · 2Slot Width)  -  3Color  -  4Length L
                  Example          LNSCVF8          -   B    -     1
          19-061                 Anchors / Sliding Hooks / Slot Covers                                                                                                                                         19-062
   1367   1368   1369   1370   1371   1372   1373   1374   1375   1376   1377