Page 1367 - MiSUMi 2025
P. 1367

Flat Head Screws / Button Head Screws /                                             19

                       Joint Screw Plates for Aluminum Frames



                 QFlat Head Screws                                                                         Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                                                              M Material
                                                                             Stainless Steel
                                           3L        2M



                      Part Number  Length   4QTY per Package   Strength   Free angle bracket for aluminum Frame  Accessories  N-Series AL Frames /
                  1Type   Nominal Thread   3L   (optional)   class  Example                               P.19-009
                           2M
                            4       10
                            5       10
                                    10
                                             50P
                  LTSM      6       12     (50pcs/pack)   6.8                Free Angle                    Accessories   Economy Series AL Frames /
                                    16
                                    20                                       Brackets GHPJ    Flat Head Screws
                                                                             (P.19-045)
                                                                                              LTSM
                            8       16
                                                                                                          P.19-037
                 Ordering  Part Number (1Type · Nominal Thread 2M)  -  Length 3L  -  4QTY per Package (optional)
                  Example               LTSM5              -     10    -          50P
                 QButton Head Screws                                                                       Accessories  AL Pipe Frames /
                                                                   M Material        S Surface Treatment  P.19-067
                                                                   Carbon Steel         Nickel Plating     Accessories  PE Coated Steel Pipes /

                                                                                                          P.19-070
                 2Slot Width 6  2Slot Width 8  2Slot Width 10  Part Number  Nominal Thread   Length 4L  5QTY per Package  Strength
                                                     1Type  2Slot Width  3M              (optional)  Class
                                   3M8        3M12                               10
                                                               6         6       12                        Accessories  Safety Fences /
                                                                                 16
                       3M6  4L         4L                                        20       50P
                  4L                                 LBJB                        12     (50pcs/pack)  8.8  P.19-072
                                                                                 16
                                                                                 25
                  3.8       4.8        5.8                     8         8       20
                     4          5          6/8                                   30       20P
                    10.5       14          19                  10       12       30     (20pcs/pack)
                 Ordering  Part Number (1Type · 2Slot Width)  -  Nominal Thread 3M  -  Length 4L  -  5QTY per Package (optional)
                  Example           LBJB6           -        6        -   10    -          50P
                                    LBJB10          -       12        -   30    -          20P

                 QJoint Screw Plates
                  New                                              M Material        S Surface Treatment
                  Specs                                            Carbon Steel         Nickel Plating





                                         L1            Part Number  3QTY per
                          L                          1Type  2Frame   Package   L  W  H  L1  W1  D  T  M
                                            D               Series  (optional)
                                                                              15
                                                                     10P
                                                             40
                                                                                         7.4
                                                                                      32
                                                                           37
                                                                                  8.5
                    H     T         W          W1   LBSF     30   (10pcs/pack)  28  17.5  7.8  23  7.7  8.2  1.5  M8
                                                                                                 1.8
                                                             45            38  21  11.3  33.4  9.9  12.4  M12
                 Ordering  Part Number (1Type · 2Frame Series)  -  3QTY per Package (optional)
                  Example            LBSF30           -         10P
                      Example
                                                  M×Button Head Screws LBJB
                                                     Joint Screw Plate LBSF


 19-055                          Brackets / Nuts / Joints / End Caps / Screws                           19-056
   1362   1363   1364   1365   1366   1367   1368   1369   1370   1371   1372