Page 1371 - MiSUMi 2025
P. 1371

Sliding Hooks / Panel Brackets for Aluminum Frames                                  19




                 QSliding Hooks                                                                            Safety Fences / Related Accessories  AL Frames / AL Pipe Frames / Steel Pipes /
                                                        M Material                S Surface Treatment
                                                       Aluminum Alloy               Clear Anodized




                                                                                                           Accessories
                         L          H2  W           Part Number                  Dimensions               P.19-009
                                                                                                            N-Series AL Frames /
                                                1Type    2Slot Width  L   W    W1    H   H1   H2    D
                  H1     63.8°          W1                   6       35   10.5  5.5  24.8  17  3   φ6.6
                                  H
                                                GHSH         8       57   14    6   48    29   6   φ9      Accessories   Economy Series AL Frames /
                              D                              10      69   16   7.6  40    29  5.8  φ10
                                3.8                    Part Number (1Type · 2Slot Width)                  P.19-037
                             48               Ordering          GHSH8                                      Accessories  AL Pipe Frames /
                                              Example



                 QPanel Brackets (Block mica)                                                             P.19-067
                                                          Type                       M Material
                                                         LBMB                          PVC
                                                         LBMBG                          PA                 Accessories  PE Coated Steel Pipes /

                                                                                                          P.19-070
                                                      LBMB                        LBMBG
                                                                              W
                                                  W1       L1                     B  2×R1.5  L  M5 Mechanical   Accessories  Safety Fences /
                                              W2                                               Thread 1B  P.19-072
                                                                M6 Nut  H1                     R3.7
                                                                   H    4              H  12
                                                        H1     12.5  2×C3.2         4           4.4
                                                           6.5                           4.57°
                                               W3    A                    12       20      L1
                                                B           L                 W2
                                                 W                            W1
                              Part Number
                       1Type          2Frame Series   L     L1    W    W1   W2     H    H1    A     B
                                          8-30        20    8.3  17   13.7   8    26   20.8        8.7
                      LBMB                8-40       17.5   7.6  24.5  15.3  7.5  31.5  20    5    14
                                         10-45        18    8.2  28   16.7  10.8  34    23         16.4
                      LBMBG*             10-45        15    5    36    18    10   30.7  20    -    16.5
                 *LBMBG products are only suitable for use with the LCFL10-4545 Frames
                 Ordering  Part Number (1Type · 2Frame Series)
                  Example           LBMB8-30


                      Example





                                     Panel Brackets







 19-059                                  Anchors / Sliding Hooks / Slot Covers                          19-060
   1366   1367   1368   1369   1370   1371   1372   1373   1374   1375   1376