Page 1374 - MiSUMi 2025
P. 1374

19          Nylon Door Stoppers /
                       Door Slider Holders for Aluminum Frames
            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  QDoor Stopper  Body M Material





                                                                                Nylon
            N-Series AL Frames /    Accessories



          P.19-009    1Type  Part Number          Slot Width                      73            22.50
                                                                                                7
                                                                                  39
                                2Applicable Frame Size
            Economy Series AL Frames /    Accessories   Ordering  Part Number (1Type · 2Applicable Frame Size)   32.75    7    74.75
                     LCDS
                                                     10
                                     10-4545
                  Example
                                      LCDS10-4545
          P.19-037    Alterations
            AL Pipe Frames /   Accessories  Applicable Screws &    Alteration code  If SET is specified, Applicable Screws & Nuts for fixing the nylon door stopper provided.
                                                                Explanation of specifications
                    Alteration item
                                              Nuts: LNHRN10-45-6 4pcs
          P.19-067    Nuts Set       SET      Screws: LBJB6-6-20 4pcs
            PE Coated Steel Pipes /    Accessories  QDoor Slider Holder  Type  Category  Pulley  M Material  Body  S Surface

                                                                                               Treatment
                                                                          -
                                                                                    POM
                                                                                                 -
          P.19-070                             LCDRFB      Without Pulley  Stainless Steel  Aluminum Alloy  Spray-Painted
                                               LCSB
                                                                        Copper
                                                            With Pulley
                                                                                              Spray-Painted
            Safety Fences /   Accessories      LCDRFBL      Connector     -                   Spray-Painted
                                               SLCSB
                                                                                  Aluminum Alloy
                                                               (Without pulley, POM Body)
                                          (connector)
                  (Without pulley, Aluminum alloy Body)
                                                                                     SLCSB (stainless steel pulley)
          P.19-072  LCDRFB  A             LCDRFBL              LCDRFB                LCSB (copper pulley)
                                                                  A
                                              A
                                                                                         A
                       W        C            W                   W          C           W      L  C
                                                                         4L
                              L
                  A  W              D1  D2  A  W         D1  D2  A             D1  D2  A  W         D2
                                                                                                    D1
                                B                     B                     B                    B
                                                     Alteration
                                                                                                 Alteration
                 Part Number  2Applicable   3Color  A  B  C  D1  D2  L W A Accessories   Part Number  2Applicable   3Color 4L A  B  C  D1 D2 W A Accessories
                   1Type  Frame                       (-SET)   1Type   Frame                      (-SET)
                  LCDRFB   1530  S (Silver)  30 15 5.2 6.5 12.3 7 26  M6*2  LCDRFB  1530  P (White)  8  30 15 5.2 6.5 11 24  M6*2
                                B (Black)                                         3.8
                                                     Alteration
                                                                                                 Alteration
                 Part Number  2Applicable   3Color  A  B  L  W A Accessories   Part Number  2Applicable   3Color  A  B  W  A Accessories
                   1Type  Frame           C D1 D2     (-SET)   1Type   Frame            D1  D2    (-SET)
                                S (Silver)                                  S (Silver)
                  LCSB          B (Black)                    LCDRFBL   1530  B (Black)  30  15  6.5 12.3  26  M6*2
                           1530  S (Silver)  30 15 5.2 6.5 12.3 2.25 26  M6*2
                  SLCSB
                                B (Black)                     Ordering  Part Number (1Type) - 2Applicable Frame - 3Color - 4L (for color P only)
                                                              Example  LCDRFB  -   1530  -  S
                                                                       LCDRFB  -   1530  -  P  -   8
                      Alterations
                    Alteration item  Alteration code            Explanation of specifications
                   Applicable Screws  SET    If SET is specified, Applicable Screws for fixing the door slider holder provided.
                                             Screws: LBJB6-6-16
                               QDoor Stopper                  QDoor Slider Holder
                      Example
          19-063                 Door Accessories                                                                                                                                                              19-064
   1369   1370   1371   1372   1373   1374   1375   1376   1377   1378   1379