Page 1366 - MiSUMi 2025
P. 1366

19          Flanged Nuts /
                       Hex Socket Cap Screws for Aluminum Frames
            AL Frames / AL Pipe Frames / Steel Pipes /  Safety Fences / Related Accessories  QFlanged Nuts  LNCFM  Carbon Steel  S Surface Treatment




                                                                            M Material
                                                                Type
                                                                                           Zinc Plating
            N-Series AL Frames /    Accessories                LNFMS       Stainless Steel     -



          P.19-009
            Economy Series AL Frames /    Accessories   2M  1Type  Part Number  3QTY per Package  D  L  T


                                                             Nominal Thread 2M
                                                                                              7.8 10.3
          P.19-037          L                       LNCFM           5 6 8                    12.8 16.4  5 6 7
                                                                                              9.8 12.8
            AL Pipe Frames /   Accessories          LNFMS           5 6            100P       7.8 10.6  5 6

                                                                                              9.8 13.2
                                                                    8
          P.19-067    T                 D          EM5 nuts are sold in bulk, and ordered by models LNCFM5 and LNFMS5. 12.8 16.8  8
            PE Coated Steel Pipes /    Accessories  Ordering  Part Number (1Type · Nominal Thread 2M) - -  3QTY per Package

                                                    Example
                                                                      LNCFM8
                                                                                              100P
          P.19-070
            Safety Fences /   Accessories  QHex Socket Cap Screws             M Material




          P.19-072                                                           Stainless Steel








                                                           Part Number                4QTY per   Strength
                                                     1Type   Nominal Thread 2M  Length 3L  Package  Class
                                                                    5           8
                                                                    6           20
                                                                                        50P
                                                                                40    (50pcs/pack)
                                                                    8           60
                                                     LTCM                       80*               6.8
                            3L                                                  50
                                                                   12           60      10P
                                                                                80*   (10pcs/pack)
                                                                               100*
                                    2M
                                                   *are semi-threaded, and others are fully threaded
                                                   Ordering  Part Number (1Type · Nominal Thread 2M) -  Length 3L  -  4QTY per Package
                                                    Example         LTCM8         -   40   -    50P





                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  LNCFM              2          flanged nut            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          19-055                 Brackets / Nuts / Joints / End Caps / Screws                                                                                                                                  19-056
   1361   1362   1363   1364   1365   1366   1367   1368   1369   1370   1371