Page 1522 - MiSUMi 2025
P. 1522

22       Anti-Vibration Rubber Mounts / Trims                                                                Sealed Flushing Cabinets

                   Polyurethane Sheets


                                                                                                                       Application Industries: Semiconductor Electronic & Electrical
                   Anti-Vibration
                   Rubber                                                                                              This figure shows a flushing cabinet sealed with trims to ensure
                   Mounts                                                                                              no leakage at the cabinet door during cleaning.
                                                                                                                       In order to reduce the impact of the vibration of the flushing   Reference Price
                                                                                                                       cabinet on the overall structure of the equipment during
                   P.22-004     Both Ends Threaded Type  Both Ends Tapped Type  One End Tapped and One End Threaded Type Male Thread on One Side  operation, the anti-vibration rubber mount is used for shock
                                                                                            P.22-009
                                     P.22-006
                                                       P.22-007
                                                                          P.22-008
                                                                                                                       absorption.
                                                                                                                      01 Trim × 1                 P.22-012                02 Anti-Vibration Rubber Mounts × 4 P.22-006

                                                                                                                                           Rectangle Shaped                                    O.D.: 20mm
                                                                                                                                           Applicable Plate Thickness                          Height: 20mm
                                                                                                                                           Range: 1mm~1.6mm                                    Connecting Thread Specification: M6
                                  Tapped on One Side  Anti-Collision Type                                                                  C-CTRTE1.6-L100                                     C-VV2020-18
                                     P.22-010          P.22-011
                                                                                                                                                 1,471                                                     33

                   Trims                                                                                                                            THB/roll                                             THB/pc
                                                                                                                                                                                             Unit price
                                                                                                                        Quantity  Unit  Unit price  Total price             Quantity  Unit  Unit price  Total price
                                                                                                                          1          1,471         1,471                      1            33            33
                                                                                                                          4          1,251         5,004                      30           28           840

                   P.22-012     Rectangle Shaped / U Shaped Type With Rubber Sealing Molds
                                                       P.22-012
                                     P.22-012

                                                                                      New
                                                  New
                                 New
                                                                    New
                   Urethane Washers / Bumpers /   Products  Products  Products        Products
                   Polyurethane Sheets
                   P.22-013       Urethane Washers  Urethane Bumpers,   Counterbored Urethane Bumpers,   Polyurethane Sheets,
                                                      Configurable
                                                                                           Configurable
                                                                      with Collar / without Collar
                                     P.22-013          P.22-015           P.22-017          P.22-019
                                 New
                                Products




                                                                                                                                                                          03 Aluminum Frames × 12 P.19-037
                               Antistatic Polyurethane Sheets
                                     P.22-021                                                                                                                                                  Frame Type Standard
                                                                                                                                                                                               Frame Section: 3030
                                                                                                                                                                                               Total Length: 400mm
                                                                                                                                                                                               LCFL8-3030-400
                                                                                                                                                                                                           62

                                                                                                                                                                                                         THB/pc
                                                                                                                                                                            Quantity     Unit price   Total price
                                                                                                                                                                              1            62            62
                                                                                                                                                                              10           59           590

          22-001                                                                                                     * Product prices are without tax, please refer to quote on MISUMI official website for more details.
   1517   1518   1519   1520   1521   1522   1523   1524   1525   1526   1527