Page 1527 - MiSUMi 2025
P. 1527

Economy series  Product Overview  Anti-Vibration Rubber Mounts Both Ends Threaded Type
 Anti-Vibration Rubber Mounts



 QExample of Customer Use                             Body  M Material      h Hardness  S Surface Treatment
                                                               Metal Fittings
 · Suitable for the prevention and weakening of vibration phenomena generated by vibrating equipment. For
 example, anti-vibration rubber mount is often used to prevent the impact of external vibration factors on   Rubber  Steel  Shore A60  Zinc Plating
 precision equipment

 Compression  Shear  Inclined
 Support  Support  Support




                                                                     H

                                                                              2-M
                                                     D

 QSelection Method
                                                                               L
                                                                                                           22
 QSTEP 1           Part Number                                   Z Direction           X Direction  Rigidity
                                                                                                  Ratio
 Determine spring constant     Connecting
 · Assuming that the equipment is now vibrating in   Thread    L  O.D.   Height   Allowable Load  Standard Load  Spring   Allowable Load
                                            D
                                                 H
   the vertical direction under force, The formula for   1Type  2No.  M       Constant            kx/kz    Trims / Polyurethane Sheets  Anti-Vibration Rubber Mounts /
                                                                               N/mm
   the transmissibility Tr is as follows:             N    {kgf}  N     {kgf}  {kgf/cm}  N  {kgf}
 U: Vibration ratio
 U=  f  f: Vibration number of the machine itself (Hz)  0808-6  3  6  8  8  92  9.2  28-88  2.8-8.8  55  18  1.8  0.2
 fn  fn: The number of inherent vibrations during   1508-10  15  120  12  36-116  3.6-11.6  72  24  2.4
      machine damping (Hz)        4     10
                         1615-10            16   15   258  25.8  40-246  4-24.6  82    62   6.2
 F: Exciting force transmitted by   2008-18      8    588  58.8  180-560  18-56  350   141  14.1  0.24     Rubber Mounts  Anti-Vibration
 F  1      the machine to the base (N)
 Tr=  =  Example         2015-18                 15   447  44.7  70-426  7-42.6  142   72   7.2   0.16
 FO  1-U 2  Fo: Exciting force of the machine   20
       itself (N)        2020-18                 20   340   34   40-324  4-32.4  81    61   6.1   0.18    P.22-004
 · Tr is the transmissibility, and the vibration damping effect is   2030-18  6  18  30  233  23.3  20-222  2-22.2  37  37  3.7  0.16
   available only when the transmissibility is < 1, that is U > √2   · The weight m of the vibration-damping   2515-18  15  594  59.4  190-566  19-56.6  283  131  13.1  0.22
 * When U=2~4, that is, when the transmissibility is 7%~33%,   machinery required by the customer is 100kg,   Trims
   the vibration damping effect is the best  the number of vibrations f occurring in the   2520-18  25  20  760  76  90-724  9-72.4  181  152  15.2  0.2
 · The Anti-Vibration Rubber Mounts can be selected   machinery is 16Hz, and fn is 8Hz  C-VV  2530-18  30  510  51  40-486  4-48.6  81  82  8.2  0.16  P.22-012
   by calculating the appropriate spring constant Ks   Calculate according to the formula  3015-20  15  1175  117.5  190-1119 19-111.9  373  282  28.2  0.24
   according to the following formula  3020-20  20  30  20  1000  100  140-952  14-95.2  238  200  20  0.2
 (2π×16) ×100            3025-20                 25   725  72.5  70-690  7-69   138    123  12.3  0.17
 2
 m: Machine mass (kg)  ks=  =180(N/mm)                                                                     Polyurethane Sheets  Urethane Washers / Bumpers /
 2
 (2πf) m  2 ×1.4×1000    3030-20  8              30   680   68   60-648  6-64.8  108   109  10.9  0.16
 2
 ks=  α: When the Shore hardness of
 U ×α×1000      natural rubber is 60,  The spring constant of 180N/mm is obtained.  4020-23  20  2020  202  240-1924 24-192.4  481  404  40.4  0.2
 2
     α is 1.4            4025-23        23       25  1774  177.4  338-1690 33.8-169  338  319  31.9       P.22-013
 * The above formula requires confirmation of the weight m of the   4030-23  40  30  1499  149.9  120-1428 12-142.8  238  270  27  0.18
 equipment above the anti-vibration rubber mount, the vibration
 number f of the machine itself and the desired vibration number   4040-25  40  1260  126  80-1200  8-120  150  202  20.2  0.16
 fn (after vibration damping).  5030-25  10  25  30  3150  315  250-3000  25-300  500  567  56.7  0.18
 · Depending on how the equipment is mounted,   5050-25  50  50  1420  142  90-1352  9-135.2  169  284  28.4  0.2
 QSTEP 2  two external threads are required.
 Selected C-VV Series
 Select the appropriate installation type   Ordering  Part Number (1Type · 2No.)
 of Anti-Vibration Rubber Mounts  Required thread specification M6,   Example  C-VV2020-18
 QSTEP 3  height 20mm
 Select the appropriate size of
 Anti-Vibration Rubber Mounts
 Selected model: C-VV2520-18  How to search  Search on MISUMI official website    Step 1  Step 2   Select Economy series
 Q Model Selection  on website  1  C-VV             2          anti vib rubber        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                    Anti-Vibration Rubber Mounts                        22-006
   1522   1523   1524   1525   1526   1527   1528   1529   1530   1531   1532