Page 1530 - MiSUMi 2025
P. 1530

Anti-Vibration Rubber Mounts Male Thread on One Side





                                                           M Material       h Hardness  S Surface Treatment
                                                      Body     Metal Fittings

                                                      Rubber      Steel      Shore A60     Zinc Plating









                                                                           H

                                                                M

                                                         D



           22                                                   L
            Anti-Vibration Rubber Mounts /   Trims / Polyurethane Sheets  1Type  2No.  Connecting    L  O.D.   Height    Allowable   Standard Load  Constant    Allowable Load  Rigidity
                   Part Number
                                                                 Z Direction
                                                                                       X Direction
                                                                                                  Ratio
                                Thread
                                                                               Spring
                                                 H
                                                       Load
                                            D
                                  M
                                                                                                  kx/kz
                                                                               N/mm
                                                                              {kgf/cm}
                                                      N
                                                                 N
                                                                        {kgf}
                                                                                       N
                                                                                            {kgf}
                                                          {kgf}
            Anti-Vibration   Rubber Mounts  1508-10  3 4  10  15  15  395  39.5  120-376  12-37.6  235  18  1.8  0.24
                                                                28-88
                                                           9.2
                                                      92
                                                                                                   0.2
                                                                                55
                                                                       2.8-8.8
                                             8
                                         6
                         0808-6
                                                 8
                                                                                            9.5
                                                                                       95
                         1615-10
                                                          25.8
                                                     258
                                                                                            6.2
                                            16
                                                                40-246
                                                                                82
                                                                       4-24.6
                                                                                       62
          P.22-004       2008-18                 8   588  58.8  180-560  18-56  350    141  14.1
                         2015-18                 15  447  44.7  70-426  7-42.6  142    72   7.2   0.16
                         2020-18            20   20  340   34   40-324  4-32.4  81     61   6.1   0.18
             Trims       2030-18  6     18       30  233  23.3  20-222  2-22.2  37     37   3.7   0.16
                         2515-18                 15  594  59.4  190-566  19-56.6  283  131  13.1  0.22
                         2520-18            25   20  760   76   90-724  9-72.4  181    152  15.2   0.2
          P.22-012  C-VE  2530-18                30  510   51   40-486  4-48.6  81     82   8.2   0.16
            Urethane Washers / Bumpers /   Polyurethane Sheets  3015-20  20  30  15  1175  117.5  190-1119  19-111.9  373  282  28.2  0.24
                         3020-20
                                                     1000
                                                                                       200
                                                                                238
                                                                                             20
                                                 20
                                                          100
                                                               140-952
                                                                                                   0.2
                                                                       14-95.2
                                                                                138
                         3025-20
                                                     725
                                                                                            12.3
                                                                                       123
                                                 25
                                                                        7-69
                                                                                                  0.17
                                                                70-690
                                                          72.5
          P.22-013       3030-20  8              30  680   68   60-648  6-64.8  108    109  10.9  0.16
                         4020-23                 20  2020  202  240-1924  24-192.4  481  404  40.4  0.2
                         4025-23        23       25  1774  177.4  338-1690  33.8-169  338  319  31.9
                         4030-23            40   30  1499  149.9  120-1428  12-142.8  238  270  27  0.18
                         4040-25                 40  1260  126  80-1200  8-120  150    202  20.2  0.16
                         5030-25  10    25  50   30  3150  315  250-3000  25-300  500  567  56.7  0.18
                         5050-25                 50  1420  142  90-1352  9-135.2  169  284  28.4   0.2
                 Ordering  Part Number (1Type · 2No.)
                  Example        C-VE2020-18
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-VE               2          anti vib rubber        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          22-009                 Anti-Vibration Rubber Mounts
   1525   1526   1527   1528   1529   1530   1531   1532   1533   1534   1535