Page 1535 - MiSUMi 2025
P. 1535

QStandard Type
                           Part Number                           3V                           4T
                           1Type          2D                   Selection                    Selection
                        Standard Grade     6  2                                         1  2   3
                 E-URWS    (Standard Shore A95)  8  2  3  4                             1  2   3

                 E-URWH    (Standard Shore A90)  10  3  4  5  6                         1  2   3  5
                 E-URWM    (Standard Shore A70)  12  4  5  6  8                         1  2   3  5

                 E-URWL    (Standard Shore A50)  15  4  5  6  8  10                     1  2   3  5
                 E-URHWH   (Heat Resistant Shore   20   5  6  8  10  12                        3  5  10
                                A90)
                 E-UREWH    (Abrasion Resistant   25    5  6  8  10  12  16  20                3  5  10
                              Shore A90)
                 E-UREWM    (Abrasion Resistant    30   5  6  8  10  12  16  20                3  5  10
                              Shore A70)
                        Precision Grade   35                  8  10  12  16  20  25               5  10
                 E-UAWS    (Standard Shore A95)  40           8  10  12  16  20  25  30           5  10    22
                 E-UAWH    (Standard Shore A90)  50           8  10  12  16  20  25  30           5  10

                 E-UAWM    (Standard Shore A70)  60                 12  16  20  25  30  40        5  10    Trims / Polyurethane Sheets  Anti-Vibration Rubber Mounts /
                 QConfigurable Type
                                       Part Number                        2D         3V         4T
                                                                          1mm        1mm       0.5mm
                                         1Type                         Increments  Increments  increments
                                      Standard Grade                                                       Rubber Mounts  Anti-Vibration
                  E-URFS     (Standard Urethane   E-URFHE  (Antistatic Urethane                1.0~5.0    P.22-004
                                Shore A95)
                                                          Shore A90)
                  E-URFH     (Standard Urethane   E-URFME  (Antistatic Urethane
                                Shore A90)                Shore A70)
                  E-URFM     (Standard Urethane   E-URFLE  (Antistatic Urethane   6~15                     Trims
                                Shore A70)                Shore A50)
                                                         (Heat Resistant
                  E-URFL     (Standard Urethane   E-URHFH  Urethane Shore A90)                 5.5~10.0   P.22-012
                                Shore A50)
                                                       (Abrasion Resistant
                  E-URFY     (Standard Urethane   E-UREFH  Urethane Shore A90)     0 (No Hole)
                                                                                     2~26
                                Shore A30)
                                                                                    (V≤D-4)
                                                       (Abrasion Resistant
                                            E-UREFM    Urethane Shore A70)                                 Polyurethane Sheets  Urethane Washers / Bumpers /
                                      Precision Grade                                          1.0~5.0    P.22-013
                  E-UAFSN    (Standard Urethane                          16~30
                                Shore A95)
                  E-UAFH     (Standard Urethane
                                Shore A90)                                                     5.5~10.0
                  E-UAFM     (Standard Urethane
                                Shore A70)
                 EWhen V=0, there is no hole.
                 Ordering  Part Number (1Type · 2D)  -  3V  -  4T
                  Example       E-URWH6       -   2  -   1








                             Urethane Washers / Bumpers / Polyurethane Sheets                           22-014
   1530   1531   1532   1533   1534   1535   1536   1537   1538   1539   1540