Page 1534 - MiSUMi 2025
P. 1534

Urethane Washers




                  New
                 Products











                    Type    Standard   Precision   m Material  h Hardness    Color    Standard   Configurable
                             Grade
                                                                                                 Type
                                                                                       Type
                                      Grade
                           E-URWS    E-UAWS     Standard Urethane    Shore A95
                           E-URWH    E-UAWH    (Ether Polyurethane)  Shore A90  Natural Color
                           E-URWM    E-UAWM     Standard Urethane    Shore A70  (Transparent)
                  Standard   E-URWL            (Ester Polyurethane)  Shore A50
                    Type
                           E-URHWH      -     Heat Resistant Urethane       Brown
                           E-UREWH              Abrasion Resistant   Shore A90
                           E-UREWM                 Urethane     Shore A70  Dark Brown
                           E-URFS    E-UAFSN    Standard Urethane    Shore A95      O.D. D6~D60  O.D. D6~D30
           22              E-URFH    E-UAFH    (Ether Polyurethane)  Shore A90  Natural Color   I.D. V2~V40  I.D. V0~V26
                                                                                               Thickness
                                                                                     Thickness
                           E-URFM
                                     E-UAFM
                                                                Shore A70
                                                                                                T1~10
                                                                          (Transparent)
                                                Standard Urethane
                                                                                     T1/2/3/5/10
            Anti-Vibration Rubber Mounts /   Trims / Polyurethane Sheets  Configurable   E-URFY  -  Heat Resistant Urethane  Shore A30  Brown
                           E-URFL
                                                                Shore A50
                                                                                                (V≤D-4)
                                               (Ester Polyurethane)
                           E-URFHE
                                                                Shore A90
                    Type
                           E-URFME
                                                                             Grey
                                                                Shore A70
                                                Antistatic Urethane
                           E-URFLE
                                                                Shore A50
                           E-URHFH
                                                                Shore A90
                           E-UREFH
                                                Abrasion Resistant
                                                   Urethane
                           E-UREFM
                                                                Shore A70
            Anti-Vibration   Rubber Mounts  E Urethane may change color over time, but there is no effect on material properties.  Dark Brown
                 ETolerance measurement environment: temperature 23±2°C, humidity 40~80%.
                 ESee the above properties table for properties of anti-static urethane.
          P.22-004  EFor Configurable Type, there is no hole when V=0.  QPrecision Grade
                 QStandard Grade
             Trims
          P.22-012       2D  3V +0.5    0  2D  3V +0.5    0  2D±0.1  3V  2D±0.1  3V
            Urethane Washers / Bumpers /   Polyurethane Sheets
          P.22-013                4T±0.2          4T±0.2         4T±0.1          4T±0.1
                                         Precision Grade Tolerance  QProperties of Antistatic Urethane
                 D tolerance (Standard Grade)  V tolerance (Precision Grade)
                      D       t Tolerance     V      t Tolerance  Specific Volume Resistivity  2.1×10 8 Ω·cm
                     6~40        ±0.2        2~50      0~+0.1       Surface Resistivity    4.0×10 9 Ω
                     41~60       ±0.3                           (Test conditions: temperature 30°C, humidity 60%)
                    61~100       ±0.4                           E  All other properties are equal to those of urethane of the
                                                                  same hardness.
                 ETolerance measurement environment: temperature 23±2°C, humidity 40~80%.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-URWS             2          washer                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          22-013                 Urethane Washers / Bumpers / Polyurethane Sheets
   1529   1530   1531   1532   1533   1534   1535   1536   1537   1538   1539