Page 1531 - MiSUMi 2025
P. 1531

Anti-Vibration Rubber Mounts Tapped on One Side





                                                           M Material       h Hardness  S Surface Treatment
                                                      Body     Metal Fittings

                                                      Rubber      Steel      Shore A60     Zinc Plating









                                                                      H

                                                                              M×L
                                                           D




                                                                                                           22
                   Part Number                                   Z Direction           X Direction  Rigidity
                                                                                                  Ratio
                               Connecting    O.D.   Height    Allowable
                                Thread    L  D   H     Load      Standard Load  Spring   Allowable Load    Trims / Polyurethane Sheets  Anti-Vibration Rubber Mounts /
                  1Type  2No.     M                                           Constant            kx/kz
                                                                               N/mm
                                                      N   {kgf}  N      {kgf}  {kgf/cm}  N  {kgf}
                         0808-3   3      3   8   8   121  12.1  36-115  3.6-11.5  72   24   2.4    0.2
                         1008-4             10       123  12.3  37-117  3.7-11.7  73   25   2.5
                         1615-4   4      4  16   15  268  26.8  43-225  4.3-22.5  85   64   6.4   0.24     Rubber Mounts  Anti-Vibration
                         2015-6                      460   46   73-438  7.3-43.8  146  110   11
                         2020-6                  20  353  35.3  42-336  4.2-33.6  84   56   5.6   0.16    P.22-004
                         2025-6             20   25  294  29.4  28-280  2.8-28  56     53   5.3   0.18
                         2030-6   6      6       30  239  23.9  19-228  1.9-22.8  38   38   3.8   0.16
                         2515-6                  15  1235  123.5  147-1176 14.7-117.6  294  272  27.2  0.22  Trims
                         2520-6             25   20  790   79   94-752  9.4-75.2  188  158  15.8   0.2
                         2530-6                  30  536  53.6  43-510  4.3-51  85     86   8.6   0.16    P.22-012
                  C-DE
                         3015-8                  15  1203  120.3  191-1146 19.1-114.6  382  289  28.9  0.24
                         3020-8             30   20  941  94.1  112-896  11.2-89.6  224  188  18.8  0.2
                         3025-8                  25  751  75.1  72-715  7.2-71.5  143  128  12.8  0.17     Polyurethane Sheets  Urethane Washers / Bumpers /
                         3030-8   8      8       30  706  70.6  56-672  5.6-67.2  112  113  11.3  0.16
                         4020-8                  20  2075  207.5  247-1976 24.7-197.6  494  415  41.5  0.2  P.22-013
                         4025-8             40   25  1827  182.7  174-1740  17.4-174  348  329  32.9  0.18
                         4030-8                  30  1550  155  123-1476 12.3-147.6  246  248  24.8  0.16
                         4040-10                 40  1285  128.5  77-1224  7.7-122.4  153  231  23.1  0.18
                         5030-10  10    10  50   30  3251  325.1  258-3096 25.8-309.6  516  715  71.5  0.22
                         5050-10                 50  1817  181.7  87-1730  8.7-173  173  363  36.3  0.2

                 Ordering  Part Number (1Type · 2No.)
                  Example        C-DE2020-6




                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-DE               2          anti vib rubber        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

                                                    Anti-Vibration Rubber Mounts                        22-010
   1526   1527   1528   1529   1530   1531   1532   1533   1534   1535   1536