Page 1540 - MiSUMi 2025
P. 1540

Polyurethane Sheets, Dimension Configurable




                  New                               A, B Dimension Configurable
                 Products                           No Adhesive  Adhesive  m Material  h Hardness  Color
                                                    E-UTSSN    E-UTSSNA     Ether    Shore A95
                                                    E-UTSHN    E-UTSHNA  Polyurethane  Shore A90
                                                    E-UTSM     E-UTSMA              Shore A70  Natural Color
                                                                            Ester
                                                    E-UTSL     E-UTSLA   Polyurethane  Shore A50
                                                    E-UTSLL    E-UTSLLA             Shore A30
                                                   E For Adhesive Type T4 or more, the adhesive tape may peel off due to dead
                                                    weight. Please use it as temporary fixing, or in combination with bolt fixing.
                                                   E Urethane may change color over time, but there is no effect on material properties.
                                                   E When using Adhesive Type, please pay attention to the connected parts, make
                                                    sure that they are free of oil and dust and are flat.
                QStandard Type                                      QDimensional Tolerance Table
                                                                    T Tolerance       A, B Tolerance
                                                  (Adhesive) (Adhesive) (Adhesive)(No Adhesive)
                                                    (No Adhesive)
                                       (No Adhesive) (No Adhesive)  (Adhesive)
                                                        Backing Paper   T   t Tolerance  A·B  t Tolerance
                                                               Backing PaperBacking PaperBacking Paper
                       5B     5B    5B   5B             Seal   Seal  Seal 0.5  Seal  ±0.2  200 or Less  ±0.5
                                                        (Thickness  (Thickness (Thickness (Thickness
                                                        0.14~0.17 mm)  1~4     ±0.3    201~300   ±1.0
                                                               0.14~0.17 mm)0.14~0.17 mm)0.14~0.17 mm)
                                                                       5~10    ±0.4    301~400   ±1.2
                                            3T
                             4A     4A     4A   4A  3T  3T  3T  3T 3T  3T 15~30  ±0.5  401~500   ±1.5
                                                                         3T
           22    QHole Type                   -2 Holes- 2H                 -3 Holes- 3H
            Anti-Vibration Rubber Mounts /   Trims / Polyurethane Sheets  Screw Nominal   Screw Nominal   Screw Nominal Screw Nominal Screw Nominal   Screw Nominal   Screw Nominal   Screw Nominal  Screw Nominal   Screw Nominal
                 -1 Hole- 1H
                                                                                                    Screw Nominal
                                                                                                               Screw Nominal
                                                                                                                                     Screw Nominal
                                                                                                                          Screw Nominal
                                           Screw Nominal
                                                                    Screw Nominal
                                                                                             Diameter Selection
                                                                                 Screw Nominal Screw Nominal
                             Screw Nominal Screw Nominal
                                                                                                                   Diameter Selection
                                                                                                          Diameter Selection
                                                                                                    Diameter Selection Diameter Selection
                                                                                                                          Diameter Selection Diameter Selection
                                                                                                                                Diameter Selection
                                           Diameter Selection
                                                                    Diameter Selection
                      Diameter Selection
                                                                           Diameter Selection
                                                                                 Diameter SelectionDiameter Selection
                                                  Diameter SelectionDiameter SelectionDiameter Selection
                                         Diameter Selection
                             Diameter SelectionDiameter Selection
                                                                                             N (Through Hole)
                                                                                                                   N (Through Hole)
                                                                                                                                N (Through Hole)
                                                                                                          N (Through Hole)
 (No Adhesive)(No Adhesive)  N (Through Hole)  N (Through Hole) N (Through Hole)N (Through Hole)N (Through Hole)  N (Through Hole)  N (Through Hole)  N (Through Hole)  N (Through Hole)  N (Through Hole)  N (Through Hole) (No Adhesive)
                                           N (Through Hole)
                                                                    N (Through Hole)
 (Adhesive) (Adhesive)
                                                                                 N (Through Hole)
                             N (Through Hole)N (Through Hole)
                                                                                                    Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                                                   Z (Counterbored Hole) Z (Counterbored Hole)
                                                                                             Z (Counterbored Hole) Z (Counterbored Hole)
                                                                                                                          Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                                                                         (No Adhesive)
                                                                                                                                  (No Adhesive) (Adhesive) (Adhesive) (Adhesive) (Adhesive)
                                                                                                                                                    (No Adhesive)
                                           Z (Counterbored Hole)
                                                  Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
                             Z (Counterbored Hole)Z (Counterbored Hole)
                                                                           Z (Counterbored Hole)Z (Counterbored Hole)
 Backing PaperBacking Paper  Z (Counterbored Hole)  Z (Counterbored Hole)  Z (Counterbored Hole) Z (Counterbored Hole)                          Backing Paper
                                                                                                                                                       Backing PaperBacking PaperBacking Paper
 5B  5B  Seal  Seal                                                                   5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  Seal  Seal  Seal  Seal
 (Thickness (Thickness
 0.14~0.17 mm)0.14~0.17 mm)  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G  5B  7G                     (Thickness  (Thickness (Thickness (Thickness
            Anti-Vibration   Rubber Mounts  4A  4A  4A  4A  4A  4A  4A  4A  4A  4A  4A  4A   4A     4A     4A   4A  4A    4A     4A   4A
                                                                                                                                                0.14~0.17mm)
                                                                                                                                                       0.14~0.17mm)0.14~0.17mm)0.14~0.17mm)
                                                                                                                                        6F
 4A  4A  3T  3T  3T  3T  6F  6F  6F  6F     6F     6F    6F   6F   6F   6F 6F  6F 6F  6F6F  6F  6F  6F     6F   6F 6F  6F 6F  6F 6F  6F6F  3T  3T 3T  3T 3T 3T  3T  3T
          P.22-004  -4 Holes- 4H              -6 Holes- 6H
                             Screw Nominal         Screw Nominal Screw Nominal
                                    Screw Nominal
 Screw Nominal Screw Nominal   Screw Nominal Screw Nominal   Screw Nominal   Diameter Selection  Diameter SelectionDiameter Selection
           Screw Nominal
                                    Diameter Selection
 Diameter SelectionDiameter Selection  Diameter SelectionDiameter Selection  Diameter Selection  N (Through Hole)  N (Through Hole)N (Through Hole)
           Diameter Selection
             Trims
                                    N (Through Hole)
 N (Through Hole)N (Through Hole)  N (Through Hole)N (Through Hole)  N (Through Hole)N (Through Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)  (No Adhesive)
                                                                  (No Adhesive) (Adhesive) (Adhesive) (Adhesive)
                                    Z (Counterbored Hole)
                                                                             (No Adhesive)
 Z (Counterbored Hole)Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                 Backing PaperBacking Paper
                                                                                              Backing Paper
          P.22-012    5B  7G  5B  7G                                             Seal  Seal   Seal
 5B  5B  5B  5B  5B  5B                     5B  7G  5B  7G   5B                  (Thickness (Thickness (Thickness
 7G  7G  7G  7G  7G  7G                                                          0.14~0.17mm)0.14~0.17mm)
                                                                                              0.14~0.17 mm)
 6F  6F  6F  6F  6F  6F6F Urethane Washers / Bumpers /   Polyurethane Sheets  6F  6F  6F  6F  6F 6F  6F  3T  3T 3T  3T
 4A  4A  4A  4A  4A  4A       4A    4A              4A    4A        4A             3T        3T
          P.22-013                                  Hole Machining Details
                 N (Through Hole)     Z (Counterbored Hole)
                                                           Screw Nominal                                                           Screw Nominal         Screw Nominal
                                                                                   5
                                                                                         6
                                                             Diameter
                                             d1  d1          Screw Nominal   3  4  Screw Nominal   8  10   Screw Nominal           Diameter Selection    Diameter Selection
                                                             Diameter Selection   Diameter Selection       Diameter Selection      N (Through Hole)      N (Through Hole)
                                                                                        6.5
                                                                                   5.5
                                                                d
                                                             N (Through Hole)  3.5  4.5  N (Through Hole)  9  12  N (Through Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)  (No Adhesive) (Adhesive)
                                                             Z (Counterbored Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)
                                                    h  h
                                                                d1       6.5  8    9.5  11   14    -                                                                                   Backing Paper
                           d  d              d  d               h        3.5  4.5  5.5  6.5   9    5B -                     5B  7G                5B  7G                               Seal
                                                     5B                    5B                                                                                                          (Thickness
                                                       7G                    7G                      7G                                                                                0.14~0.17mm)
                                                        6F                        6F                      6F   6F                   6F                  6F  6F               3T       3T
                                                         4A                       4A                        4A                      4A                    4A
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-UTSSN            2          pu sheet               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          22-019                 Urethane Washers / Bumpers / Polyurethane Sheets
   1535   1536   1537   1538   1539   1540   1541   1542   1543   1544   1545