Page 1542 - MiSUMi 2025
P. 1542

Polyurethane Sheets, Antistatic Type




                  New                                  A, B Dimension
                 Products                               Configurable   m Material  h Hardness   Color
                                                        No Adhesive
                                                        E-UTSHNE                   Shore A90
                                                        E-UTSME         Antistatic    Shore A70  Grey
                                                                        Urethane
                                                        E-UTSLE                    Shore A50
                                                   E Urethane may change color over time, but there is no effect on material properties.


                                                               Thread Nominal          Thread Nominal             Thread Nominal            Thread Nominal           Thread Nominal
                 QA, B Dimension Configurable                QAccuracy Standards       Diameter Selection         Diameter Selection        Diameter Selection       Diameter Selection
                                                               Diameter Selection
                                                               N (Through Hole)
                                                                                       N (Through Hole)
                 Standard Type                               T Tolerance          A, B Tolerance                  N (Through Hole)          N (Through Hole)         N (Through Hole)
                                                               Z (Counterbored Hole)
                                                                                                                                                                     Z (Counterbored Hole)
                                                                                                                                            Z (Counterbored Hole)
                                                                                                                  Z (Counterbored Hole)
                                                                                       Z (Counterbored Hole)
                                                                 T      t Tolerance   A·B     t Tolerance
                                                                 0.5       ±0.2     200 or Less  ±0.5
                           5B                                                                                                      5B  7G                   5B  7G
                                                     5B         1~4        ±0.3 5B   201~300    ±1.0    5B
                                                      7G        5~10       ±0.4  7G  301~400    ±1.2      7G
                                                        6F                            6F                        6F   6F                     6F                    6F   6F
                                  4A          3T          4A    15~30      ±0.5      401~500    ±1.5              4A                        4A                      4A
                                                                                      4A
           22    Hole Type     Thread Nominal Thread Nominal Thread Nominal  -2 Holes- 2H  Thread Nominal Thread Nominal Thread Nominal   -3 Holes- 3H  Thread Nominal Thread Nominal Thread Nominal   Thread Nominal Thread Nominal Thread Nominal
                 -1 Hole- 1H
            Anti-Vibration Rubber Mounts /   Trims / Polyurethane Sheets  Diameter SelectionDiameter SelectionDiameter Selection  Diameter SelectionDiameter SelectionDiameter Selection  Diameter SelectionDiameter SelectionDiameter Selection  Diameter SelectionDiameter SelectionDiameter Selection  Diameter SelectionDiameter SelectionDiameter Selection
                                                                                  Thread Nominal Thread Nominal Thread Nominal
                                                                                                            N (Through Hole)N (Through Hole)N (Through Hole)
                                                                                                                                     N (Through Hole)N (Through Hole)N (Through Hole)
                                                                                  N (Through Hole)N (Through Hole)N (Through Hole)
                                                       N (Through Hole)N (Through Hole)N (Through Hole)
                               N (Through Hole)N (Through Hole)N (Through Hole)
                               Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                                            Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                  Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
                                                       Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
                                                                                                                                     Z (Counterbored Hole)Z (Counterbored Hole)Z (Counterbored Hole)
 5B  5B  5B          5B  7G  5B  7G  5B  7G   5B  7G  5B  5B  7G  7G   5B  7G  5B  7G  5B  7G      5B  7G  5B  7G  5B  7G   5B  7G  5B  7G  5B  7G
            Anti-Vibration   Rubber Mounts  6F  6F6F  6F  6F6F                  6F  6F6F  6F6F              6F  6F6F              6F  6F6F  6F6F
                                                                                     6F
                                                                                                                                       6F
  4A  4A4A    3T  3T3T    4A  4A4A                    4A  4A4A                    4A  4A4A                  4A  4A4A                4A  4A4A
          P.22-004  -4 Holes- 4H              -6 Holes- 6H
 Thread Nominal Thread Nominal   Thread Nominal Thread Nominal   Thread Nominal Thread Nominal   Thread Nominal Thread Nominal   Thread Nominal Thread Nominal
                                                           Diameter Selection
 Diameter SelectionDiameter Selection  Diameter SelectionDiameter Selection  Diameter SelectionDiameter Selection  Diameter Selection  Diameter Selection
                                  Diameter Selection
             Trims
 N (Through Hole)N (Through Hole)  N (Through Hole)N (Through Hole)  N (Through Hole)N (Through Hole)  N (Through Hole)  N (Through Hole)N (Through Hole)
                                  N (Through Hole)
 Z (Counterbored Hole)Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)  Z (Counterbored Hole)  Z (Counterbored Hole)Z (Counterbored Hole)
                                  Z (Counterbored Hole)
 5B  5B   P.22-012   5B  7G  5B  7G           5B  7G  5B  7G
 5B  5B  5B  5B  5B  5B
            Urethane Washers / Bumpers /
 7G  7G  7G  7G  7G  7G
       6F
 6F  6F  6F  6F  6F  6F  6F Polyurethane Sheets  6F  6F  6F  6FF  6F       E Tolerances of A and B dimensions have
                                                         6
 4A  4A  3T  3T  4A  4A  4A  4A  4A  4A  4A  4A       4A   4A                been changed. Please verify the accuracy
                                                                             standards.
          P.22-013
                                                    Hole Machining Details
                 N (Through Hole)     Z (Counterbored Hole)  Thread Nominal
                                             d1  d1                      3    4    5     6    8   10
                                                             Diameter
                                                                d        3.5  4.5  5.5  6.5   9   12
                                                    h  h
                                                                d1       6.5  8    9.5  11   14   17.5
                           d  d              d  d               h        3.5  4.5  5.5  6.5   9   11
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-UTSHNE           2          pu sheet               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          22-021                 Urethane Washers / Bumpers / Polyurethane Sheets
   1537   1538   1539   1540   1541   1542   1543   1544   1545   1546   1547