Page 1547 - MiSUMi 2025
P. 1547

2025 Cost-Effective Solutions





                 Hex Socket Head Cap Screws,     VS Standard  Hex Socket Flat Head Cap Screws, Steel /
                 Steel, Class 8.8                97% OFF      Stainless Steel
                 Rep Part: E-LBOX-CBL8.8HH5-40                Rep Part: E-LBOX-FB10.9HH12-25





                 Index: 23 / Page: 23-008                     Index: 23 / Page: 23-011
                 Carbon Steel Class 8.8 Hex Socket Head Cap Screws  669 THB/pack  Carbon Steel Class 10.9 Hex Socket Flat Head Bolts  1,129 THB/pack
                 Thread Range: M3~M30, Metric Coarse,    Qty  1-3  4~  Thread Range: M3~M12, Metric Coarse,    Qty  1-3  4~
                 Full Thread / Half Thread  DC   -    15%     Full Thread / Half Thread  DC   -     15%

                 Hex Socket Button Head Cap      VS Standard  Hex Socket Set Stop Screw
                 Screws                          98% OFF
                 Rep Part: E-LBOX-BCB10.9HH2-5                Rep Part: E-MSSNR5-30




                 Index: 23 / Page: 23-012                     Index: 23 / Page: 23-015
                 Class 10.9 High Strength Carbon Steel Bolts  767 THB/pack  The product is a Hex Socket Set Stop Screw.   36 THB/pc
                 Thread Range: M2~M16, Metric Coarse,    Qty  1-3  4~  Available materials: steel and stainless steel.  Qty  1-29  30~
                 Full Thread / Half Thread  DC   -    15%     Thread Range: M3~M20 / Length: 11~119/1mm  DC  -   15%
                 Metal Washers Standard Grade,   VS Standard  Metal Collars Standard,         VS Standard
                 Steel                           76% OFF      Dimensions Selectable           68% OFF
                 Rep Part: C-WSSA10-3-1                       Rep Part: C-KNCLA3-5-10





                 Index: 23 / Page: 23-018                     Index: 23 / Page: 23-032
                 Metal Washers Standard Grade, Steel distribute   11 THB/pc  Designed for precise cushioning, clearance adjustment,   25 THB/pc
                 load, protect surfaces, and enhance joint stability in   and secure component positioning. Made from durable,
                 fastening applications     Qty  1-69  70~    corrosion-resistant materials for long-lasting support.  Qty  1-69  70~
                 Thickness: 1~5mm, Outer Dia.: 5~30mm, Inner Dia.: 2~12mm  DC  -   15%  Length: 10~30mm, Outer Dia.: 5~30mm, Inner Dia.: 3~25mm  DC  -   15%
                 Shim Tapes - Single/Multi-      VS Standard  Parallel Keys Straight Round at   VS Standard
                 Specification Package           93% OFF      Both Ends                       85% OFF
                 Rep Part: C-SFGSML0.1                        Rep Part: C-KES5-20





                 Index: 23 / Page: 23-042                     Index: 23 / Page: 23-045
                 Shim Tapes offer precise clearance adjustment,   163 THB/pc  Parallel Keys Straight / Round at One End / Round at   14 THB/pc
                 cushioning, and vibration reduction in assembly   Both Ends transmits torque via its two side surfaces,
                 applications               Qty  1-9  10~     pressing against the keyway for secure engagement  Qty  1-69  70~
                 Thickness: 0.01 / 0.02 / 0.05 / 0.1mm  DC  -   15%  Width: 2~12mm       DC   -     15%
                 Neodymium Magnets               VS Standard  Resin Coated Neodymium Magnets   VS Standard
                 Round Shape                     68% OFF      with Holders for Countersunk    53% OFF
                 Rep Part: C-HXN8-5                           Rep Part: C-WCT-D20






                 Index: 23 / Page: 23-050                     Index: 23 / Page: 23-060
                 Neodymium Magnets Round Shape     38 THB/pc  Resin Coated Neodymium Magnets with Holders for   185 THB/pc
                 Suitable for mounting roof lights, cabinets, door stops,   Countersunk are the strongest type, ideal for compact,
                 and ceilings               Qty  1-29  30~    high-performance devices. High rust resitance.  Qty  1-9  10~
                 Outer Dia.: 2~12mm / Length: 2~10mm  DC  -   15%  Outer Dia.: 16~32mm / Length: 5.2~7.8mm  DC  -   15%
 23-003         * Product prices are without tax, please refer to quote on MISUMI official website for more details.  23-004
   1542   1543   1544   1545   1546   1547   1548   1549   1550   1551   1552