Page 1551 - MiSUMi 2025
P. 1551

Hex Socket Head Cap Screws, Steel, Class 8.8
 Economy series  Product Overview  Product Overview                                    Economy series
 Bolts / Washers / Nuts
                                                                                        Toggle Clamps
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /
                  New
                                                    Type
                                                                                 Thread type
 P.23-007        Products                     E-LBOX-CBLZ8.8ZUW   M Material S Surface treatment  Fully Threaded  Strength class Standard  P.23-007
                                                                       Zinc Plating
                                                                       (Blue & White)
                                              E-LBOX-CBLZH8.8ZUW
                                                                                 Semi-Threaded
 Metal Washers /   Metal Collars              E-LBOX-CBL8.8HH   Steel  Black Oxide  Fully Threaded  8.8  GB70  Metal Collars  Metal Washers /
                                                               Carbon
                                              E-LBOX-CBLH8.8HH
                                                                                 Semi-Threaded
 P.23-016                                                                                                 P.23-016
 Shim Tapes                                                                                                Shim Tapes

 P.23-041                                                                       3×0.5  5.5   2.5    K 3   P.23-041
                                                                                             B
                                                                                       S
                                                                                M×P
 Parallel Keys  (Machine Keys)                          2M×P                   8×1.25  8.5   3 4 5 6  4 5 6 8  (Machine Keys)  Parallel Keys
                                                                                4×0.7
                                                                                       7
                                                                                5×0.8
                                                                                       10
                                                                                6×1
                                                                                       13
                                                                               10×1.5
                                                                                             8
                                                                                       18
                                                                                                   12
 P.23-043                                                                      12×1.75  16   10    10     P.23-043
                                                                                                   14
                                                                                             12
                                                                                       21
                                                                                14×2
                                                                                16×2
                                               b               B               18×2.5  24    14    16
                                                                                             14
                                                                                       27
                                                                                                   18
 Magnets                       k          3L                   S               20×2.5  30    17    20      Magnets
                                                                                       33
                                                                                             17
                                                                                                   22
                                                                               22×2.5
                                                                                24×3
                                                                                       40
                                                                                             19
                                                                                 27    36    19    24
                                                                                                   27
 P.23-047              Part Number                                             30×3.5  45    22  b  30    P.23-047
 Other New   Products  Zinc Plating  2M  10 8  10  12  16  3L   25   30   40   60  Semi-Threaded  Min  Max  Products  Other New
                                                                                    Thread type
                       1Type
                                                                                                    -
                                   5
                                                           20
                                                                                   Fully Threaded
                                                                                              -
                                                                                   Fully Threaded
                                                                                                    -
                                                 20
                                                           25
                                                                                              -
                                                                30
                                                                          55
                                                                     40
                                                      22
                                            14
                                   6
                                                           100
                                                      65
                                                 60
                                                                                              24
                                                                                                    26
                                            55
                                       40
                     (Blue & White)
                                                                                   Fully Threaded
                                                                                                    -
                                                           80
                                                 50
                                                      55
                                       40
                                            45
 P.23-061        E-LBOX-CBLZ8.8ZUW  8  10   12   18   20   30   35                 Semi-Threaded  28 -  30.5  P.23-061
                                                                95
                                                 65
                                                           80
                                       45
                                                      70
                                            55
                     (Fully Threaded)
 23              E-LBOX-CBLZH8.8ZUW  10  16  20  100  100  130  130  140  150  160  Semi-Threaded  32 - -  39.5  23
                                                      35
                                                 25
                                                                45
                                                           40
                                                                                                    -
                                                                                   Fully Threaded
                                       50
                                                      65
                                            55
                                                 60
                                            75
                                                 80
                                       65
                                                                                                    35
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  1Type  2M  20 5  22  25  10  3L  14  16  18  Fully Threaded  Min  b  Max  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                 35
                                       25
                                                           50
                                                                                                    -
                                                                55
                                            30
                                                                     60
                                                      45
                                                                                   Fully Threaded
                     (Semi-Threaded)
                                  12
                                            80
                                                           120
                                                      110
                                       70
                                                                                   Semi-Threaded
                                                                                              36
                       Part Number
                                                                                    Thread type
                                                           12
                                            6
                                                 8
                                   3
                                                                                              -
                                                                                                    -
                                                                     50
                                                      30
                                                                45
                                                           35
                                       12
                                                                                                    -
                                                                                   Fully Threaded
                                   4
                                                                20
                                            10
                                                           16
                                                      14
                                                 12
                                                                                                    -
                                                                                   Fully Threaded
                                                           45
                                            30
                                                                50
                                                 35
                                       25
                                                      40
                                   5
                                       60 6  16  20   25   30   35   22            Semi-Threaded  22 - -  23.6
                                       12   14   16   18   25   30   35
                                   6   40   45   50   55   60                      Fully Threaded  -  -
                                       70   75   80   90   100                     Semi-Threaded  24  26
                                   8   16   20   25   35   40   45   50   55   60  Fully Threaded  -  -
                                       65   70   75   80   90   100  120  140  150  Semi-Threaded  20  22.5
                                       14   16   20   25   30   35   40            Fully Threaded  -  -
                                  10   45   50   55   60   95   110  120
                                                 80
                                       65
                                            70
                                                      90
                                      130  140   150  160  170  180  190           Semi-Threaded  25  28
                      Black Oxide      16   20   25   30   35   40                 Fully Threaded  -  -
                                  12   45   50   55   60
                                                 75
                                       65
                                            70
                                                      80
                                                                90
                                                           85
                  E-LBOX-CBL8.8HH     110  120   130  140  150  170  100           Semi-Threaded  30  39.5
                     (Fully Threaded)  20   30   35   40   45   50   55   60       Fully Threaded  -  -
                                  14   65   70   75   80   90   100  110
                  E-LBOX-CBLH8.8HH    120  130   140  150  190                     Semi-Threaded  35  40
                     (Semi-Threaded)   30   35   40   45   50   55   60   65       Fully Threaded  -  -
                                  16   70   75   80   85   90   95   100  110      Semi-Threaded  40  44
                                      120  130   140  150  160  170
                                       40   45   50   55   60                      Fully Threaded  -  -
                                  18   65   70   75   80   85   90   100  110      Semi-Threaded  45  53
                                      120  130   140  150  160  190  200
                                       30   40   45   50   55   65                 Fully Threaded  -  -
                                  20   70   75   80   90   95   100  110  120      Semi-Threaded  50  55
                                      130  140   150  160  170  180  190  200  220
                                       50   55   60   65                           Fully Threaded  -  -
                                  22   70   75   80   90   100  110  120           Semi-Threaded  55  61
                                      130  150   170  180
                                                                                   Fully Threaded
                                  24   50   55   85   100  120  130  150           Semi-Threaded  60 -  66 -
                                            80
                                                 90
                                       75
                                  27  100                                          Semi-Threaded  65  71
                                  30   50                                          Fully Threaded  -  -
                 EThis product is sold by the package / box only. For the quantity per package / box of each size, please refer to the Misumi official website.
                 Ordering  Part Number (1Type · 2M) -  3L
                  Example  E-LBOX-CBLZ8.8ZUW10  -  20
 23-007                                                        Bolts & Screws / Nuts                    23-008
   1546   1547   1548   1549   1550   1551   1552   1553   1554   1555   1556