Page 1552 - MiSUMi 2025
P. 1552

Hex Socket Head Cap Screws, Steel, Class 12.9
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /


                  New
                                                               M
                                                    Type
                                                                           Thread type
                                                                   treatment
          P.23-007  Products                  E-LBOX-CSH12.9NP  Material  S Surface   Fully Threaded  Strength class Packaging Standard                                                                          P.23-007
            Metal Washers /   Metal Collars   E-LBOX-CSHH12.9NP  Carbon   Nickel Plated  Semi-Threaded  12.9  Box  DIN912                                                                                         Metal Collars  Metal Washers /
                                              E-LBOX-ACB12.9HH
                                                                                             Box
                                                                          Fully Threaded
                                                              Steel
                                              E-ACB12.9HH
                                                                                             1pc
          P.23-016                            E-LBOX-ACB12.9HH     Black Oxide  Semi-Threaded  Box                                                                                                               P.23-016
                                              E-ACB12.9HH
                                                                                             1pc
             Shim Tapes                                  Part Number          3L          Thread type  b                                                                                                           Shim Tapes
                                                                                                  Min Max
                                                                           8
                                                                      5
                                                                         6
                                                                             10 12 14 16 25 30 Fully Threaded
          P.23-041                                       1Type     2M  30 35 45 50       Semi-Threaded 18 - -  19 - -                                                                                            P.23-041
                                                                    3
                                                                           8
                                                                         6
                                                                      5
                                                                             10 12 14 16 18
                                                                                         Fully Threaded
            Parallel Keys  (Machine Keys)  2M×P        Nickel Plated  4  20 22 25 30 35 40  Semi-Threaded 20 21.4                                                                                                 (Machine Keys)  Parallel Keys
                                                                                                     -
                                                                                                   -
                                                                      30 35 40 45 50 60
                                                                      65 70 75 80
                                                                         8
                                                                          10 12 14 16 18
                                                                      6
                                                                                                   -
                                                                                                     -
                                                                                         Fully Threaded
                                                                                                   -
                                                                                                     -
                                                                      20 22 25 30 40
                                                      (Fully Threaded)
          P.23-043                                 E-LBOX-CSH12.9NP  5  30 35 40 45 50 55  Semi-Threaded 22 23.6                                                                                                 P.23-043
                                                                      60 65 70 75 80
                                b            B                        8  10 12 16 18 20            -  -
                                                   E-LBOX-CSHH12.9NP  6  22 25 30 35 40  Fully Threaded  -  -
                                                      (Semi-Threaded)
                                                                      35 40 45 50 55 60
             Magnets  k                      S                      8  65 70 75 80       Semi-Threaded 24 - -  26 - -                                                                                              Magnets
                            3L
                                                                      12 16 20 22 25 30
                                                                                         Fully Threaded
                                                                      35 40 50 75
                                                                                                     -
                                                                   10  40 45             Semi-Threaded 28 30.5
                                                                                         Fully Threaded
                                                                      16 20 25 30 35 40
                                                                                                   -
          P.23-047                                 E This product is sold by the package / box only. For the quantity per package / box of each size, please refer to the MISUMI official website.               P.23-047
            Other New   Products  1Type  2M  8 4 4  6 5  10 6  12  16  20  3L  30  18  Fully Threaded  Min Max  2.5×0.45  3.8  1.5  2.5                                                                           Products  Other New
                                                                                       M×P
                                                                                                     K
                       Part Number
                                                                                                 B
                                                                                             S
                                                                                 b
                                                                          Thread
                                                                          type
                                                                                                     2
                                                                                       2×0.4
                                  2
                                                                                   -
                                                                                -
                                                                                            4.5
                                                                                                 2
                                 2.5
                                                     25
                                                                                   -
                                                                                -
                                                                         Fully Threaded
                                                                                            5.5
                                                                                                2.5
                                                                                                     3
                                                                                       3×0.5
                                                10
                                             8
                                                   12
                                                        16
                                                     14
                                                                                             7
                                                                                       5×0.8
                                    40
                                             55
                                                                         Semi-Threaded 18
                                                60
          P.23-061                3  20  22 5  25 6  30  35  70  14  16  18  Fully Threaded  -  19 -  4×0.7  8.5  3 4 5  4 5 6                                                                                   P.23-061
                                          50
                                       45
                                                                                       6×1
                                                                                            10
                                             8
                                     4
                                                   12
                                                10
           23                     4 5  20  22 8  25  30  35  40  75  80  85  90  95  100  Fully Threaded  - -  - -  12×1.75  13  10  10 8                                                                         23
                                                                                       8×1.25
                                                                                                 6
                                                                                                 8
                                                                                            16
                                                                                       10×1.5
                                    45
                                                                         Semi-Threaded 20 21.4
                                             60
                                                   70
                                          55
                                                65
                                       50
                                                                                            18
                                                   15
                                          10
                                                14
                                                        18
                                             12
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  6 8  100 110 115 120 125 130 150 220  90  95  100 105  Semi-Threaded 22 23.6  18×2.5  24  14  16                        Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                                    12
                                                     16
                                     6
                                                                         Fully Threaded
                                                           80
                                                     45
                                                   40
                                                        50
                                             30
                                                35
                                       22
                                          25
                                    20
                                                                                            21
                                                                                                12
                                                                                       14×2
                                                                                                    14
                                       60
                                    55
                                             70
                                                     90
                                          65
                                                75
                                                   85
                                                                                       16×2
                                       10
                                          12
                                     8
                                             14
                                                16
                                                   18
                                                                                            27
                                                                                                14
                                                                                                    18
                                                                         Fully Threaded
                                                                                -
                                                                                   -
                                          25
                                                35
                                                        135 140 145 160
                                                   40
                                       22
                                    20
                                                     45
                                             30
                                                                                       20×2.5
                                                                                            30
                                                                                                    20
                                                                                                17
                                             65
                                       55
                                                        85
                                          60
                                                     80
                                    50
                                                   75
                                                70
                                                                                  26
                                                                         Semi-Threaded 24
                                                                                                    22
                                                                                                17
                                                                                            33
                                                                                       22×2.5
                                                                                                19
                                                                                                    24
                                                                                            36
                                                                                       24×3
                                                                                -
                                          14
                                                                         Fully Threaded
                                                                                   -
                                       12
                                                   20
                                                           30
                                                18
                                                        25
                                                     22
                                    10
                                                                 40
                                             16
                                                                    45
                                                              35
                                    50
                                                     80
                                          60
                                                                                                    27
                                                70
                                                   75
                                                                                                19
                                                                                            40
                                                           90
                                                                                        27
                                             65
                                                        85
                                       55
                                                              95
                      Black Oxide
                                    200 210 220 230 240 250 260 270 280 290
                                                                                                    36
                                                                                                27
                                                                                       36×4
                                                                                            54
                                                                                   -
                                       20
                                                                                -
                                    16
                                                              60
                                                           55
                                                                         Fully Threaded
                                                                125
                                                        50
                                                   40
                                                35
                                             30
                                                     45
                                          25
                                                                                            63
                                                                                                    42
                                                                                       42×4.5
                                                                                                32
                                                   90
                                       70
                                    65
                                                        100 105 110 115
                                             80
                                          75
                                                     95
                                                85
                     Fully Threaded  10  110 115 120 125 130 135 140 145 150 160 170 190  Semi-Threaded 28 30.5  30×3.5  45  22  30
                 E-LBOX-ACB12.9HH   120 130 135 140 145 150 160 170 180 190  Semi-Threaded 32  35
                                    200 210 220 230 240 250 260 270 280 290
                       (Box)        16  20  25  30  35  40  45  50  55  60  Fully Threaded  -  -
                 E-ACB12.9HH     12  65  70  75  80  85  90  95  100 105 110 115
                       (1pc)        120 125 130 135 140 145 150 160 170 180 190  Semi-Threaded 36 39.5
                                    200 210 220 230 240 250 270 280 290 300
                                    25  30  35  40  45  50  55  60  125 155 180  Fully Threaded  -  -
                     Semi-Threaded  65  70  75  80  85  90  95  100 105 110 115
                 E-LBOX-ACBH12.9HH  14  120 130 135 140 145 150 160 165 170 190  Semi-Threaded 40  44
                       (Box)        200 240 250 260 270 290  55  60  135 350 360 380  Fully Threaded  -  -
                                          35
                                                   50
                                             40
                                       30
                                    25
                                                45
                 E-ACBH12.9HH    16  65  70  75  80  85  90  95  100
                       (1pc)        105 110 115 120 125 130 140 145 150 155  Semi-Threaded 44  48
                                    160 165 170 180 190 200 250 260 280 290 300 400
                                    30  35  40  45  50  55  60  65  105 115  Fully Threaded  -  -
                                 18  70  75  80  85  90  95  100 110     Semi-Threaded 44  49
                                    120 130 140 150 160 170 180 190 200
                                    30  35  40  45  50  55  60  65  135 145 230 260 270 Fully Threaded  -  -
                                       75
                                    70
                                                     100 105 110 115
                                             85
                                                90
                                                   95
                                          80
                                 20  120 125 130 140 150 160 170 180     Semi-Threaded 52  57
                                    190 200 280 290 330 350 360 380 400
                                       60
                                          65
                                             70
                                                75
                                                   80
                                 22  50  100 110 120 130 140 150 160 170 180 190 200  Fully Threaded  -  61 -
                                                                         Semi-Threaded 56
                                    90
                                 24  210 220 250 260 270 290 300 340 400 450  Semi-Threaded 60  66
                                             180 220 230 250 300
                                          75
                                       60
                                 27  55  100 150 170 190                 Fully Threaded  -  72 -
                                    90
                                                                         Semi-Threaded 66
                                 30  230 310                             Fully Threaded  -  79 -
                                                                         Semi-Threaded 72
                                    290 330 340 380 390
                                 36  180 190 300 360                     Semi-Threaded 84  92
                                                                                   -
                                 42  120 190 220 230                     Fully Threaded  -  105
                                    240
                                                                         Semi-Threaded 96
                 E  For part numbers sold in packs, package / box quantities vary by size. Individual pieces are available for only certain sizes.
                  Please refer to the MISUMI official website for details.
                 Ordering  Part Number (1Type · 2M) -  3L
                  Example   E-LBOX-CSH12.9NP6  -  20
          23-009                 Bolts & Screws / Nuts                                                                                                                                                         23-010
   1547   1548   1549   1550   1551   1552   1553   1554   1555   1556   1557