Page 1557 - MiSUMi 2025
P. 1557

Low Head Hex Socket Head Cap Screws /


 Bolts & Screws /   Nuts  Ultra Low Head Cap Screws, Hex Socket / Cross Recessed                           Nuts  Bolts & Screws /



                                                                M Material
                                                    Type
                   Head Cap Screws
                                                                         treatment
 P.23-007        Q  Low Head Hex Socket       E-LBOX-CBSH12.9HH  Carbon Steel  S Surface   Packaging Thread type Strength class  P.23-007
                                                                         Black Oxide
                  New
                                                                                   Box
                                                                                                  12.9
 Metal Washers /   Metal Collars  Products    E-LBOX-CBSST304S  Equivalent  Not provided  Box  Threaded  A2-70  Metal Collars  Metal Washers /
                                                                                          Fully
                                                                SUS304
                                              E-BOX-GCBSST
                                                                                   Box
                                              E-GCBSST
                                                                                                 A2-50
                                                                                   1pc
                                                                           E-GCBSST
                                             E-LBOX-CBSST304S
 P.23-016                                    E-LBOX-CBSH12.9HH             E-BOX-GCBSST  r                P.23-016
                                                        K
 Shim Tapes                                         T  S            2M×P           A             2M×P      Shim Tapes
 P.23-041                                                                           t             L       P.23-041
                                               B                3L           B        E      3L
 Parallel Keys  (Machine Keys)  1Type  2M  10  12  16  20    3L                     Pitch (P)  K 2  5.5  B 2  2.3  (Machine Keys)  Parallel Keys
                         Part Number
                                                                                              S
                                                                                                     T
                                     3
                                                                                      0.5
                                          6
                                              8
                                                                                              7
                                                         25
                                                     20
                                                 16
                                                                                          3.5
                                                                                                     3.4
                                                                                      0.8
                                                                                                  3
 P.23-043         E-LBOX-CBSH12.9HH  4 5  10  12  10  12  16  20                      0.7  2.8  8.5  2.5  2.9  P.23-043
                                          8
                                                                                      1
                      (Black oxide)  6 8  12  10  12  14  16  20  25  30              1.25  4 5  10  4 5  4.6
                                                             35
                                                     25
                                             16
                                                         30
                                                                                                     5.7
                                                 20
                                                                                              13
 Magnets                             10  12  16  20 8  25  30  35  40  25  30  35  40  1.75  6 7 2  5.5  7 8 2  9.2  Magnets
                                                                                              16
                                                                                                     8
                                                                                      1.5
                                     12
                                             20
                                                 25
                                                             40
                                         16
                                                     30
                                                         35
                                                                                              18
                                                                 50
                                              6
                                                         12
                                                             14
                                                                 18
                                                     10
                                     3
                                          5
                                                                                                     2.3
                                                                                      0.5
                                                         14
                                                 10
                                                     12
                                              8
                                                                 16
                                                             15
                                          6
                                                                             21
                                                                         20
                                                                     18
                                                                                              7
                                                     14
                                          6
                                                                 20
 P.23-047                            4 5  25  27  30  33  35  36  40  25  30  35      0.7  2.8  8.5  3 3  2.9  P.23-047
                                                             18
                                                 12
                                                         16
                                              8
                                                                                      0.8
                                                                                          3.5
                                                                                                     3.4
                  E-LBOX-CBSST304S   6   40  45  50  60  16  18  20  25  30  35  40   1    4  10  4  4.6
 Other New   Products                8   45  50  55  60  65  70  75  35  100  45  50  1.25  5  13  5  5.7  Products  Other New
                    (SUS304 Equivalent)
                                          8
                                             10
                                                 12
                                                     14
                                                 16
                                             12
                                                                 30
                                                                         40
                                                             25
                                         10
                                                         20
                                                     18
                                                                 90
                                                             85
                                                     75
                                             65
                                         60
                                                         80
                                                 70
                                                                     95
 P.23-061                Part Number  10  20  25  30  35  40 3L  45  50  55  60  Pitch (P)  E 1.5  A  6 B  16 t  7 r (min) 8  P.23-061
                        1Type
 23                 E-BOX-GCBSST  * ( )  2M  6 6  8 8 8  10  12  16             0.5  2.8  5.5  2.5  1.5  0.1  23
                                     3
                                                                                     2
                                                                                            2
                                                     10
                                     4
                                                                                        7
                                                                                0.7
                                                                                               2.3
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  EThis product is sold by the package / box only. For the quantity per package / box of each size, please refer to the MISUMI official website.  10  4 5 7  3.8  0.25  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                                   0.2
                                     5
                                                                                        8.5
                                                          12
                                                                                    3.5
                                                                                0.8
                                                     10
                                                                                               2.7
                    (SUS304 Equivalent)
                                                                                            3
                    E-GCBSST  *
                                                          12
                                                                16
                                                                                1
                                                     10
                                     6
                           ( )
                                                                                     4
                                                                                               3
                                                                                     5
                    (SUS304 Equivalent)
                                                                                        13
                                                                16
                                                                     20
                                     8
                                                                                1.25
                                                                                                   0.4
                                                                                               4.5
                                                                                        16
                                                                16
                                                                                     6
                                     10
                                                                          25
                                                                                1.5
                                                                     20
                 EPart number with "*" is RoHS compliant
                 Q  Ultra Low Head Cap Screws
                                                  Type
                                                C-CBSS      M Material  S Surface treatment  Strength class  H Hardness
                                                                        Phosphate Treatment
                                                C-CBSA    SCM435 Equivalent  Trivalent Chromate   10.9  32 to 39HRC
                        Thinnest 1.3mm  Thinnest 0.5mm  C-CBSAR         Trivalent Chromate
                                             C-CBSS/C-CBSA                 C-CBSAR
                                                           t                         PH
                                                            r        2M×P                   r     2M×P
                                                       A                               A
                                                             (e)                            e (To the first starting tooth)
                                                 B      E        3L                    E       3L
                         Part Number                     3L                  Pitch (P)  A  B  E  t  (e)  r (min)
                        1Type       2M
                      C-CBSS        2.5   4    5   6    8                     0.45  5  1.3  1.3  1.5  1.5  0.1
                                                                                             2
                       (Phosphate)   3 4  4    5   6 6  8 8  10  12           0.5  6 8  1.5  1.3  2.5  1.6
                                                                                                1.6
                                                                                       2
                                                                                         1.5
                                                                              0.7
                                                            10
                      C-CBSA         5             6    8   10  12   16       0.8  9   3  1.5  3  2  0.2
                    (Trivalent Chromate)  6             8   10  12   16  20    1   10  3  1.5  4  2.5  0.25
                         Part Number
                        1Type       2M                   3L                 Pitch (P)  A  E  r (min) e (max)  PH
                                     2    3    4     5    6                   0.4  4  0.5     0.4  PH#0
                      C-CBSAR       2.5   3    4     5    6                   0.45  5  0.6  0.1    PH#1
                    (Trivalent Chromate)  3 4        5 5  6 6  8 8  10   12   0.5  6 8  0.8   0.7  PH#1
                                                                                      0.9
                                                                    10
                                                                                                   PH#2
                                                                              0.7
                                     5                    6    8    10   12   0.8  9  1   0.2  1   PH#2
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example        C-CBSS5       -      10
 23-013                                                        Bolts & Screws / Nuts                    23-014
   1552   1553   1554   1555   1556   1557   1558   1559   1560   1561   1562