Page 1558 - MiSUMi 2025
P. 1558

Hex Socket Set Stop Screws / Hex Nuts / Lock Nuts /                                             Product Overview                                                       Economy series


            Bolts & Screws /   Nuts  Flat Washers / Spring Washers                                                                                                               Metal Washers & Metal Collars    Nuts  Bolts & Screws /




                                                                                                   H
                                                                                    M
          P.23-007  QHex Socket Set Stop Screws  2M             6.3   Type  Thread   Material  S Surface   Hardness                                                                                              P.23-007
                                                                                         treatment
                                                                             type
            Metal Washers /   Metal Collars                SR      E-MSSR   Fine thread  SUS304  Not provided  35~42HRC   Economy series                                      New                                 Metal Collars  Metal Washers /
                                                                                          Trivalent
                                                                                   S45C
                                                                                          Chromate
                                                                                                                                                                              Specs
                                                                   E-MSSRS
                                                                                                   -
                                                                                          Trivalent
                                                                                   S45C
                                                                                          Chromate
                                                                             thread
          P.23-016                           l                     E-MSSNR   Coarse   SUS304  Not provided  35~42HRC      Metal Washers & Metal Collars                                                          P.23-016
                                                                   E-MSSNRS
                                                                                                   -
             Shim Tapes              B1              3L                                                                    CNC Machining      Accuracy Assurance                                                   Shim Tapes
                                                                                M×pitch
                      Part Number
          P.23-041   1Type    2M                     3L                    Fine thread  Coarse thread  B1  L  SR           Popular Specifications   Widely Used                                                  P.23-041
                              3 4  10  15  20  25  30  35  40  45  50  60    3×0.35  3×0.5  1.5  1.5  3 4
            Parallel Keys  (Machine Keys)  E-MSSR  5 6 8  10  15  20  25  30  35  40  45  50  60  6×0.75  8×1.25  2.5  2.8  5 6 8                                                                                 (Machine Keys)  Parallel Keys
                                      15
                                   10
                                          20
                                                                                                2.2
                                                                             4×0.5
                                                         40
                                                     35
                                              25
                                                  30
                                                                                     4×0.7
                                                                                             2
                                                                                     5×0.8
                                                                             5×0.5
                   E-MSSRS
                                      20
                                          25
                                                         45
                                                                                     6×1.0
                                                             50
                                                                                             3
                                                                                                 3
                                                  35
                                   15
                                                                60
                                              30
                                                     40
                   (Fine thread)
                                                     45
                                                  40
                                              35
                                   20
                                      25
                                                                             8×0.75
                                                                                                 4
                                          30
                                                                                             4
                                                         50
                                                             60
                                                                80
                                                                                     10×1.5
          P.23-043  E-MSSNR   10   25  30  35  40  45  50  60  70  100  90  100  10×1.0  12×1.75  5 6  5 6  10                                                                                                   P.23-043
                   E-MSSNRS
                              12
                                   35
                                                             90
                                                         80
                                          45
                                      40
                                                  60
                                              50
                                                                             12×1.0
                                                     70
                                                                                                    12
                  (Coarse thread)
                              16   40  45  50  60  70  80  90  100  120*     16×1.5  16×2.0  8   7  16
             Magnets  Ordering  Part Number (1Type · 2M)  90 -  100  120*    20×1.5  20×2.5  10  8  20                                                                                                             Magnets
                                          80
                                   60
                              20
                                      70
                                                     3L
          P.23-047  Example      E-MSSR5       -      10                                                                                                                                                         P.23-047
                  Hex Nuts                        (JIS Class 1)  (JIS Class 3)  Part Number  2M  Pitch  B  (e)  T  T1
            Other New   Products  Products  (e)                    Class 1           3 4 5  0.5  5.5  6.4  2.4  1.8                                                                                               Products  Other New
                                                                         1Type
                   New
                                                                                                     2.4
                                                                                                  3.2
                                                                                        0.7
                                                                                            7
                                                                                              8.1
                                                                   E-BOX-GSLBNR (Box)
                                                                                                     3.2
                                                                                        0.8
                                                                                                  4
                                                                                              9.2
                                                                                            8
                                                                                        1
                                                                                                  5
          P.23-061                             2M                  E-GSLBNR (1pc)    6 8  1.25  10  11.5  6.5  3.6                                                                                               P.23-061
                                                                                               15
                                                                                                     5
                                                                                            13
                                                                   Class 3
           23                      M Material: SUS304 equivalent  T  T1  E-BOX-GSKNTR (Box)  10  1.75  17  19.6  10  10                                                                                           23
                                                                                                  8
                                                                                                     6
                                                                                        1.5
                                          B
                                                                                                     7
                                                                                              21.9
                                                                                            19
                                                                                    12
                                                                   E-GSKNTR (1pc)
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Lock Nuts  M6 or Less  2M  M8 or More  Part Number  2M  Pitch  5.5  3.3  2.6  6.4                                       Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                        2
                                                                                              27.7
                                                                                                  13
                                                                                            24
                                                                                    16
                                                                                               h
                                                                                                  m
                                                                                                     (e)
                                                                                            S
                                                                         1Type
                   New
                                                       (e)
                                        (e)
                                                                                        0.5
                                                                                     3
                  Products
                                                                                     4
                                                                                              3.8
                                                                                            7
                                                                                                  3
                                                                                                     8.1
                                                                                        0.7
                                                                                            8
                                                                                                     9.2
                                    S
                                                   S
                                                           Spring Ring
                                            Spring Ring
                                                                                              5.1
                                                                                        1
                                                                                                  4.2
                                                                   E-PACK-GLNUTS (Pack)  5 6  0.8  10  4.6  3.9  11.5
                                           2M                      E-GLNUTS (1pc)    8  1.25  13  7.3  6.1  15
                                                             m  h                   10  1.5  17  8.3  7.1  19.6
                                                       90°~120°                     12  1.75  19  10.5  9  21.9
                                   M Material: SUS304 equivalent                    16  2   24  14.5  13  27.7
                  Spring Washers                     t                   Part Number     d    D     t
                   New                                                   1Type      2M   3.1  5.9   0.7
                                                                                     3
                  Products                                                           4 5  4.1  7.6  1.3
                                                                                                    1
                                                                                              9.2
                                                                                         5.1
                                            d     D                E-BOX-GSSLW (Box)  6  6.1  12.2  1.5
                                                                                         8.2
                                                                                     8
                                                                                                    2
                                                                   E-GSSLW (1pc)    10  10.2  15.4  2.5
                                                                                              18.4
                                                       Approx. 2t                   12  12.2  21.5  3
                                                                                              28
                                                                                                    4
                                   M Material: SUS304 equivalent                    16  16.2  33.8  5.1
                                                                                    20
                                                                                        20.2
                  Flat Washers                                           Part Number  2M  d   D     t
                                                                         1Type
                   New                                                               3   3.3   8    0.5
                  Products                  d                                        4   4.5  10    0.8
                                                   D                                 5   5.5  12
                                                                                                    1
                                                                   E-BOX-GSPWF (Box)  6 8  6.5  13  1.2
                                                                                         8.5
                                                                                              18
                                                                   E-GSPWF (1pc)    10  10.5  22    1.5
                                                      t                             12  12.5  26    2
                                   M Material: SUS304 equivalent                    16   17   32    3
                                                                                              40
                                                                                    20
                                                                                         21
                 Ordering  Part Number (1Type · 2M)
                  Example       E-GSPWF10
          23-015                 Bolts & Screws / Nuts                                                                                                                                                         23-016
   1553   1554   1555   1556   1557   1558   1559   1560   1561   1562   1563