Page 1560 - MiSUMi 2025
P. 1560

Economy series                 Product Overview
                  Metal Washers & Metal Collars
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /



          P.23-007  QCorrosion Resistance test of MISUMI Economy series                                                                                                                                          P.23-007
            Metal Washers /   Metal Collars  Salt Spray Test  MISUMI Standard products  MISUMI Economy series  Generic products on the market*                                                                    Metal Collars  Metal Washers /




          P.23-016  Before Test                                                                                                                                                                                  P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes




          P.23-041  Test 24H                                                                                                                                                                                     P.23-041
            Parallel Keys  (Machine Keys)  Test Result  No obvious corrosion or rusting  No obvious corrosion or rusting  Severe corrosion and rusting                                                            (Machine Keys)  Parallel Keys




          P.23-043          Corrosion resistance - MISUMI Economy series is equivalent to MISUMI Standard products                                                                                               P.23-043
                 ·Test Method: Conduct the corrosion test according to the standard ASTM B117
             Magnets  ·Test Conditions: 1Salt spray test (5%NaCL35°C) 2Volume of salt solution: 1.0~2.0ml/hr 3Salt solution PHvalue: 6.5~7.2                                                                       Magnets
                 *The above data is limited to sample test results, which is for reference only
          P.23-047  *Generic products on the market are similar products randomly purchased by MISUMI from the market                                                                                            P.23-047
                 QEffects on the washer deformation due to differences in the contact area
            Other New   Products      between the washers and the connectors                                                                                                                                      Products  Other New


          P.23-061        Screws           2N·m                       Screws           2N·m                                                                                                                      P.23-061
           23                                                                                                                                                                                                     23
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Contact Surface  Flat Washers  Contact Surface  Metal Washers                                                           Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /


                                                     Connector
                                                                                                 Connector






                              Small Contact Surface                       Large Contact Surface
                                  (Force Diagram 1)                           (Force Diagram 2)

                                             Washer Deformation by Force       Deformation Diagram
                         Category
                                       Small Contact Surface  Large Contact Surface    Thickness Before Applying Force t1

                   MISUMI Standard products  1.0mm           0.01mm

                                                                                        Thickness After Applying Force t2
                   MISUMI Economy series   2.4mm             0.02mm
                                                                             Deformation=t2-t1
                   TIPS The larger the contact area between the washer and the connector, the smaller the deformation
                        of the washer after applying force

                  *Dimensions of Testing Washer Sample: 16×4×1/10×3×1/(Unit mm), Bolt: M4/M3, Acting Torque 2N·m
                  *The above data is limited to sample test results, which is for reference only




          23-017                                                                                                                                                                                               23-018
   1555   1556   1557   1558   1559   1560   1561   1562   1563   1564   1565