Page 1561 - MiSUMi 2025
P. 1561

Economy series   Product Overview  Metal Washers Standard Grade, Steel (RoHS Compliant)
 Metal Washers & Metal Collars
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /


                                                                                     S Surface Treatment
                                                                   M Material
 P.23-007  QCorrosion Resistance test of MISUMI Economy series  Low Carbon Free Cutting Steel  Trivalent Chromate Treatment  P.23-007
 Metal Washers /   Metal Collars  Salt Spray Test  MISUMI Standard products  MISUMI Economy series  Generic products on the market*  Metal Collars  Metal Washers /



 P.23-016  Before Test                                                                                    P.23-016
 Shim Tapes                                                                                                Shim Tapes




 P.23-041  Test 24H                                                                                       P.23-041
 Parallel Keys  (Machine Keys)  Test Result  No obvious corrosion or rusting  No obvious corrosion or rusting  Severe corrosion and rusting  (Machine Keys)  Parallel Keys




 P.23-043  Corrosion resistance - MISUMI Economy series is equivalent to MISUMI Standard products         P.23-043
 ·Test Method: Conduct the corrosion test according to the standard ASTM B117   3V+0.1
                                                    +0.3
 Magnets  ·Test Conditions: 1Salt spray test (5%NaCL35°C) 2Volume of salt solution: 1.0~2.0ml/hr 3Salt solution PHvalue: 6.5~7.2  2D-0.2  4T±0.1  Magnets
                                                    0
 *The above data is limited to sample test results, which is for reference only
 *Generic products on the market are similar products randomly purchased by MISUMI from the market
                         Part Number
 P.23-047  QEffects on the washer deformation due to differences in the contact area   1Type  2O.D. D  3I.D. V  4Thickness T  P.23-047
 Other New   Products      between the washers and the connectors  5 6 8  2  3 3    4    5                      1 1 1  2 2  3 3        Products  Other New


 P.23-061  Screws  2N·m  Screws  2N·m  10        3    4    5    6                    1    2    3 *        P.23-061
 23                  C-WSSA         12           3      4 4 4 *  5 5 5  6 6 6  8 8 8                       2 2 2  3 3 3         23
                                    14
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  Contact Surface  Flat Washers  Contact Surface  Metal Washers  16                    5 5      6 6 6    8 8 8 8  10  12           2  2  3 3 3 3    5 5 5  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                    15

                                                                          10
                                    20

 Connector
 Connector
                                                                                          2
                                    25
                                                                          10
                                                                                          2
                                                                               12
                                                                          10
                                    30
                 E If you need to choose a thickness of more than 10mm, please select a collar on P.23-032.
                 E T size with "*" can not be selected when V is 6, and V size with "*" cannot be selected when T is 2.
                 E The surface of this product is barrel plated, so there may be some scratches and defects in appearance, but they do not affect the
                  washer’s performance.
 Small Contact Surface  Large Contact Surface
 (Force Diagram 1)  (Force Diagram 2)  Ordering  Part Number (1Type · 2D)  -  3V  -  4T
                  Example       C-WSSA10       -   3    -   1
 Washer Deformation by Force  Deformation Diagram
 Category                                                                       Shaft
 Small Contact Surface  Large Contact Surface  Thickness Before Applying Force t1  Example  Shouldered Positioning Pin
 MISUMI Standard products  1.0mm  0.01mm
                                                                                     Spring
 Thickness After Applying Force t2
 MISUMI Economy series  2.4mm  0.02mm        Flat Washer
 Deformation=t2-t1
 TIPS The larger the contact area between the washer and the connector, the smaller the deformation
 of the washer after applying force                              Flat Washer
 *Dimensions of Testing Washer Sample: 16×4×1/10×3×1/(Unit mm), Bolt: M4/M3, Acting Torque 2N·m
 *The above data is limited to sample test results, which is for reference only
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-WSSA             2          washer                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 23-017                                             Metal Washers / Metal Collars                       23-018
   1556   1557   1558   1559   1560   1561   1562   1563   1564   1565   1566