Page 1566 - MiSUMi 2025
P. 1566

Metal Washers Precision Grade,


            Bolts & Screws /   Nuts  Hardened, Dimensions Selectable                                                                                                                                              Nuts  Bolts & Screws /


                  New
                                                                   m Material
                                                       Type
          P.23-007  Products                         E-WASBH     General Structural   s Surface Treatment h Hardness                                                                                             P.23-007
                                                                                  Black Oxide
            Metal Washers /   Metal Collars          E-WASMH    SUS440C Equivalent  Nickel Plating  40HRC~                                                                                                        Metal Collars  Metal Washers /
                                                                    Steel or
                                                                                  Electroless
                                                                  Carbon Steel
                                                     E-WASSH
                                                                                      -
                                                    Type may be less than 40HRC.
          P.23-016                                 E  Depending on thickness and length, the hardness of Carbon Steel Hardened                                                                                   P.23-016
                                                   EStainless Steel Hardened Type (E-WASSH) may be discolored by hardening.
             Shim Tapes                                                                                                                                                                                            Shim Tapes
          P.23-041                                                                                                                                                                                               P.23-041
            Parallel Keys  (Machine Keys)                                                                                                                                                                         (Machine Keys)  Parallel Keys




          P.23-043                                                                                                                                                                                               P.23-043
             Magnets                               3V +0.3                                                                                                                                                         Magnets
                                                     +0.1
                                                      0
          P.23-047  Part Number                    2D-0.2            4T±0.01           4T                                                                                                                        P.23-047
                                                    3V
            Other New   Products  1Type  2D  2    Selection                1      2  Selection                                                                                                                    Products  Other New
                              4
          P.23-061            5 6  2 2  3 3  4                             1 1    2 2                                                                                                                            P.23-061
           23                10  2 2  3 3  4 4  5 5  6 6  8                1 1    2 2   3 3    5 5                                                                                                                23
                              8
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  E-WASBH  12  3  4 4 4 4  5 5 5 5  6 6 6 6  8 8 8 8  10  12  1 1 1 1  2 2 2 2  3 3 3 3  5 5 5 5                          Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /

                                                    10
                             13
                             14
                                                    10
                  E-WASMH
                             15
                                                    10
                  E-WASSH
                             16
                                                    10
                             20
                                                       12
                                                    10
                                                              16
                             25         4 4  5 5  6 6 6  8 8 8  10  12  15  16  20  1  2 2 2  3 3 3  5 5 5
                                                       12
                                                           15
                             30                  8  10  12  15  16  20  25        2     3      5
                             35                     10  12  15  16  20  25              3      5     10
                             40                     10  12  15  16  20  25  30          3      5     10
                             50                     10  12  15  16  20  25  30          3      5     10
                             60                            15  16  20  25  30           3      5     10
                 Ordering  Part Number (1Type · 2D)  -  3V  -  4T
                  Example       E-WASBH4       -  2  -  1







                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-WASBH            2          washer                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          23-023                 Metal Washers / Metal Collars                                                                                                                                                 23-024



                                                   157_110310885779
   1561   1562   1563   1564   1565   1566   1567   1568   1569   1570   1571