Page 1567 - MiSUMi 2025
P. 1567

Metal Washers T Dimension Tolerance Selectable,


 Bolts & Screws /   Nuts  Dimensions Configurable                                                          Nuts  Bolts & Screws /


                  New
                                                       Type
                                                                   m Material
 P.23-007        Products                            E-AWSC      General Structural   s Surface Treatment h Hardness  P.23-007
                                                                                      -
                                                     E-AWSB
 Metal Washers /   Metal Collars                     E-AWSM       Carbon Steel  Electroless Nickel   -     Metal Collars  Metal Washers /
                                                                                  Black Oxide
                                                                    Steel or
                                                                                    Plating
                                                     E-AWSS
                                                                SUS304 Equivalent
                                                                                      -
 P.23-016                                          EStainless Steel Hardened Type (E-AWSH) may be discolored by hardening.  P.23-016
                                                     E-AWSH
                                                                SUS440C Equivalent
                                                                                               40HRC~
 Shim Tapes                                                                                                Shim Tapes
 P.23-041          TT Dimension Tolerance Selection Table                                                 P.23-041
 Parallel Keys  (Machine Keys)  B  +0.3  SB  +0.03                                                         (Machine Keys)  Parallel Keys
                           -0.1
                                           -0.01
                           -0.3
                                           -0.03
 P.23-043           C      +0.1     SC     +0.01                                                          P.23-043
                                           0
                            0
                    D      -0.2     SD     -0.02
 Magnets            E      +0.2     SE     +0.02                     4V +0.3          5T T                 Magnets
                                                                       +0.1
                                           0
                            0
                                                                        0
 P.23-047                                                            3D -0.2                              P.23-047
                 QT Dimension Tolerance Selectable, Dimensions Configurable
 Other New   Products  1Type          2T Tolerance         3D          0.5mm Increments  0.1mm Increments  Products  Other New
                                                                                             5T
                                                                            4V
                                        Selection
                                                         5.0~10.0
                                                                                            3.0~5.0
 P.23-061                                             (0.5mm Increments)                    1.0~2.9       P.23-061
 23                                   Standard Grade  (0.5mm Increments)                    5.1~10.0       23
                                                                                            1.0~2.9
                                                         10.5~20.0
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  E-AWSC  B  (0.5mm Increments)  3.0~58.0  5.1~10.0  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                            3.0~5.0
                                          C
                                                                                            1.0~2.9
                                                          21~30
                                          D
                                                                                            3.0~5.0
                      E-AWSB
                                          E
                                                                                            5.1~10.0
                      E-AWSM
                                                                                            1.0~2.9
                                      Precision Grade
                      E-AWSS
                                                          31~40
                                                                                            3.0~5.0
                                          SB
                      E-AWSH
                                          SC          (1mm Increments)                      5.1~10.0
                                          SD                                                1.0~2.9
                                          SE              41~50                             3.0~5.0
                                                      (1mm Increments)
                                                                                            5.1~10.0
                                                                                            1.0~2.9
                                                          51~60
                                                      (1mm Increments)                      3.0~5.0
                                                                                            5.1~10.0
                 ED≤60CV≤D-2
                 Ordering    1Type    -  2T Tolerance Selection  -  3D  -  4V  -  5T
                  Example    E-AWSC   -        B         -  D5  -  V3  -  T1.0
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-AWSC             2          washer                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-023                                             Metal Washers / Metal Collars                       23-024



                                                   158_110310886049
   1562   1563   1564   1565   1566   1567   1568   1569   1570   1571   1572