Page 1572 - MiSUMi 2025
P. 1572

Metal Washers Counterbored Hole
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /


                  New
          P.23-007  Products                                                                                                                                                                                     P.23-007
            Metal Washers /   Metal Collars                                                                                                                                                                       Metal Collars  Metal Washers /




          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes




          P.23-041                    Type                                                                                                                                                                       P.23-041
            Parallel Keys  (Machine Keys)  T Dimension   Standard Grade  Dimensions   T Dimension   Dimensions   m Material  S Surface   H Hardness  (mm) (mm) (mm) (mm) (mm)                                     (Machine Keys)  Parallel Keys
                                                                                                  H
                                                                                           V
                                                                                              P
                                                                                       D
                                                                                                     T
                                                Precision Grade
                                                                       Treatment
                          T Dimension
                                   Configurable
                                                     Configurable
                                                -
                             -
                     -
          P.23-043  Selectable  Configurable  E-FWZAC  Configurable  E-FWZSC  General   -                                                                                                                        P.23-043
                 E-WZAB   E-TWZAB  E-FWZAB   E-TWZSB  E-FWZSB  Structural Steel    Black Oxide
                                                                       Electroless
                                                             or Carbon Steel
             Magnets  E-WZAM  E-TWZAM  E-FWZAM  E-TWZSM  E-FWZSM  Aluminum Alloy  Clear Anodized  -                                                                                                                Magnets
                                                                       Nickel Plating
                                   E-FWZAA
                             -
                                                -
                                                         -
                     -
                                   E-FWZAAB
                                                                      Black Anodized
                                                               SUS304
          P.23-047  E-WZAS  E-TWZAS  E-FWZAS  E-TWZSS  E-FWZSS  Equivalent  -          10   5   3   1   3                                                                                                        P.23-047
            Other New   Products  E-WZABH  E-FWZACH          Structural Steel    Nickel Plating  40HRC~  100 ~     90 ~     88 ~     48 ~     50 ~                                                                Products  Other New
                     -
                                                               General
                                   E-FWZABH
                                                                       Black Oxide
                                                                       Electroless
                                                             or Carbon Steel
                                   E-FWZAMH
                 E-WZAMH
          P.23-061           -     E-FWZASK     -        -   Alloy Tool Steel    -                                                                                                                               P.23-061
                                                                       Black Oxide
           23        -             E-FWZASKB                   or Bearing   Nickel Plating  50HRC~                                                                                                                23
                                                                       Electroless
                                                                Steel
                                   E-FWZASKM
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  EDepending on thickness and length, the hardness of Carbon Steel Hardened Type may be less than 40HRC.  -  40HRC~       Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                               SUS440C
                                   E-FWZASH
                 E-WZASH
                                                               Equivalent
                 EStainless Steel Hardened Type (E-WZASH, E-FWZASH) may be discolored by hardening.
                                                             T Dimension Configurable
                 T Dimension Selectable
                     +0.3  +0.3                                      +0.3  +0.3  Standard Grade  Precision Grade
                     P+0.1 P+0.1                                    P+0.1 P+0.1
                     +0.3  +0.3                                      +0.3  +0.3
                                                                                            5H±0.01
                                                                                5H±0.1
                    V+0.1 V+0.1  H±0.1 H±0.1                        V+0.1 V+0.1  5H±0.1   5H±0.01
                         0
                      0
                                                                         0
                                                                      0
                    2D -0.2  -0.2  6T±0.1                          2D -0.2  -0.2  6T±0.1  6T±0.01
                       2D
                                                                      2D
                                                                                             6T±0.01
                                                                                6T±0.1
                                 6T±0.1
                 Dimensions Configurable
                                   Standard Grade  Precision Grade
                         +0.3
                       4P+0.1
                         +0.3
                       3V +0.1   5H±0.1      5H±0.01
                         0
                       2D -0.2   6T±0.1      6T±0.01
          23-029                 Metal Washers / Metal Collars                                                                                                                                                 23-030

                                                   160_110310886409
   1567   1568   1569   1570   1571   1572   1573   1574   1575   1576   1577