Page 1574 - MiSUMi 2025
P. 1574

Metal Washers for Flat Head Bolt
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /


                  New
                                                                                                E
                                                                                            V
                                                                                                     T
                                                                                       D
          P.23-007  Products                   Standard  Type Configurable  M Material  S Surface Treatment  (mm)  (mm)  (mm)  (mm)                                                                              P.23-007
                                                       Dimensions
            Metal Washers /   Metal Collars    E-WSRB  E-FWSRC  General Structural   Black Oxide                                                                                                                  Metal Collars  Metal Washers /
                                                 -
                                                                              -
                                                       E-FWSRB
                                                                 Steel or
                                                                Carbon Steel
          P.23-016                             E-WSRM  E-FWSRM  Aluminum Alloy  Electroless Nickel Plating  10~60  2~30  2~10  2~10                                                                              P.23-016
                                                       E-FWSRA
                                                 -
                                                                           Clear Anodized
                                                                 SUS304
             Shim Tapes                                         Equivalent                                                                                                                                         Shim Tapes
                                                       E-FWSRS
                                               E-WSRS
                                                                              -
          P.23-041             Standard                               Dimension Configurable                                                                                                                     P.23-041
            Parallel Keys  (Machine Keys)                                                                                                                                                                         (Machine Keys)  Parallel Keys
          P.23-043                      90°                                         90°                                                                                                                          P.23-043
             Magnets         2D +0.3 0  E±0.1  5T±0.1                    3V +0.3 0  4E ±0.1  5T±0.1                                                                                                                Magnets
                              V +0.1
                                                                           +0.1
                                                                         2D
                                -0.2
                                                                            -0.2
          P.23-047                                                                                                                                                                                               P.23-047
                 QStandard
            Other New   Products  1Type  Part Number  2D  Selection          E                V                                                                                                                   Products  Other New
                                                           5T
          P.23-061    E-WSRB              25                5 6              5                9                                                                                                                  P.23-061
           23         E-WSRM              30                6 7              6                11                                                                                                                  23
                      E-WSRS
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  ED=30 is available for E-WSRS only  8                                                                                   Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /



                 QDimensions Configurable
                                                           3V
                       1Type              2D          0.5mm Increments      4E               5T
                                                        (V3 or More)   0.5mm Increments  0.5mm Increments
                                        10.0~20.0                                           2.0~5.0
                                    (0.5mm Increments)                                      5.5~10.0
                     E-FWSRC             21~30                                              2.0~5.0
                     E-FWSRB         (1mm Increments)       2                               5.5~10.0
                     E-FWSRM             31~40             2.6            2.0~10.0          2.0~5.0
                     E-FWSRA         (1mm Increments)     3~30             (E≤T)            5.5~10.0
                     E-FWSRS             41~50                                              2.0~5.0
                                     (1mm Increments)                                       5.5~10.0
                                         51~60                                              2.0~5.0
                                     (1mm Increments)                                       5.5~10.0
                 E(D-V)/2-E≥1C 1mm or more is required for the min thickness.
                 E  Circularity cannot be guaranteed because the thickness V becomes 0 when E=T.

                 Ordering  Part Number (1Type · 2D)  -  5T
                  Example       E-WSRB25       -  2.5
                           Part Number (1Type)  -  2D  -  3V  -  4E  -  5T
                               E-FWSRC     -  15  -  5  -  3  -  3

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-WSRB             2          washer                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          23-031                 Metal Washers / Metal Collars                                                                                                                                                 23-032



                                                   159_110310886319
   1569   1570   1571   1572   1573   1574   1575   1576   1577   1578   1579