Page 1576 - MiSUMi 2025
P. 1576

Metal Collars Standard Grade / Precision Grade,


            Bolts & Screws /   Nuts  Hardened, Dimensions Configurable                                                                                                                                            Nuts  Bolts & Screws /


                  New
          P.23-007  Products                                                                                                                                                                                     P.23-007
            Metal Washers /   Metal Collars                                                                                                                                                                       Metal Collars  Metal Washers /




          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes




          P.23-041                                                                                                                                                                                               P.23-041
                                Part Number Dimension Configurable                     H    V   D   L
            Parallel Keys  (Machine Keys)  Standard Grade  E-ASH  Standard Grade  E-FAS  M Material  S Surface Treatment  Hardness (mm)  (mm)  (mm)                                                               (Machine Keys)  Parallel Keys
                   L Dimension Configurable
                            Precision
                                              Precision
                             Grade
                                               Grade
                  E-NCLCH
                                    E-FNCLCH
                                                                           -
                                                                        Black Oxide
                                                        or Carbon Steel
          P.23-043  E-NCLBH  E-ASC  E-FNCLBH  E-FASC  General Structural Steel   Electroless Nickel Plating  45~50HRC                                                                                            P.23-043
                                             E-FPASC
                                    E-FNCLMH
                           E-PASC
                  E-NCLMH
                                    E-FNCSK  E-FASK    Alloy Tool Steel or   Black Oxide  55HRC~  2~90 4~100 10~100
                                                                           -
             Magnets  E-NCLSSH  E-SASCH  E-FNCSKM  E-FASKM  SUS440C Equivalent  Electroless Nickel Plating  45~50HRC                                                                                               Magnets
                     -
                              -
                                             E-FASKB
                                    E-FNCSKB
                                                        Bearing Steel
                                    E-FNCLSH
                                             E-FSASCH
                                                                           -
          P.23-047                  Standard Grade                       Precision Grade                                                                                                                         P.23-047
            Other New   Products                  +0.3  +0.1  0  -0.2                  +0.3  +0.1  0  -0.2                                                                                                        Products  Other New
          P.23-061                                 2V  3D                               2V  3D                                                                                                                   P.23-061
           23                       4L  -0.1                             4L±0.02                                                                                                                                  23
                                       0
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  QL Dimension Configurable, Standard Grade / Precision Grade  Selection  4Length L                                       Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                Part Number
                                                                        3O.D. D
                                                                                                0.1mm
                                       2I.D. V
                    1Type
                                                                                               Increments
                             2
                                                               8 10 12
                               3                        4  5 5  6 6  8 10                      10.0~16.0
                  Standard Grade
                  E-NCLCH        4                           6  8 10 12  13  14 15 16 20 25    10.0~50.0
                  E-NCLBH          5 6                         8 10 12  13  14 15 16 20 25
                  E-NCLMH
                  E-NCLSSH             8                         10 12  13  14 15 16
                 Precision Grade         10 12                     (12) (13) (14) 15 16 E(12 13 14) Applicable to V10
                  E-ASH
                  E-ASC                8 10 12 15 16                             20 25         10.0~100.0
                  E-PASC               8 10 12 15 16 20                            25
                  E-SASCH
                                       8 10 12 15 16 20 25                           30 35
                                         10 12 15 16 20 25 30                             40 50
                 Ordering  Part Number (1Type · 2V)  -  3D  -  4L
                  Example        E-NCLBH3      -  5  -  10




          23-033                 Metal Washers / Metal Collars                                                                                                                                                 23-034



                                                   164_110310885509
   1571   1572   1573   1574   1575   1576   1577   1578   1579   1580   1581