Page 1577 - MiSUMi 2025
P. 1577

Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /




 P.23-007        QDimension Configurable, Standard Grade / Precision Grade  3O.D. D       4Length L       P.23-007
                                                    2I.D. V
 Metal Washers /   Metal Collars                   (V3 or More)                        0.1mm Increments    Metal Collars  Metal Washers /
                             1Type
                                                 0.5mm Increments

 P.23-016                                                                                                 P.23-016
 Shim Tapes               E-FNCLCH                                     4.0~10.0                            Shim Tapes
                          Standard Grade


                          E-FNCLMH
 P.23-041                 E-FNCLBH                                  (0.5mm Increments)    10.0~60.0       P.23-041
                          E-FNCSK
 Parallel Keys  (Machine Keys)  E-FNCSKB           (Selection)                                             (Machine Keys)  Parallel Keys
                          E-FNCSKM

 P.23-043                 E-FNCLSH                    2.0                                                 P.23-043
                                                      2.6
 Magnets                  E-FAS                  (0.5mm Increments)                                        Magnets
                                                    3.0~90.0
                          Precision Grade
                          E-FPASC
 P.23-047                 E-FASC                                    (0.5mm Increments)                    P.23-047
                                                                       10.5~20.0
                          E-FASK
 Other New   Products     E-FASKB                                   (1mm Increments)      10.0~100.0       Products  Other New
                                                                       21.0~100.0
                          E-FASKM
 P.23-061                 E-FSASCH                                                                        P.23-061
 23                                                                                                        23
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  e Machining Limits of Thickness and   e Machining Limits of Thickness and Overall Length   e Machining Limits of V and   Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /


                                                                                      Overall Length
                                               (Material: Alloy Tool Steel)
                   Overall Length
                                                                                      L≤V×8
                                               4≤D≤10CV≤D-2
                   10.0≤L≤50.0C(D-V)/2≥1
                   50.1≤L≤100.0C(D-V)/2≥3
                                               61≤D≤80CV≤D-8
                                               10.5≤D≤30CV≤D-4
                                               81≤D≤100CV≤D-10
                                               31≤D≤60CV≤D-6
                 Ordering  Part Number (1Type)  -  2V  -  3D  -  4L
                  Example     E-FNCLCH     - V10.5 - D19.5 - L50.5

















                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-NCLCH            2          collar                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 23-033                                             Metal Washers / Metal Collars                       23-034



                                                   164_110310885509
   1572   1573   1574   1575   1576   1577   1578   1579   1580   1581   1582