Page 1575 - MiSUMi 2025
P. 1575

Metal Collars Standard, Dimensions Selectable
 Bolts & Screws /   Nuts                                                                                   Nuts  Bolts & Screws /



                                                      Type
                                                                    M Material
                                                                                     S Surface Treatment
 P.23-007                                           C-KNCLA    General Structural Steel or   Trivalent Chromate Treatment  P.23-007
 Metal Washers /   Metal Collars                                                                           Metal Collars  Metal Washers /
                                                                   Carbon Steel

 P.23-016                                                                                                 P.23-016
 Shim Tapes                                                                                                Shim Tapes




 P.23-041                                                                                                 P.23-041
 Parallel Keys  (Machine Keys)                                       2V +0.3  +0.1  0  3D -0.2             (Machine Keys)  Parallel Keys




 P.23-043                                                0                                                P.23-043
                                                      4L -0.1
 Magnets              1Type      2I.D. V                 3O.D. D                        4Length L          Magnets
                        Part Number

                                   3     5    6   8                               10
 P.23-047                                                                                                 P.23-047
                                   4          6   8    10                         10  12   15
 Other New   Products              5 6                 8 8    10  12  15  20                10  12  15  20         Products  Other New



                                                                                  10
                                                       10
                                                           12



                                                                                      12
                                                                                           15

                                                                                           15
                                                                                  10

                                                                                      12
 P.23-061            C-KNCLA       8                   10  12   15  20            10  12   15  20         P.23-061

 23                                10                                12  15  20                10  12  15  20         23

                                                                                  10
                                                                                           15
                                                                    20

                                                                                               20
                                                                15
                                   12
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  E The surface of this product is barrel plated, so there may be some scratches and defects in appearance, but they do not affect the  30  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                   15

                                                                    20
                                                                                  10

                                                                                           15
                                                                                           15
                                                                             30

                                                                         25

                                                                                  10

                                                                                               20
                                   20







                                                                                  10

                                                                                           15



                                                                             30


                                   25


                                                                                               20
                  washer’s performance.
                 Ordering  Part Number (1Type · 2V)  -  3D  -  4L
                  Example        C-KNCLA3       -   5    -   10
                      Example
                                             Bearing                          Post
                                              Shaft
                                                                                Metal Collar
                                         Metal Collar
                                                                              Screw
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-KNCLA            2          collar                 # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-031                                             Metal Washers / Metal Collars                       23-032
   1570   1571   1572   1573   1574   1575   1576   1577   1578   1579   1580