Page 1556 - MiSUMi 2025
P. 1556

Hex Bolts, Steel / Stainless Steel
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /


                  New
                                                    Type
          P.23-007  Products                  E-LBOX-RCBL8.8HH   M Material  S Surface treatment  Thread type  Strength class                                                                                    P.23-007
                                                                            Black Oxide
                                                                                                  8.8
            Metal Washers /   Metal Collars   E-LBOX-RCBL8.8ZUW  SUS304 Equivalent   (Blue & White)  Semi / Fully Threaded  A2-70                                                                                 Metal Collars  Metal Washers /
                                                                             Zinc Plating
                                                                Carbon Steel
                                                                                       Fully Threaded
                                              E-LBOX-RCB12.9HH
                                                                            Black Oxide
                                                                                                  12.9
                                              E-BOX-GRSCB
                                                                            Not provided
          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes
          P.23-041                                                              M×P   B (A)  K (E)  T                                                                                                            P.23-041
                                                                                4×0.7  7 8   2.9   7.7
                                                                                             3.7
                                                                                                   8.8
            Parallel Keys  (Machine Keys)  E-LBOX-RCBL8.8HH  E-BOX-GRSCB       8×1.25  10    4.1   14                                                                                                             (Machine Keys)  Parallel Keys
                                                                                5×0.8
                                                                                                   11
                                                                                6×1
                                                                                       13
                  E-LBOX-RCBL8.8ZUW
                                                                                             5.5
                                                                               10×1.5
                                                                                             6.6
                                                                                                   18
                                                                                       16
                  E-LBOX-RCB12.9HH
                                                                                             2M×P
          P.23-043                             2M×P                            12×1.75  18   7.7   20                                                                                                            P.23-043
             Magnets          T                                                                                                                                                                                    Magnets
                                                                                              L
          P.23-047                                                                                                                                                                                               P.23-047
                       B            K         3L                  A          E           3L
            Other New   Products  1Type  2M  10  14  25  35             3L                                                                                                                                        Products  Other New
                          Part Number
                                         4
                                             8
          P.23-061  E-LBOX-RCBL8.8HH     5 6  10  10  12  14  25  35  40  45  35  40  45  50  55  60                                                                                                             P.23-061
                                                            20
                                                                  30
                                                               25
                                                12
                                                      16
                                                         18
                                                   14
           23          (Black Oxide)    10   10  12  14  16  20  25  30  35  40  45  50  55  60  65  70  75  90 110                                                                                               23
                                         8
                                                                  45
                                                   20
                                                18
                                                                      50
                                                                                     80
                                                                               70
                                                            35
                                                         30
                                                                                  75
                                                               40
                                                      25
                                             16
                                                                                        85
                                                                                              95 100
                                                                         55
                                                                            65
                                                                                           90
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  E-LBOX-RCBL8.8ZUW  10  10  14  16  18  25  25  35  40  50  45  50  50  55  60  65  70  75                               Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                           95 100 110 120
                                                      30
                                                                         65
                                                         35
                                                                               75
                                                            45
                                                               50
                                                                      60
                                                                  55
                                                                            70
                                                                                     85
                                                20
                                                                                        90
                                                                                  80
                                        12
                                                   25
                                             16
                                         4
                                                10
                                             8
                                                   14
                                                      16
                                         5
                                                         20
                                                               30
                                                         20
                                                                      40
                                                14
                                                   16
                                         6
                                                                  35
                                                            25
                                             10
                                                      18
                                                                            45
                                                12
                                             10
                                                                         40
                                                                      35
                                                                  30
                                                            20
                                         8
                                                         18
                                                      16
                                                   14
                                                               25
                       (Zinc Plating)
                                                                                  85 100 150
                                                                               80
                                                                            75
                                                         45
                                                            50
                                                               55
                                                      40
                                             16
                                                20
                                                   35
                                                                      65
                                                                  60
                                                                         70
                          Part Number   12   16  20  25  30  40  45  50  55  60  65  70  75  80  85  90 100 110 120
                         1Type          2M                              3L
                                         6     12     16      40     45     50
                   E-LBOX-RCB12.9HH      8     16     25      30     40     45      50     55      60
                       (Black Oxide)    10     25     30      45     65     70
                                        12     55     60      65            90
                          Part Number
                         1Type          2M                        3L                       Thread type  L
                                         6   12  15  20  25  30  35  40  45  50  55  60  65  70  75  Full thread  -
                                             12  15  20  25  30  35  40  45  50             Full thread  -
                                         8
                                             55  60  65  70  75                             Half thread  30
                                             15  20  25  30  35                             Full thread  -
                     E-BOX-GRSCB * ( )  10   40  45  50  55  60  65  70  75  80  90 100     Half thread  26
                     (SUS304 Equivalent)     20  25  30  35                                 Full thread  -
                                        12
                                             40  45  50  55  60  65  70  75  80  90 100     Half thread  30
                                        16   30  35  40  45                                 Full thread  -
                                             50  55  60  65  70  75  80  90 100 110 120 130  Half thread  40
                 EThis product is sold by the package / box only. For the quantity per package / box of each size, please refer to the MISUMI official website.
                 EPart number with "*" is RoHS compliant.
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example    E-LBOX-RCBL8.8HH8  -     20
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LBOX-RCBL8.8HH   2          hex bolt               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          23-013                 Bolts & Screws / Nuts                                                                                                                                                         23-014
   1551   1552   1553   1554   1555   1556   1557   1558   1559   1560   1561