Page 1554 - MiSUMi 2025
P. 1554

Hex Socket Flat Head Cap Screws, Steel / Stainless Steel
            Bolts & Screws /   Nuts                                                                                                                                                                               Nuts  Bolts & Screws /


                  New
                                                                       S Surface
                                                   Type
                                                             M Material
          P.23-007  Products                  E-LBOX-FB10.9HH  Carbon Steel  Black Oxide  Packaging Thread type  Strength   Standard                                                                             P.23-007
                                                                       treatment
                                                                                             class
                                                                                             10.9
                                                                                       Fully
            Metal Washers /   Metal Collars   E-LBOX-SFB304S  SUS304 Equivalent  Not provided  Box  Threaded  A2-70  DIN7991                                                                                      Metal Collars  Metal Washers /
          P.23-016                                                                                                                                                                                               P.23-016
             Shim Tapes                                                                                                                                                                                            Shim Tapes



          P.23-041                                    2M×P                      2×0.4  A 4   1.3   1.1                                                                                                           P.23-041
                                                                                M×P
                                                                                             B
                                                                                                    E
            Parallel Keys  (Machine Keys)  45 o                                2.5×0.45  5 6 8  1.5  1.2                                                                                                          (Machine Keys)  Parallel Keys
                                                                                3×0.5
                                                                                             2
                                                                                                   1.7
                                                                                             2.5
                                                                                                   2.3
                                                                                4×0.7
                                                                                       12
                                                                                6×1
                                                                                                   3.3
          P.23-043                      A                                       5×0.8  10    3 4   2.8                                                                                                           P.23-043
                                                                               8×1.25  16    5 6   4.4
                                                                                       20
                                                                               10×1.5
                                                                                                   5.5
                                           E
             Magnets             B                    3L                       12×1.75  24   10    6.5                                                                                                             Magnets
                                                                                             8
                                                                                                    7
                                                                                14×2
                                                                                       27
                                                                                                   7.5
                                                                                16×2
                                                                                             10
                                                                                       30
          P.23-047     1Type        2M                                 3L                                                                                                                                        P.23-047
                        Part Number
            Other New   Products    2.5    4 4   5 5    6 6   8 8   10    12    14     16    18    20                                                                                                             Products  Other New
                                     2
                                                                          12
                                                                    10
                                                                                       16
                                                                                14
                                                        8
                                                                    14
                                                              12
          P.23-061                   3 4   5 6   6 8   10     10    12    16    20                                                                                                                               P.23-061
                                           6
                                                 8
           23     E-LBOX-FB10.9HH    5 6 8  10   10    10     12    16    20    25                                                                                                                                23
                                                              14
                                                       12
                                           8
                                                                          18
                                                                    16
                     (Carbon Steel)
            Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  10  16  20  25  30  40  45  50                                                                                          Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                                                                25
                                                              16
                                                                    18
                                                                          20
                                                       14
                                                 12
                                                 25
                                    12
                                           20
                                                              35
                                                       30
                                           50
                                    14
                                                 60
                                    16
                                                              55
                                                       45
                                                                          65
                                                                    60
                                           25
                                                                                75
                                                 35
                        Part Number
                       1Type        2M                                 3L
                                          6   8  10  12  14  15  16  18  20  22  25  28  30  35  40  45  50
                                     3
                                         22  25  28  30  35  40  45  50
                                          6   8  10  12  14  15  16  18  20  22  25  30  35  40  45  50  55
                                     4
                                         60  65  70  75  80
                                          8  10  12  14  15  16  18  20  22  25  28  30  35  40  45  50  55
                                     5
                                         60  65  70  75  80  85  90  95  100
                                         12  14  15  16  18  20  22  25  28  30  35  40  45  50  55  60  65
                  E-LBOX-SFB304S     6   70  75  80  85  90  95  100 110 120
                   (SUS304 Equivalent)   10  12  14  16  18  20  22  25  30  35  40  45  50  55  60  65  70
                                     8
                                         75  80  85  90  95  100 110 120
                                         16  20  22  25  30  35  40  45  50  55  60  65  70  75  80  85  90
                                    10
                                         95  100 110 120 130 140 150
                                         20  25  30  35  40  45  50  55  60  65  70  75  80  85  90  100 110
                                    12
                                         120 130 140 150
                                    16   25  30  35  40  45  50  55  60  65  70  75  80  85  90  100
                 EThis product is sold by the package / box only. For the quantity per package / box of each size, please refer to the MISUMI official website.
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example    E-LBOX-FB10.9HH10  -     20
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LBOX-FB10.9HH    2          cap screw              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          23-011               Bolts & Screws / Nuts                                                                                                                                                           23-012
   1549   1550   1551   1552   1553   1554   1555   1556   1557   1558   1559