Page 1553 - MiSUMi 2025
P. 1553

Hex Socket Head Cap Screws, Stainless Steel


 Bolts & Screws /   Nuts  (Box / Small Box / Single Item)                                                  Nuts  Bolts & Screws /


                  New
                                                               M
                                                    Type
                                                                    treatment
                                                                                            class
 P.23-007        Products                      E-BOX-GSCB     Material  S Surface   Packaging  Thread type  Strength   Standard  P.23-007
                                                                           Small Box
 Metal Washers /   Metal Collars               E-GSCB        Equivalent  Not provided  Box  Fully Threaded  A2-70  JIS B 1176  Metal Collars  Metal Washers /
                                                                                    Semi /
                                                                             1pc
                                                              SUS304
                                               E-LBOX-ACB304S
                                                                                  Fully Threaded
                                                                                                  DIN912
                                               E-ACB304S
                                                                             1pc
 P.23-016                                                                                                 P.23-016
 Shim Tapes                E-BOX-GSCB / E-GSCB               2M×P               M×P    A     B      E      Shim Tapes
                                                                               1.4×0.3
                                                                                       3
                                                                                             1.5
                                                                                                   1.6
 P.23-041                           A                                          1.6×0.35  2.6  1.3  1.4    P.23-041
                                                                                                    2
                                                                                       3.8
                                                                                             1.5
                                                                                2×0.4
                                                                                       4.5
                                                                               2.5×0.45
                                                                                             2
                                                                                                   2.5
 Parallel Keys  (Machine Keys)                             L                    3×0.5  5.5   2.5    3 4 5 6  (Machine Keys)  Parallel Keys
                                                                                4×0.7
                                                                                       7
                                                                                             3
                                                                                5×0.8
                                                                                             4
                                                                                       8.5
                                                                                       10
                                                                                6×1
                                                                                             5
                                        E
                               B
                                                                                             6
                                                                               8×1.25
                                                                                                    8
                                                                                       16
                                                                                             8
                                                                               10×1.5
 P.23-043                  E-LBOX-ACB304S / E-ACB304S  3L                      12×1.75  13   10    10     P.23-043
                                                                                                   12
                                                                                       18
                                                         2M×P                   14×2   21    12    14
                                                                                16×2
                                                                                                   16
 Magnets                                                                       18×2.5  27    14    18      Magnets
                                                                                       24
                                                                                             14
                                                                               20×2.5
                                                                                       30
                                                                                             17
                                                                                                   20
                                                                                24×3
                                                                                       40
                                                                                             19
                                                                                27×3   36    19    24
                                                                                                   27
 P.23-047                                    E         3L                      30×3.5  45    22    30     P.23-047
 Other New   Products  1Type      2M    25   30 8  10   12   14  3L  15  16  18  20       Semi-Threaded  18 -  Products  Other New
                        Part Number
                                                                                           Thread type
                                                                                                    L
                                                                                          Fully Threaded
                                         6
                                   3
                                                                                          Fully Threaded
                                         6
 P.23-061                          4    30   35 8  10   12   14   15   16   18   20   25  Semi-Threaded  20 -  P.23-061
                                                             50
                                                   40
                                                        45
                                         6
                                                                                          Fully Threaded
 23                 E-BOX-GSCB * ( )  5 6  30  35 8  10  12  14   15   16   18   20   22  Semi-Threaded  22 - -  23
                                                             50
                                                        45
                                                   40
                     (Small box)
                                             10
                                                                                 25
                                                                            20
                                                        14
                                         8
                                                                       18
                                                                                          Fully Threaded
                                                   12
                                                                                      30
                                                             15
                                                                  16
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  (1pc)  10  10  12  14  15  16  18  20  25  30  35  Semi-Threaded  28 - - -  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                                        35
                                                                       65
                                                             55
                                                                  60
                                                                                                    24
                                             40
                                                   45
                                                                                          Semi-Threaded
                                                        50
                                                                            70
                    E-GSCB *
                         ( )
                                                                                          Fully Threaded
                                   8
                                                                       70
                                                                  65
                                                             60
                                             45
                                        40
                                                   50
                                                        55
                                                                            40
                                                                                          Fully Threaded
                                                                       35
                                             15
                                                             25
                                        14
                                                        20
                                                   16
                                                                  30
                                                                       75
                                                                                          Semi-Threaded
                                                   55
                                                        60
                                                             65
                                                                  70
                                        45
                                             50
                                                                                                    32
                                                        35
                                                   30
                                                             40
                                                                  45
                                             25
                                                                       50
                                                                                          Fully Threaded
                                        20
                                  12
                                                                                                    36
                                        55
                                             60
                                                                                          Semi-Threaded
                        Part Number
                      1Type
                                  2M
                                  1.4   3  4   5  6  8  10  12        3L
                                  1.6   4  5   6  7  8  10  12  14  16
                                   2    4  5   6  8  10  12  16  20  25
                                  2.5   3  4   5  6  8  10  12  14  16  18  20  22  25  30
                                   3    5  6   8  10  12  14  15  16  18  20  22  25  30  35  40  45  50  55  60
                                        6  8  10  12  14  15  16  18  20  22  25  30  35  40  45  50  55  60  65
                                   4   70  75  80  85  90
                                        8  10  12  14  15  16  18  20  22  25  30  35  40  45  50  55  60  65  70
                                   5
                                       75  80  85  90  95  100  110  120  130  140  150
                                                            18
                                                                                       45
                                                                          28
                                                                                           50
                                                                   22
                                                               20
                                                                      25
                                                                                              55
                                                                                    40
                                                                             30
                                                                                35
                                   6    8  10  12  14  15  16  100  110  120  130  140  150  160  170  180  190  200  60  65
                                              80
                                                     90
                                           70
                                                        95
                                                  85
                  E-LBOX-ACB304S   8   10  12  14  15  16  18  20  22  25  28  30  35  40  45  50  55  60  65  70
                       (Box)           75  80  85  90  95  100  110  120  130  140  150  160  170  180  190  200
                                       12  14  15  16  18  20  22  25  30  35  40  45  50  55  60  65  70  75  80
                  E-ACB304S       10   85  90  95  100  110  120  130  140  150  160  170  180  190  200
                                                                   50
                                                        35
                                       16
                                              20
                                                     30
                                                               45
                                                  25
                                                                          60
                                                                      55
                                                            40
                                           18
                       (1pc)      12   120  130  140  150  160  170  180  190  200  220  250  65  70  75  80  85  90  100  110
                                       25  30  35  40  45  50  55  60  65  70  75  80  85  90  95  100  110  120  130
                                  14   140  150
                                  16   25  30  35  40  45  50  55  60  65  70  75  80  85  90  95  100  110  120  130
                                       140  150  160  170  180  190  200
                                  18   40  45  50  55  60  65  70  75  80  90  100  110  120  130
                                  20   35  40  45  50  55  60  65  70  75  80  85  90  95  100  110  120  130  140  150
                                       160  170  180
                                  24   50  60  70  80  90  100  110  120  130  140  150  160  170  180  190  200
                                  27   60  70  80  90  100  110  120  130  140  150  160  170  180  190  200
                                  30   65  70  75  80  90  100  110  120  130  140  150  160  170  180  190  200
                 E  For part numbers sold in packs, package / box quantities vary by size. Individual pieces are available for only certain sizes.
                  Please refer to the MISUMI official website for details.
                 EPart number with "*" is RoHS compliant.
                 Ordering  Part Number (1Type · 2M) -  3L
                  Example       E-GSCB10      -  20
 23-009                                                        Bolts & Screws / Nuts                    23-010
   1548   1549   1550   1551   1552   1553   1554   1555   1556   1557   1558