Page 1555 - MiSUMi 2025
P. 1555

Hex Socket Button Head Cap Screws, Steel /


 Bolts & Screws /   Nuts  Stainless Steel (Box / Small Box / Single Item)                                  Nuts  Bolts & Screws /


                  New
                                                                       S Surface
                                                              M Material
                                                    Type
                                                                                             class
 P.23-007        Products                     E-LBOX-BCB10.9HH  Carbon Steel  Black Oxide  Packaging  Thread   Strength   Standard  P.23-007
                                                                       treatment
                                                                                       type
                                                                                             10.9
 Metal Washers /   Metal Collars              E-LBOX-SBCB304S  Equivalent  Not provided  Small Box  Threaded  A2-70  JIS B 1176  Metal Collars  Metal Washers /
                                                                                Box
                                                                                                  ISO7380
                                                                                       Fully
                                                               SUS304
                                              E-BOX-GSCBB
                                              E-GSBCB
                                                                                1pc
 P.23-016                                                                                                 P.23-016
 Shim Tapes                                                                                                Shim Tapes
 P.23-041          E-LBOX-BCB10.9HH                           E-BOX-GSCBB                                 P.23-041
                   E-LBOX-SBCB304S
                                                              E-GSBCB
 Parallel Keys  (Machine Keys)                2M×P                             C                           (Machine Keys)  Parallel Keys
 P.23-043                                                                  A         d                    P.23-043
 Magnets               B S        K       3L                      B            E   e (Incomplete Thread Part)  2M×P  Magnets
                                                                                        3L
 P.23-047               Part Number                         3L                      Pitch (P)  B  S  K    P.23-047
                       1Type       2M   3    4   5    6    8   10  12   16            0.4  1.3  3.5  1.3
                                   2
 Other New   Products              2.5  4 4 5  5 5 6  6 6 8  10  10  12  14  16  18  20  0.45  1.5  4.7  1.5  Products  Other New
                                                      8
                                                                            16
                                                      8
                                                               12
                                   3
                                                                   14
                                                          10
                                                                        15
                                                                                               5.7
                                                                                      0.5
                                                                                                    1.7
                                                                                           2
                                                                                           2.5
                                                                                      0.7
                                                               16
                                                                                                    2.2
                                                          12
                                                                                               7.6
                                   4
                                                                                               9.5
                                                                                      0.8
                                                      14
                                                          16
                                                 12
                       (Box)
                                                                                                    3.3
                                                                                      1
                                                               20
 P.23-061         E-LBOX-BCB10.9HH  5 6 8  6 8 8  10 8  10  12  14  16  20            1.25  3 4 5  10.5  2.8  P.23-061
                                             10
                                                                                                14
                                                                                                    4.4
                                                          20
                                                      16
                                                 12
                                                               25
                                                                                      1.5
                                                                                           6
 23                                10   12   16  20   25  30   35  40                 1.75  10  17.5  5.5  23
                                                                                                    6.6
                                                                                                21
                                                          35
                                                 25
                                                                                           8
                                                      30
                                             20
                                        16
                                                               40
                                   12
                                                 60
                                        50
                                                                                                28
                                                                                      2
                                   16
                                             55
                                                                                                    8.8
 Bolts & Screws / Metal Washers & Collars /   Shims / Parallel Keys / Magnets  1Type  2M  18  20  25  30 8 6 7  10  3L  14  12  18  15  Pitch (P)  1.3  3.3  1.3  Shims / Parallel Keys / Magnets  Bolts & Screws / Metal Washers & Collars /
                        Part Number
                                                                                                    K
                                                                                                S
                                                                                           B
                                            5
                                                            12
                                                                     16
                                                6
                                                                                      0.4
                                   2
                                        4
                                                                 12
                                                            10
                                                                     14
                                            4
                                        3
                                                         8
                                                5
                                                                                     0.45
                                                                                                    1.5
                                                                                               4.5
                                                                                           1.5
                                   2.5
                                                        40
                                                6
                                                         8
                                                                         14
                                                                 10
                                                             9
                                            5
                                        4
                                                                                           2
                                                                     14
                                                                             16
                                            5
                                                                         15
                                                            10
                                                                 12
                                                         8
                                                6
                                                        28
                                                                                                    2.2
                                                    25
                                                                             50
                                            20
                                                                                               7.2
                                   4 3  16 4  18  20  22 7  25  28  30  35  40  45  50  0.5  2.5  5.4  1.7
                                                            30
                                                                                      0.7
                                        18
                                                22
                                                                     40
                                                                         45
                                                                 35
                                        55  60  65  70  75  80
                                            6
                                                8
                  E-LBOX-SBCB304S  5    22 5  25  28  10  12  14  15  16  18  20      0.8  3   9.1  2.8
                                                                 45
                                                            40
                                                                         55
                                                                             60
                                                                     50
                                                    30
                                                        35
                       (Box)            65  70  75  80  85  90   95  100
                                        8   10  12  13  14  16   18  20  22  25
                                   6    30  35  40  45  50  55   60  65  70  75       1    4   10.1  3.3
                                        80  85  90  95  100
                                   8    10  12  14  16  18  20   25  30  35  40  45  1.25  5   13.6  4.4
                                        50  55  60  65  70  75   80  85  90  95  100
                                   10   12  16  18  20  25  30   35  40  45  50       1.5  6   17.1  5.5
                                        55  60  65  70  75  80   85  90  95  100
                                   12   20  25  30  35  80  90   95                  1.75  8   20.5  6.6
                        Part Number
                       1Type       2M                3L                Pitch (P)  A  E  B  C    d   (e)
                                                                                                    1
                                                8
                                                                                       2
                    E-BOX-GSCBB *  3 4  5 6  6 8  10  10  12  15  20  25  0.5  5.7  1.65  2.5  1.04  3.6  1.4
                              ( )
                                                                                               4.7
                                                                    30
                                                                        0.7
                                                        15
                                                    12
                                                                25
                                                                             7.6
                                                                                           1.3
                                                            20
                                                                                  2.2
                       (Box)       5    6   8   10  12  15  20  25  30  0.8  9.5  2.75  3  1.56  5.7  1.6
                    E-GSBCBB * ( )  6   10  12  15  20  25  30           1   10.5  3.3  4  2.08  6.8  2
                        (1pc)      8    10  12  15  20  25              1.25  14  4.4  5   2.6  9.2  2.5
                 EFor part numbers sold in packs, the quantity per package / box varies by size. Please refer to the MISUMI official website for details.
                 EPart number with "*" is RoHS compliant.
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example       E-GSBCB8       -      20
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-LBOX-BCB10.9HH   2          cap screw              # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 23-011                                                        Bolts & Screws / Nuts                    23-012
   1550   1551   1552   1553   1554   1555   1556   1557   1558   1559   1560