Page 1548 - MiSUMi 2025
P. 1548

Workpiece Reversal Device                                                                                                                                          Reference Price



                Application Industries: Automotive part  Electronic & Electrical  Medical

                This figure shows the conveyor device that reverses the workpiece with the front and
                back sides and then transfers it to the next process.
                It is commonly used to reverse workpieces to shorten the production interval, and is
                widely used in the processing and manufacturing industries of automobile, electronic
                components and medical devices.


                                                                                                                           01 Motor × 1                 P.06-006     02 Coupling × 1              P.06-032
                                              01 Motor × 1         02 Coupling × 1      03 Collars × 2
                                                                                                                                                Type Motor + Driver 20 Series              Slit Shaped
                                                                                                                                                Body Length: 33mm                          O.D. (φ): 20mm
                                                                                                                                                Number of Leads: 4                         Shaft Hole Dia. 1(φ): 5mm
                                                                                                                                                Holding Torque: 0.018N·m                   Shaft Hole Dia. 2(φ): 8mm
                                                                                                                                                C-20STM01+DR42A                            E-LMPLCN20-5-8

                                                                                                                                                      2,086                                        230

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1          2,086         2,086            1           230           230
                                                                                                                               4          1,773         7,092            4           184           736



                                                                                                                           03 Metal Collars × 2 P.23-032             04 Magnets with Holders × 2 P.23-056

                                                                                                                                                 I.D.: 12mm                                Round shape Type
                                                                                                                                                 O.D.: 15mm                                O.D.: 8mm
                                                                                                                                                 Thickness / Length: 15mm                  C-HXCC8
                                                                                                                                                 C-KNCLA12-15-15


                                                                                                                                                            54                                     211

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1            54             54            1           211           211
                                                                                                                               30           46          1,380            10          179          1,790



                                                                                                                           05 Parallel Key × 1 P.23-045              06 Flat Belt × 1             P.11-083

                                                                                                                                                 Round at Both Ends Shape                 Surface Material: Urethane
                                                                                                                                                 Width: 4mm                               Belt Width W: 50mm
                                                                                                                                                 Total Length: 25mm                       Circumference Length: 1.6m
                                                                                                                                                 C-KES4-25                                Surface: Cover Green Glossy Surface
                                                                                                                                                                                          CFBUG-50-1.6

                                                                                                                                                            13                                     584
               06 Flat Belt × 1    05 Parallel Key × 1  04 Magnets with Holders × 2
                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1            13            13             2           584          1,168
                                                                                                                               70           11           770             6           488          2,928

                                                                                                                          * Product prices are without tax, please refer to quote on MISUMI official website for more details.
          23-005                                                                                                                                                                                               23-006
   1543   1544   1545   1546   1547   1548   1549   1550   1551   1552   1553