Page 1543 - MiSUMi 2025
P. 1543

QA, B Dimension Configurable - Standard Type
                                   Part Number                              1mm Increments
                             1Type                  3T                4A                   5B
                                                    1
                                                    2
                                                    3
                                                    4
                   E-UTSHNE   (Antistatic Shore A90)  5
                                                    6
                   E-UTSME    (Antistatic Shore A70)                 10~500               10~500
                                                    8
                   E-UTSLE    (Antistatic Shore A50)  10
                                                    15
                                                    20
                                                    25
                                                    30
                 EA≥B≥T                                                                                    22
                 QA, B Dimension Configurable - Hole Type
                                Part Number            1mm Increments   0.5mm Increments  8Screw Nominal Diameter
                                                                                         Selection
                                                          (A≥B≥T)
                                                                                     N          Z          Trims / Polyurethane Sheets  Anti-Vibration Rubber Mounts /
                                          2  Nominal
                           1Type            Model  3T    4A    5B     6F     7G    (Through    (Counterbored
                                                                                    Hole)
                                                                                              Hole)
                                                    1                                           -
                                                    2                                           -
                                                    3                                           -          Rubber Mounts  Anti-Vibration
                                                    4                                           -
                 E-UTSHNE (Antistatic Shore A90)  1H  5              9~491  5~495    3          -         P.22-004
                                             2H     6               (1H, 2H,   (1H, 2H,   4     -
                 E-UTSME   (Antistatic Shore A70)  3H   25~500  25~500  4H Types) 3H Types)  5             Trims
                                             4H     8                9~245  9~491    6    3
                                                                                     8
                 E-UTSLE   (Antistatic Shore A50)  6H  10            (3H, 6H   (4H, 6H   10  3  4
                                                                     Types)
                                                                            Types)
                                                   15                                       4  5  6  8    P.22-012
                                                   20                                       4  5  6  8
                                                   25                                       4  5  6  8 10  Polyurethane Sheets  Urethane Washers / Bumpers /
                                                   30                                       4  5  6  8 10
                                                                                                          P.22-013
                 E  F Dimension Specification Range: For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5;
                  For 2H, 4H: d(d1)+5≤F≤A-d(d1)-5;
                  For 3H, 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5.
                 E  G Dimension Specification Range: For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5;
                  For 4H, 6H: d(d1)+5≤G≤B-d(d1)-5. (d for through holes, d1 for counterbored holes)
                 Ordering  Part Number (1Type · 3T)  -  4A  -  5B
                  Example       E-UTSHNE1      -  10  -  10












                             Urethane Washers / Bumpers / Polyurethane Sheets                           22-022
   1538   1539   1540   1541   1542   1543   1544   1545   1546   1547   1548