Page 1541 - MiSUMi 2025
P. 1541

QA, B Dimension Configurable - Standard Type
                                       Part Number                               1mm Increments
                                 1Type                      3T               4A              5B
                                                            (0.5)
                                                             1

                   No Adhesive  Adhesive                     2
                                                             3
                  E-UTSSN     E-UTSSNA     (Shore A95)       4

                  E-UTSHN     E-UTSHNA     (Shore A90)       5
                                                             6             10~500           10~500
                  E-UTSM      E-UTSMA      (Shore A70)       8
                  E-UTSL      E-UTSLA      (Shore A50)      10
                                                            15
                  E-UTSLL     E-UTSLLA     (Shore A30)      20
                                                            25
                                                            30                                             22
                 ET (0.5) is only available for E-UTSHN and E-UTSHNA.
                 EA≥B≥T
                 QA, B Dimension Configurable - Hole Type
                                                              1mm                                          Trims / Polyurethane Sheets  Anti-Vibration Rubber Mounts /
                                  Part Number               Increments   0.5mm Increments  8Screw Nominal
                                                             (A≥B≥T)                    Diameter Selection
                                                                                        N        Z
                             1Type             2 Nominal   3T  4A  5B   6F      7G   (Through  (Counterbored
                                                 Model
                                                                                       Hole)    Hole)
                                                       (0.5)                                     -         Rubber Mounts  Anti-Vibration
                  No Adhesive  Adhesive                 1                                        -
                                                        2                                        -        P.22-004
                 E-UTSSN   E-UTSSNA   (Shore A95)       3                                        -
                                                  1H    4              9~491   5~495    3        -         Trims
                 E-UTSHN   E-UTSHNA   (Shore A90)  2H   5             (1H, 2H,   (1H, 2H,   4    -
                                                  3H    6   25~   25~   4H Types)  3H Types)  5  -
                                                                       9~245
                                                                               9~491
                 E-UTSM    E-UTSMA    (Shore A70)  4H   8   500  500   (3H, 6H   (4H, 6H   6 8  3         P.22-012
                                                  6H    10             Types)  Types)   10  3 4
                 E-UTSL    E-UTSLA    (Shore A50)       15                                    4 5 6 8      Polyurethane Sheets
                                                        20                                    4 5 6 8       Urethane Washers / Bumpers /
                 E-UTSLL   E-UTSLLA   (Shore A30)       25                                    4 5 6 8 10
                                                        30                                    4 5 6 8 10  P.22-013
                 ET (0.5) is only available for E-UTSHN and E-UTSHNA.
                 EA≥B≥T
                 E  F Dimension Specification Range:  For 1H: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5;
                                        For 2H or 4H: d(d1)+5≤F≤A-d(d1)-5;
                                        For 3H or 6H: d(d1)+5≤F≤A/2-d(d1)/2-2.5
                 E  G Dimension Specification Range:  For 1H, 2H, 3H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5;
                                        For 4H, 6H: d(d1)+5≤G≤B-d(d1)-5 (d for through holes, d1 for counterbored holes)
                 Ordering  Part Number (1Type · 3T)  -  4A  -  5B
                  Example       E-UTSSN1       -  10  -  10









                             Urethane Washers / Bumpers / Polyurethane Sheets                           22-020
   1536   1537   1538   1539   1540   1541   1542   1543   1544   1545   1546