Page 1549 - MiSUMi 2025
P. 1549

Workpiece Reversal Device                                                  Reference Price



 Application Industries: Automotive part  Electronic & Electrical  Medical

 This figure shows the conveyor device that reverses the workpiece with the front and
 back sides and then transfers it to the next process.
 It is commonly used to reverse workpieces to shorten the production interval, and is
 widely used in the processing and manufacturing industries of automobile, electronic
 components and medical devices.


                    01 Motor × 1                P.06-006      02 Coupling × 1             P.06-032
 01 Motor × 1  02 Coupling × 1  03 Collars × 2
                                         Type Motor + Driver 20 Series              Slit Shaped
                                         Body Length: 33mm                          O.D. (φ): 20mm
                                         Number of Leads: 4                         Shaft Hole Dia. 1(φ): 5mm
                                         Holding Torque: 0.018N·m                   Shaft Hole Dia. 2(φ): 8mm
                                         C-20STM01+DR42A                            E-LMPLCN20-5-8

                                               2,086                                        230

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1          2,086         2,086            1           230          230
                        4          1,773         7,092            4           184          736



                    03 Metal Collars × 2 P.23-032             04 Magnets with Holders × 2 P.23-056

                                          I.D.: 12mm                                Round shape Type
                                          O.D.: 15mm                                O.D.: 8mm
                                          Thickness / Length: 15mm                  C-HXCC8
                                          C-KNCLA12-15-15


                                                    54                                      211

                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           54             54             1           211           211
                        30          46           1,380           10           179         1,790



                    05 Parallel Key × 1 P.23-045              06 Flat Belt × 1            P.11-083

                                          Round at Both Ends Shape                 Surface Material: Urethane
                                          Width: 4mm                               Belt Width W: 50mm
                                          Total Length: 25mm                       Circumference Length: 1.6m
                                          C-KES4-25                                Surface: Cover Green Glossy Surface
                                                                                   CFBUG-50-1.6

                                                    13                                      584
 06 Flat Belt × 1  05 Parallel Key × 1  04 Magnets with Holders × 2
                                                   THB/pc                                    THB/pc
                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                        1           13             13             2           584         1,168
                        70          11           770              6           488         2,928

                   * Product prices are without tax, please refer to quote on MISUMI official website for more details.
 23-005                                                                                                 23-006
   1544   1545   1546   1547   1548   1549   1550   1551   1552   1553   1554