Page 1524 - MiSUMi 2025
P. 1524

Economy series
                2025 Cost-Effective Solutions                                                                          Product Overview                                          Anti-Vibration Rubber Mounts




                 Anti-Vibration Rubber Mounts    VS Standard  Anti-Vibration Rubber Mounts One End   VS Standard
                 Both Ends Threaded Type         74% OFF      Tapped and One End Threaded Type  78% OFF                  Economy series
                 Rep Part: C-VV2020-18                        Rep Part: C-VD2020-18
                                                                                                                         Anti-Vibration
                                                                                                                         Rubber Mounts


                 Index: 22 / Page: 22-006                     Index: 22 / Page: 22-008
                 Anti-Vibration Rubber Mounts Both Ends Threaded Type,High-  33 THB/pc  Anti-vibration Rubber Mounts 1 Tapped Hole and 1 Threaded Stud   35 THB/pc  A well deserved
                 strength rubber mounts with steel fittings for precise vibration   Type,High-strength rubber mounts with steel fittings for precise vibration
                 reduction, reliable performance, and versatile thread size option.  Qty  1-29  30~  reduction, reliable performance, and versatile thread size option.  Qty  1-29  30~  cost-effective choice
                 Maximum Operating Load: 92~3150 (N)  DC  -   15%  Maximum Operating Load: 121~3251 (N)  DC  -   15%
                                                                                                                           Various Categories
                 Anti-Vibration Rubber Mounts                 Trims, Rectangle Shaped Type    VS Standard
                 Anti-Collision Type                                                          73% OFF                     Cost-Effective and Durable
                 Rep Part: C-VP2425-18                        Rep Part: C-CTRTE1.6-L100
                                                                                                                          Stable Anti-Vibration Effect



                                                                                                                       QA variety of new installation types, with a complete range and full specifications
                 Index: 22 / Page: 22-011                     Index: 22 / Page: 22-012
                 Anti-Vibration Rubber Mounts Anti-Collision Type, High-strength   50 THB/pc  Trims Rectangle Shaped Type, Durable EPDM rubber edge trim   1,471 THB/pc
                 rubber mounts with steel fittings for precise vibration reduction,   with rectangular profile, provides edge protection, basic sealing,
                 reliable performance, and versatile thread size option.  Qty  1-29  30~  and weather resistance; supplied in specified roll lengths  Qty  1-3  4~  Both Ends  One End          Others
                 Maximum Operating Load: 300~900 (N)  DC  -   15%  Applicable Plate Thickness Range: 1.0~1.6mm / 2.0~2.6mm  DC  -   15%
                 Trims, with Rubber Sealing Molds  VS Standard  Urethane Washers
                                                 72% OFF
                 Rep Part: C-TRSAT2-X-L50                     Rep Part: E-URWH6-2-1                                     Appearance

                                                                                                                              Threaded Type  Tapped Type  Tapped and Threaded Type  Threaded Type  Tapped Type  Anti-Collision Type Panel Mounting Type

                                                                                                                        MISUMI
                 Index: 22 / Page: 22-012                     Index: 22 / Page: 22-013                                 Standard
                 Trims with Rubber Sealing Molds, Durable EPDM rubber trim with embedded   3,408 THB/pc  Urethane Washers prevent scratches, reduce   18 THB/pc  products
                 steel for strong clamping, excellent sealing, and durability. Offered in roll form   cracking, and absorb vibration during fastening.
                 with customizable dimensions for various sheet thicknesses  Qty  1-3  4~  Hardness: Shore A50 ~ A95  Qty  1-150  151~
                 Applicable Plate Thickness Range: 1.0~2.0mm / 2.1~3.2mm  DC  -   15%    DC   -     25%                 MISUMI
                                                                                                                        Economy
                 Urethane Bumpers,                            Counterbored Urethane Bumpers,                             series
                 Dimension Configurable Type                  with Collar / without Collar
                 Rep Part: E-AAFM-D6-L10-V2-N                 Rep Part: E-AZCH15-25-M3
                                                                                                                       QSelection of high-quality rubber, fine workmanship,  QAdditional surface treatment for
                                                                                                                          to ensure vibration damping performance        longer service life

                                                                                                                        Generic products on the market*  MISUMI Economy series  · Test results after MISUMI Economy series all passed the
                 Index: 22 / Page: 22-015                     Index: 22 / Page: 22-017                                                                                 72 hour salt spray test with the same conditions
                 Urethane Bumpers, Dimension Configurable Type,   138 THB/pc  Counterbored Urethane Bumpers, with Collar/ without   480 THB/pc
                 reduce cracking, and absorb vibration during   Collar, reduce cracking, and absorb vibration during                                                  Generic products on the market*  MISUMI Economy series
                 fastening.                                   fastening.
                 Hardness: Shore A30 ~ A95                    Hardness: Shore A50 ~ A95
                 Polyurethane Sheets, Dimension Configuable   Polyurethane Sheets, Antistatic Type
                 Rep Part: E-UTSSN1-10-10                     Rep Part: E-UTSHNE1-10-10
                                                                                                                        Rough rubber with bias, and   Materials imported from
                                                                                                                        unstable performance   Vietnam, with accurate
                                                                                                                                               proportion and accurate load
                                                                                                                                               compression ratio, to ensure   Visible red rust   No red rust
                                                                                                                                               vibration damping effect
                 Index: 22 / Page: 22-019                     Index: 22 / Page: 22-021
                 Urethane sheet offers excellent wear resistance, shock   104 THB/pc  Polyurethane pads protect workpieces from damage during fastening   122 THB/pc
                 absorption, and surface protection in harsh environments, and   and absorb impact vibrations. Available in various types, including   * Generic products on the market are similar products randomly purchased by
                 is available in both adhesive and non-adhesive versions.  Qty  1-3  4~  super wear-resistant, high wear-resistant, and heat-resistant  Qty  1-3  4~  MISUMI from the market
                 Thickness: 1~30mm / Length: 10~500mm /  Width: 10~500mm  DC  -   5%  Thickness: 1~30mm / Length: 10~500mm /  Width: 10~500mm  DC  -   5%  * The test data are obtained through testing by MISUMI, which are for
          22-003                                                                                                        reference only.
   1519   1520   1521   1522   1523   1524   1525   1526   1527   1528   1529