Page 19 - MiSUMi 2025
P. 19
Application example 3 of localized equipment Application example 1 of mass production
Completed Electric Solution
Automation Equipment UV Coating Machine
Cell Phone
(Without air source)
This device is primarily used for handling small components. It employs an electric transfer
mechanism, offering high transmission precision and enhancing production efficiency.
Linear Utilizing linear motor actuators, electric cylinders, and electric grippers for product handling,
Bushings
P.04-085 it significantly improves the stability and reliability of product movement.
Space saving and easy assembly
Casters Leveling Mounts
P.20-009 P.20-034 1 2 3 4
The wheel is equipped PVC yellow pad with Electric Cylinders Linear Motor Electric Grippers Electric Cylinders
with a dust cover to ensure excellent hardness and Radial Type Actuators Rotary Type Standard Type
smooth rotation of the wheel. load performance
P.01-059 P.01-011 P.02-011 P.01-049
Unloading
Mechanism Frame
Related Parts
Material Transfer
Mechanism 2
Material Transfer
Mechanism 1
5
4 6
Timing Pulleys
P.07-009
7
6
5 7
4 Shaft Supports Timing Belts
Couplings P.04-155 P.07-057 5 6 7
P.06-026 Tap position, Thickness Suitable for transmission Electric Grippers Electric Grippers Electric Grippers
Easy installation with modified for space-saving mechanism with medium Vacuum Suction Type Vacuum Suction Type Parallel Type
clamping screw and enhancing holding force. positioning accuracy
P.02-013 P.02-013 P.02-008
A-014