Page 20 - MiSUMi 2025
P. 20
Application example 2 of mass production Application example 3 of mass production
Emerging Submerged AGV Robot Emerging Lifting AGV Robot
Industry Industry
Aluminum Hinges Casters
Tapered Hole Type P.20-009
P.21-024
Accurate positioning Good elasticity, Aluminum
holes, firm and with rotation of Frames
durable using 360 degrees P.19-038
Lifting
Mechanism Stable cutting accuracy, and easy
assembly
2
Cable
Carriers
P.05-009
High wear-resistant material
3
Oil Free
Bushings
2
P.04-129
High precision, and accurate
positioning
3
Rotary Conveying
Mechanism
5 5 7
Slide Rails Timing Pulleys
P.21-050 P.07-009
Both shaft hole and tapped hole
6 Easy installation, and space are chamfered to enable easy
5 7 saving installation and longer belt life.
3 4 5
Linear Linear Shafts Posts 4 6 8
Bushings P.04-049 P.16-021 8 Couplings Timing Belts Shock
P.04-085 4 P.06-026 P.07-057 Absorbers
4 P.17-009
Space saving, and Good abrasion resistance, Rich variety, accurate precision, Compact, no backlash, Semi-circular arc tooth profile Machine is protected from impact
easy installation and high machining accuracy and easy installation
high strength, and long life with high load transmission and noise can be reduced
A-015