Page 21 - MiSUMi 2025
P. 21

Application example 2 of mass production  Application example 3 of mass production





 Emerging  Submerged AGV Robot  Emerging  Lifting AGV Robot
 Industry           Industry




 Aluminum Hinges   Casters
 Tapered Hole Type  P.20-009
 P.21-024
 Accurate positioning   Good elasticity,                                      Aluminum
 holes, firm and   with rotation of                                           Frames
 durable using  360 degrees                                                   P.19-038
                                          Lifting
                                        Mechanism                             Stable cutting accuracy, and easy
                                                                              assembly
                                                                              2
                                                                              Cable
                                                                              Carriers
                                                                              P.05-009
                                                                              High wear-resistant material

                                                                              3
                                                                              Oil Free
                                                                              Bushings
                                                         2
                                                                              P.04-129
                                                                              High precision, and accurate
                                                                              positioning



                                                                                      3




                                     Rotary Conveying
                                         Mechanism





                                            5            5                      7
                                                         Slide Rails            Timing Pulleys
                                                         P.21-050               P.07-009
                                                                                Both shaft hole and tapped hole
                                             6           Easy installation, and space   are chamfered to enable easy
 5                    7                                  saving                 installation and longer belt life.
 3  4  5
 Linear   Linear Shafts  Posts     4                     6                      8
 Bushings  P.04-049  P.16-021  8   Couplings             Timing Belts           Shock
 P.04-085  4                       P.06-026              P.07-057               Absorbers
                      4                                                         P.17-009
 Space saving, and   Good abrasion resistance,   Rich variety, accurate precision,   Compact, no backlash,   Semi-circular arc tooth profile   Machine is protected from impact
 easy installation  and high machining accuracy  and easy installation
                                   high strength, and long life  with high load transmission  and noise can be reduced


                                                                                                        A-016
   16   17   18   19   20   21   22   23   24   25   26