Page 302 - MiSUMi 2025
P. 302

Multi-degree-of-freedom Semi-automatic Regulating Docking System                                                                                                    Reference Price



                Application Industries:  Automotive part  Lithium battery

                This figure is a case of a multi-degree-of-freedom semi-automatic regulating docking
                system.
                It is suitable for parts docking of general assembly or partial assembly with medium and
                low accuracy and load, as well as the guiding mechanism with small installation space.




                                                                                                                           01 Support Unit Fixed Side × 1 P.03-051   02 Rolled Ball Screw × 1 P.03-021
                                              01 Support Unit Fixed Side × 1  02 Rolled Ball Screw × 1  03 Lead Screw × 1
                                                                                                                                                Shaft diameter (φ): 10mm                 Shaft diameter (φ): 12mm
                                                                                                                                                C-TEK10                                  Lead: 4mm
                                                                                                                                                                                         Shaft overall length: 600mm
                                                                                                                                                                                         C-TBSE1204-600


                                                                                                                                                         731                                    2,655

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           731           731             1          2,655         2,655
                                                                                                                               4           621          2,484            4          2,124         8,496



                                                                                                                           03 Lead Screw × 1 P.03-064                04 Linear Guides × 2 P.04-015

                                                                                                                                                Material: Steel                          Nominal model: 15
                                                                                                                                                Thread nominal (φ): 8mm                  Rail length: 670mm
                                                                                                                                                Shaft overall length: 240mm              E-GMLG15-670-B2
                                                                                                                                                C-MTSR8-240


                                                                                                                                                         298                                    1,893

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           298           298             1          1,893         1,893
                                                                                                                               4           238           952             4          1,670         6,680



                                                                                                                           05 Support Unit Support Side × 1 P.03-051  06 Actuator × 1             P.01-075

                                                                                                                                                Shaft diameter (φ): 8mm                  Cover not provided
                                                                                                                                                C-TEF10                                  Base length: 100mm
                                                                                                                                                                                         Block: Long block 1pcs
                                                                                                                                                                                         Motor accessory: F1
                                                                                                                                                                                         Sensor quantity: 1
                                                                                                                                                                                         C-KS4001-B1-100-F1-W1
                                                                                                                                                         252                                  12,058
               06 Actuator × 1     05 Support Unit Support Side × 1  04 Linear Guides × 2
                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           252           252             1          12,058       12,058
                                                                                                                               10          214          2,140            4          11,705       46,820

                                                                                                                          * All products prices are without tax. For prices reference, please visit MISUMI official website.
          03-005                                                                                                                                                                                               03-006
   297   298   299   300   301   302   303   304   305   306   307