Page 304 - MiSUMi 2025
P. 304

2025 Cost-Effective Solutions





                 Rolled Ball Screws Shaft Dia.6 Lead 1/2/6/10   Rolled Ball Screws Shaft Dia.12   VS Standard
                 Accuracy Grade C7                            Lead 4/5/10 Accuracy Grade C7       69 % OFF
                 Rep Part: E-TBS0601-80                       Rep Part: C-TBSE1204-150





                 Index: 3 / Page: 03-017                      Index: 3 / Page: 03-021
                 C7 Compact Size of Ball Screws which has a screw     3,657 THB/pc  C7 Ball Screws which has a screw dia.12 with Lead   2,502 THB/pc
                 dia.6 with Lead Variation "1/2/6/10".        Variation "4/5/10".
                 -  The most suitable application is for Feeding Mechanism in FA Automation.  Qty  1-9   10 ~  - The most suitable application is for Feeding Mechanism in FA Automation.  Qty  1-3  4~
                 - Various End Shaft Processing is selectable. Availalble Length: 60~170mm DC  -   20%  - Various End Shaft Processing is selectable. Availalble Length: 150~800mm DC  -   20%
                 Rolled Ball Screws Shaft Dia.20   VS Standard  Rolled Ball Screws Shaft Dia.32   VS Standard
                 Lead 5/10/20 Accuracy Grade C7      62 % OFF  Lead 5/10/32 Accuracy Grade C7      63 % OFF
                 Rep Part: C-TBSE2005-200                     Rep Part: C-TBSE3210-300




                 Index: 3 / Page: 03-024                      Index: 3 / Page: 03-026
                 C7 Ball Screws which has a screw dia.20 with Lead   2,814 THB/pc  C7 Ball Screws which has a screw dia.32 with Lead     4,737 THB/pc
                 Variation "5/10/20".                         Variation "5/10/32".
                 - The most suitable application is for Feeding Mechanism in FA Automation.  Qty  1-3  4~  - The most suitable application is for Feeding Mechanism in FA Automation.  Qty  1-3  4~
                 - Various End Shaft Processing is selectable. Availalble Length: 200~2000mm  DC  -   20%  - Various End Shaft Processing is selectable. Availalble Length: 300~2000mm  DC  -    20%
                 Precision Ball Screws Shaft Dia.4 Lead 1/2   Precision Ball Screws Shaft Dia.10   VS Standard
                 Accuracy Grade C5                            Lead 2/4 Accuracy Grade C5          41 % OFF
                 Rep Part: E-KBS0401-80                       Rep Part: C-KBS1002-150





                 Index: 3 / Page: 03-027                      Index: 3 / Page: 03-031
                 C5 Precision Compact Size of Ball Screw which has a     6,862 THB/pc  C5 Precision Ball Screw which has a shaft dia.10 with   6,672  THB/pc
                 shaft dia.4 with Lead Variation "1/2".       Lead Variation "2/4".
                 - Suitable application is precise positioning in FA automation equipment.  Qty  1-3  4~  - Suitable application is precise positioning in FA automation equipment.  Qty  1-3  4~
                 - Various End Shaft Processing is selectable. Availalble Length: 60~125mm DC  -    20%  - Various End Shaft Processing is selectable. Availalble Length: 100~350mm DC  -    20%
                 Precision Ball Screws Shaft Dia.15   VS Standard  Precision Ball Screws Shaft Dia.25   VS Standard
                 Lead 5/10/20 Accuracy Grade C5      65 % OFF  Lead 5/10/25 Accuracy Grade C5      70 % OFF
                 Rep Part: C-KBS1505-150                      Rep Part: C-KBS2505-300





                 Index: 3 / Page: 03-035                      Index: 3 / Page: 03-039
                 C5 Precision Ball Screw which has a shaft dia.15 with     4,331 THB/pc  C5 Precision Ball Screw which has a shaft dia.25 with   6,234  THB/pc
                 Lead Variation "5/10/20".                    Lead Variation "5/10/25".
                 - Suitable application is precise positioning in FA automation equipment.  Qty  1-3  4~  - Suitable application is precise positioning in FA automation equipment.  Qty  1-3  4~
                 - Various End Shaft Processing is selectable. Availalble Length: 150~1100mm DC  -    20%  - Various End Shaft Processing is selectable. Availalble Length: 300~1500mm  DC  -    20%
                 Left and Right Hand Precision Ball Screws    Left and Right Hand Precision Ball Screws
                 Shaft Dia.8 Lead 1/2/4/5/10 Accuracy Grade C5  Shaft Dia.10 Lead 2/4/10 Accuracy Grade C5
                 Rep Part: E-KLR0802-150                      Rep Part: E-KLR1002-150






                 Index: 3 / Page: 03-043                      Index: 3 / Page: 03-045
                 C5 Precision Left / Right Hand Ball Screw which has a   10,195 THB/pc  C5 Precision Left / Right Hand Ball Screw which has   17,303 THB/pc
                 shaft dia.5 with Lead Variation "1/2/4/5/10".  a shaft dia.10 with Lead Variation "2/4/10".
                 - Suitable application is precise positioning or centering in FA automation equipment.  Qty  1-3  4~  - Suitable application is precise positioning or centering in FA automation equipment.  Qty  1-3  4~
                 - Various End Shaft Processing is selectable. Availalble Length: 110~290mm DC  -    20%  - Various End Shaft Processing is selectable. Availalble Length: 120~390mm DC  -    20%
          03-007                                                                                                                                                                                               03-008
   299   300   301   302   303   304   305   306   307   308   309