Page 308 - MiSUMi 2025
P. 308

Economy series      Alteration Options / Peripheral Products                                         Lead Accuracy Grade                                                     Economy series
                  Ball Screws                                                                                                                                                                       Ball Screws



                 QAlthough the machining is carried            QAlteration Options                                     QBall Screw Lead Precision
                   out according to the standard shaft                                                                                                                 Allowable value of representative travel
                   end by default, there are a variety of       · Alteration options for the   · Alteration options for    Actual Travel (la)   Effective Thread Length (lu)  Nominal Travel (lo)   error (±ep) and variation (Vu)  Unit: μm
                                                                 support side shaft end
                                                                                      the fixed side shaft end
                   alterations that can be specified.                                                                     +  Line                    Line                Screw Effective     Accuracy grade
                                                                 No Machining on Support   Wrench Flats on Fixed Side              Representative Travel (lm)   Standard Travel (ls)   Length (mm)  C3  C5 (Economy series)
                 · Both the support side and the fixed side are     Side Shaft End                                        0’       Line           Line                               Representative   Representative
                  shipped after machining according to the                                                                0                                             More than  or Less  Travel Distance  Variation  Travel Distance  Variation
                                                                                                                                                                                                   Error
                                                                                                                                                                                      Error
                  assembly dimensions with the applicable                                                                                                        t              315    12     8     23    18
                  support unit.                                       code: NC             code: SZC                     Travel Distance Error  -  v 300                 315    400    13    10     25    20
                                                                                                                                                                                500
                                                                                                                                                                                                          20
                                                                                                                                                                                                    27
                                                                                                                                                                         400
                                                                                                                                                                                             10
                                                                                                                                                                                       15
           3                                                    Ball Nut Orientation Reversed  Keyway Machined on Fixed            v2π                           ep      500    630    16    12     30    23      3
                                                                                          Side Shaft End
                                                                  (Support side) (Fixed side)
                                                                                                                                                                                                    35
                                                                                                                                                                                800
                                                                                                                                                                         630
                                                                                                                                                                                       18
                                                                                                                                                                                             13
                                                                                                                                                                                                          25
                                                                                                                                                                         800
                                                                Standard                                                       2π                300mm    vu             1000   1000   21    15     40    27
            Ball Screws /    Lead Screws                        Change  code: RLC           code: KC                                                                     1250   1600   29    18     54    35      Lead Screws  Ball Screws /
                                                                                                                                                                                                          30
                                                                                                                                                                                1250
                                                                                                                                                                                                    46
                                                                                                                                                                                       24
                                                                                                                                                                                             16
                                                                No Retaining Ring Groove
                                                                                                                                                                       300mm and pitch periodic error (V2π)
                                                                on Support Side Shaft End  Keyway Machined on                                                          Standard value of variation (V300) relative to displacement   Unit: μm
                                                                                        Fixed Side Shaft End
                                                                                                                                                                       Accuracy grade  V300  C3 V2π  C5 (Economy series)  C7 (Economy series)  C10
                                                                Standard
            Rolled Ball    Screws                               Change                                                                                                 EC7(Economy series) representative distance error (ep) can be calculated   Screws  Rolled Ball
                                                                                                                                                                         Item
                                                                                                                                                                                              V2π
                                                                                                                                                                                                          V300
                                                                                                                                                                                                    V300
                                                                                                                                                                                          V300
                                                                                                                                                                                                     52
                                                                                                                                                                                          18
                                                                                                                                                                       Standard value
                                                                                                                                                                                      6
                                                                                                                                                                                                          210
                                                                                                                                                                                               8
                                                                                                                                                                                8
                                                                                           code: KLC
                                                                      code: RNC
          P.03-009  · Detailed dimension of alteration KC·KLC keyway  Change Support Side Shaft   Flat Machined on Fixed Side                                           based on ep=2·lu/300·V300.               P.03-009
            Precision Ball    Screws  6.3 b  t  Shaft   Nominal  Tolerance Nominal   Tolerance                                                                                                                    Screws  Precision Ball
                                                                                           Shaft End
                                                                    End Machining
                                            b
                                                     t
                                    Dia.
                                             (N9)
          P.03-027                  8~10  Dimensions  -0.004  Dimensions  code: GC          code: SC                                                                                                             P.03-027
                                    6~7
                                         2
                                                 1.2
                                            -0.029
            Ball Screw Supports /    Motor Brackets  11~12  4 5 6  -0.03  2.5  +0.1  Change Support Side Shaft                                                                                                    Motor Brackets  Ball Screw Supports /
                                         3
                                                 1.8
                                                      0
                                                                     End Length
                                             0
                                                 3.0
                                   13~17
                                                 3.5
                                   18~20
          P.03-047                                                    code: FC                                         QBall Screws runing noise level                Ball screw noise level is affected by several important factors:  P.03-047
                                                                                                                                                                        Factor
                                                                                                                                                                                                     High level
                                                                                                                                                                                     Low level
                                                                                                                                                                                              noise level
                                                                                                                       Ball Screws noise level is affected by several important factors:
             Lead Screws                                       * For details of the machining content, please visit MISUMI official website.  - The figures below are ball screws noise levels by specification.  1 Precision grade  High precision  Low precision  Lead Screws
                                                                                                                                                                                                     Big
                                                                                                                                                                                     Small
                                                                                                                                                                       2 Diameter
                                                                                                                       - Results are for reference and may not cover all spectification.
                                                                                                                                                                       3 Lead
                                                                                                                                                                                                     Long
                                                                                                                                                                                     Short
                                                                                                                       - MISUMI C7 grade ensures under 70 dB at 1500 RPM.
                                                                                                                                                                                     Slow
                                                                                                                                                                                                     Fast
                                                                                                                                                                       4 Rotary speed
          P.03-058  · Economy series Support Units and Economy series Motor Brackets can also be purchased.              (noise measured 1 meter from the ball screws)  5 Assemble accuracy  Good    Poor        P.03-058
                                                                            Economy series Motor Brackets (P.03-056)
                                    Economy series Support Units
            Lead Screw   Nuts  Support side  Fixed side  Square-Narrow Pitch Type (P.03-052)  servo motor  stepper motor  80  Ball Screw noise and precision grade relationship  80  Ball Screw noise and diameter relationship  80  Ball Screw noise and lead relationship  Nuts  Lead Screw
                     Square-Standard Type (P.03-051)

                                                                               Applicable
                                                                                             Applicable
                                                 Support side
                                                                Fixed side
          P.03-077                                                                                                       dB  70                       dB  70                       dB  70                        P.03-077
            Lead Screw    Supports  Round Type (P.03-053)  Low Profile Type (P.03-054)                                   50  900  1200  1500  1800  2100  2400  2700  60  900  1200 1500 1800  2100 2400 2700  50  900  1200  1500  1800  2100  2400  2700  Supports  Lead Screw
                                                                                                                         60
                                                                                                                                                                                    60
                                                                                                                                                       50
                                                                                                                                    C7 Ball Screw
                                                                                                                                                                                                 Lead 20
                                                                                                                                               RPM
                                                                                                                                                                    dia 20
          P.03-079  Support side   Fixed side    Support side   Fixed side                                             1. Noise level in different ball screw precision grade  2. Noise level in different ball screw diameter RPM  3. Noise level in different  ball screw lead   RPM  P.03-079
                                                                                                                                    C5 Ball Screw
                                                                                                                                                                                                 Lead 5
                                                                                                                                                                    dia 15
            Lead Screw Stop Plates /    Position Indicators                                                            - Test pieces : C5 and C7 Ball screw, Dia 20mm, lead 20mm   - Test pieces: C7 ball screw, lead 20, diameter 15 and 20  - Test pieces: C7 grade, diameter 15mm, lead 5 and 20   Position Indicators  Lead Screw Stop Plates /
                                                                                                                                                                                  - The shorter lead the lower noise.
                                                                                                                                                     - The smaller diameter, the lower noise
                                                                                                                       - The higher the precision, the lower noise.
                                                                                                                                                     - MISUMI ball screws are available from dia 4mm to 50mm
                                                                                                                                                                                  - MISUMI ball screws are available in multible lead
                                                                                                                       - MISUMI ball screws are available in both C5 and C7 grades.
          P.03-081                                                                                                                                                                                               P.03-081
          03-011                                                                                                                                                                                               03-012
   303   304   305   306   307   308   309   310   311   312   313