Page 310 - MiSUMi 2025
P. 310

Economy series      Runout Tolerance / Precautions                                                   Ball Screws Selection Guide                                             Economy series
                  Ball Screws                                                                                                                                                                       Ball Screws



                 QScrew shaft runout tolerance
                                        G




                  L                     L
                                                  G

                         Screw                        Runout tolerance G (Max.)                  Incomplete
                   Type  Shaft                                                                   Hardened
                         O.D.  ~125 126~200 201~315 316~400 401~500 501~630 631~800 801~1000 1001~1250 1251~1600 1601~2000  Area (L)
           3     E-TBS    4   0.060 0.075  -   -     -     -    -      -      -       -      -      5                                                                                                             3
                          6   0.075 0.075  -   -     -     -    -      -      -       -      -
                                                     -
                                                           -
                          8   0.08 0.1075  0.155  0.185  0.195  0.25  - -  - -  - -   - -    - -
            Ball Screws /    Lead Screws  C-TBSE  12  - -  0.0925  0.12  0.155  0.1475  0.25  0.48  0.295  0.38  0.5  0.525  10                                                                                   Lead Screws  Ball Screws /
                                        0.12
                          10
                               -
                                  0.0925
                                              0.155
                                                                                      -
                                                                                             -
                                                   0.195
                                                                       -
                                                                              -
                                  0.085
                                                         0.18
                                                               0.23
                                              0.12
                                         0.1
                          15
                 C-TBSB
                                                                             0.38
                                                                                     0.5
                                                               0.23
                          20
                                         0.1
                                                                     0.215
                                                    0.12
                                                         0.14
                                               0.1
                                  0.085
                                                                                           0.445
                          25   - -  0.085  0.085  0.12  0.1475  0.18  0.165  0.295  0.265  0.345  0.525  15
                               -
                          32  0.050  - -  0.085  0.1  0.12  0.14  0.165  0.215  0.265  0.345  0.445  20
            Rolled Ball    Screws  E-KBS  6 8  0.050 0.050  0.100  - -  - -  - -  - -  - -  - -  - -  - -  5                                                                                                      Screws  Rolled Ball
                                                                              -
                                          -
                                                           -
                                                                -
                                                     -
                                               -
                                                                       -
                          4
                                                                                      -
                                                                                             -
                                          -
                              0.060 0.075
                                                                       -
                                                     -
                                                                -
                                                                              -
                                                           -
                               -
                                  0.065
                                                                       -
                                              0.100
                          12
                                                                              -
                                                           -
                                        0.080
                                                                -
          P.03-009  C-KBS  10  0.055 0.065  0.080  0.100  0.120  0.110  0.140  0.170  0.210  - - -  - - -  10                                                                                                    P.03-009
                          15
                               -
                                                   0.095
                                              0.080
                                        0.070
                                  0.060
            Precision Ball    Screws  20  0.050 0.050  0.070  0.080  0.095  0.090  0.140  0.170  0.210  0.270  - - -  15                                                                                          Screws  Precision Ball
                                  0.060
                               -
                                                         0.110
                                              0.070
                               -
                                    -
                          25
                                                                             0.170
                                        0.060
                                                               0.100
                                                   0.080
                                                                     0.130
                                                                                    0.210
                                                           -
                                                                       -
                                               -
                          4
                                          -
                                                                              -
                                                                                      -
                                                                -
                                                     -
                          8
                                               -
          P.03-027  E-KLR  10  0.065 0.075  0.100  0.100  - -  - -  - -  - -  - -     - -    - -    5                                                                                                            P.03-027
                                        0.080
                              0.065 0.065
            Ball Screw Supports /    Motor Brackets  QPrecautions                                                                                                                                                 Motor Brackets  Ball Screw Supports /
          P.03-047  (1)  If the nut is removed from the screw shaft, the ball will fall off   (6)  In operation, if there is too much noise or sharp and harsh                                                   P.03-047
                                                                 sound, please make sure that the installation accuracy of
                     the nut and cannot be used. Do not disassemble, as this may
             Lead Screws  cause impurities to enter the interior and damage the   (7)  Although lithium soap-based grease has been applied at                                                                      Lead Screws
                                                                 the screw and the specifications of peripheral components
                     assembly accuracy of each part. When the nut needs to be
                                                                 such as motors and couplings are appropriate.
                     removed, use a special auxiliary shaft.
                                                                 the factory, it is required to apply new grease every 2~3
          P.03-058  (2)  The outer circle, spiral groove and circulating parts of the   (8)  Do not let the nut exceed the movement range of the ball                                                            P.03-058
                     screw shaft will be damaged by external force impact,
                                                                 months as standard after receiving the goods.
            Lead Screw   Nuts  (3)  Ball screws and nuts placed with an inclination may fall due to   screw nut, or screw out of the screw shaft, otherwise the                                                   Nuts  Lead Screw
                     resulting in poor circulation and loss of function. Please take
                     care to avoid it.
                                                                 ball will fall off and the ball cycling parts will be damaged.
                                                               (10)  This product is a machined type, so there will be knife
                     vertical axis, the nuts are likely to fall due to weight. Please set
          P.03-077   weight. Please be careful. Especially when it is used as a   (9)  Nut overstroke operation is prohibited.                                                                                   P.03-077
                     up a fall prevention mechanism.
                                                                 patterns and color difference in its appearance. Small
            Lead Screw    Supports  (4)  Please check the flexibility by rotating the screw shaft with the   scratches or color changes without affecting the use and                                             Supports  Lead Screw
                     fixed nut or rotating the nut with the fixed shaft.
                                                                 main function are a normal phenomenon. Please feel free
                                                                 to use.
                  (5)  Rotating the nut by hand may not feel smooth, but does not
          P.03-079   affect the positioning precision. Please feel free to use.  (11)  The noise value of the screw after assembly is not                                                                        P.03-079
                                                                 guaranteed.
            Lead Screw Stop Plates /    Position Indicators     If the nut end face is moved out of                                                                                                               Position Indicators  Lead Screw Stop Plates /
                                                                the range of right figure, it will
          P.03-081  Removal of nut   No impact on   Be careful of falling   Checking by   cause the ball to fall off, resulting                                                                                  P.03-081
                                                                in malfunction.
                     is prohibited  the nut  due to weight  reverse operation
          03-013                                                                                                                                                                                               03-014
   305   306   307   308   309   310   311   312   313   314   315